피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
Standard Gearmotor Small flange mount - High efficiency induction gearmotor
Brother Gearmotors
Gear Motors
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
High efficiency induction gearmotor (IE3) 1 - 3 HP
Standard gearmotor
Parallel shaft (G3 series)
Powered by
CAD모델 선택
{brother/products_jp/induction_g_m/gtr_midi_01kw_22kw/high_efficiency_i_gm/standard_gearmotor/g3_series/sg_g3_sfm_asmtab.prj},{NB=G3K28N5-MV6AWN},{PN1=G3K28N5-MV6AWN},{CNSORDERNO=G3K28N5-MP08TNNTN},{IC=F},{WNC=IP-44},{V=208/60,230/60,460/60,400/50(V/Hz)},{BOX=W-BOX},{MOS=0},{MP=1 HP},{R=1/5},{AR=91/459},{NRS50=300},{NRS60=360},{OST50=203},{OST60=167},{OSOHL=370},{B=w/o Brake},{OS=28},{PTB=},{MS=1},{BS=-},{W=42},{C=0.75kW},{T=Small Flange},{GH=GK28},{KEY=KEY28},{S=SP028E5},{S1=SP028E5},{GHL=151},{M=PE075},{ME=PE075M},{ML=227.5},{BW=0},{TL=378.5},{PPATH=../../asmsfg_asmtpl/g3_asmtpl.prj},{ATTX=K1},{HIDE=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MT
Mount
ⁿ/ₐ
MOT
Motor type
ⁿ/ₐ
SGT
Shaft/Gear type
ⁿ/ₐ
IC
Insulation class
ⁿ/ₐ
WNC
WNclosure
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
TBOX
Terminal box
ⁿ/ₐ
MP
Motor power
ⁿ/ₐ
RA
Ratio
ⁿ/ₐ
AR
Actual ratio
ⁿ/ₐ
NRS50
Nominal rotation speed 50Hz
[rpm]
NRS60
Nominal rotation speed 60Hz
[rpm]
OST50
Output shaft allowable torque 50Hz
[in-lbs]
OST60
Output shaft allowable torque 60Hz
[in-lbs]
OSOHL
Output shaft allowable OHL
[lbs]
BB
Brake
ⁿ/ₐ
SD
Shaft diameter
[인치]
OS
Frame size
ⁿ/ₐ
MS
Motor specification
ⁿ/ₐ
BS
Brake specification
ⁿ/ₐ
W
Weight
[lb]
G3K28N5-MP08TNNTN
G3K28N5-MV6AWN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
A - 5:1
91/459
300
360
203
167
370
W/O Brake
1 1/8
28
1
-
42
G3K28N10-MP08TNNTN
G3K28N10-MV6AWN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
B - 10:1
1/10
150
180
398
335
512
W/O Brake
1 1/8
28
1
-
42
G3K28N15-MP08TNNTN
G3K28N15-MV6AWN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
C - 15:1
91/1360
100
120
601
502
629
W/O Brake
1 1/8
28
1
-
42
G3K28N20-MP08TNNTN
G3K28N20-MV6AWN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
D - 20:1
5/102
75
90
805
663
685
W/O Brake
1 1/8
28
1
-
42
G3K28N25-MP08TNNTN
G3K28N25-MV6AWN
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
E - 25:1
7/170
60
72
1009
831
714
W/O Brake
1 1/8
28
1
-
42
G3K28N5-MP08TNNTB2
G3K28N5-MV6AWB2
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
A - 5:1
91/459
300
360
203
167
370
90VDC Brake
1 1/8
28
1
1
50
G3K28N10-MP08TNNTB2
G3K28N10-MV6AWB2
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
B - 10:1
1/10
150
180
398
335
512
90VDC Brake
1 1/8
28
1
1
50
G3K28N15-MP08TNNTB2
G3K28N15-MV6AWB2
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
C - 15:1
91/1360
100
120
601
502
629
90VDC Brake
1 1/8
28
1
1
50
G3K28N20-MP08TNNTB2
G3K28N20-MV6AWB2
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
D - 20:1
5/102
75
90
805
663
685
90VDC Brake
1 1/8
28
1
1
50
G3K28N25-MP08TNNTB2
G3K28N25-MV6AWB2
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
E - 25:1
7/170
60
72
1009
831
714
90VDC Brake
1 1/8
28
1
1
50
G3K28N5-MP08TWNTB4
G3K28N5-MV6AWB4
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
A - 5:1
91/459
300
360
203
167
370
180VDC Brake
1 1/8
28
1
2
50
G3K28N10-MP08TWNTB4
G3K28N10-MV6AWB4
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
B - 10:1
1/10
150
180
398
335
512
180VDC Brake
1 1/8
28
1
2
50
G3K28N15-MP08TWNTB4
G3K28N15-MV6AWB4
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
C - 15:1
91/1360
100
120
601
502
629
180VDC Brake
1 1/8
28
1
2
50
G3K28N20-MP08TWNTB4
G3K28N20-MV6AWB4
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
D - 20:1
5/102
75
90
805
663
685
180VDC Brake
1 1/8
28
1
2
50
G3K28N25-MP08TWNTB4
G3K28N25-MV6AWB4
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
E - 25:1
7/170
60
72
1009
831
714
180VDC Brake
1 1/8
28
1
2
50
G3K28N5-MP08TNNTJ2
G3K28N5-MV6AWJ2
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
A - 5:1
91/459
300
360
203
167
370
90VDC Manual Release Brak...
1 1/8
28
1
1
50
G3K28N10-MP08TNNTJ2
G3K28N10-MV6AWJ2
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
B - 10:1
1/10
150
180
398
335
512
90VDC Manual Release Brak...
1 1/8
28
1
1
50
G3K28N15-MP08TNNTJ2
G3K28N15-MV6AWJ2
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
C - 15:1
91/1360
100
120
601
502
629
90VDC Manual Release Brak...
1 1/8
28
1
1
50
G3K28N20-MP08TNNTJ2
G3K28N20-MV6AWJ2
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
D - 20:1
5/102
75
90
805
663
685
90VDC Manual Release Brak...
1 1/8
28
1
1
50
G3K28N25-MP08TNNTJ2
G3K28N25-MV6AWJ2
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
E - 25:1
7/170
60
72
1009
831
714
90VDC Manual Release Brak...
1 1/8
28
1
1
50
G3K28N5-MP08TWNTJ4
G3K28N5-MV6AWJ4
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
A - 5:1
91/459
300
360
203
167
370
180VDC Manual Release Bra...
1 1/8
28
1
2
50
G3K28N10-MP08TWNTJ4
G3K28N10-MV6AWJ4
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
B - 10:1
1/10
150
180
398
335
512
180VDC Manual Release Bra...
1 1/8
28
1
2
50
G3K28N15-MP08TWNTJ4
G3K28N15-MV6AWJ4
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
C - 15:1
91/1360
100
120
601
502
629
180VDC Manual Release Bra...
1 1/8
28
1
2
50
G3K28N20-MP08TWNTJ4
G3K28N20-MV6AWJ4
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
D - 20:1
5/102
75
90
805
663
685
180VDC Manual Release Bra...
1 1/8
28
1
2
50
G3K28N25-MP08TWNTJ4
G3K28N25-MV6AWJ4
G3 series (Parallel shaft...
Small flange mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-44
208/60,230/60,460/60,400/...
W-Box
1 HP
E - 25:1
7/170
60
72
1009
831
714
180VDC Manual Release Bra...
1 1/8
28
1
2
50
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Standard Gearmotor Flange mount - High efficiency induction gearmotor
Brother Gearmotors
24.02.2023
Standard Gearmotor Small Flange Mount - Standard efficiency induction gearm...
Brother Gearmotors
24.02.2023
Flange mount
NISSEI Corporation
22.09.2022
Standard Gearmotor Foot mount - High efficiency induction gearmotor
Brother Gearmotors
24.02.2023
Standard Gearmotor Left shaft, Foot mount - High efficiency induction gearm...
Brother Gearmotors
24.02.2023
Standard Gearmotor Right Angle Hollow Bore (F3S type) - High efficiency ind...
Brother Gearmotors
24.02.2023
Washdown Gearmotor Small flange mount - High efficiency induction gearmotor
Brother Gearmotors
24.02.2023
Small flange mount
NISSEI Corporation
22.09.2022
Small flange mount
NISSEI Corporation
22.09.2022
Washdown Gearmotor Small Flange Mount - Standard efficiency induction gearm...
Brother Gearmotors
24.02.2023
AC Induction Motor - Foot Mount - Electric Motors
POWER JACKS
11.09.2023
AC Induction Motor with Brake - Face Mount - Electric Motors
POWER JACKS
07.09.2023
Small Flange Mount
NISSEI Corporation
20.05.2024
Washdown Gearmotor Foot mount - High efficiency induction gearmotor
Brother Gearmotors
24.02.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성