피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DV-ST T-body DIN 11850 - Unique Diaphragm Valves
Alfa Laval
Valves
Diaphragm Valves
Unique DV-ST UltraPure
DIN 11850
Powered by
CAD모델 선택
{alfalaval/valves/diaphragm/unique_dv_st/din_11850/dv_st_din_11850_t_body.prj},{NB=9615036600},{IDNR=9615036600},{PRODUCT=VALVE DV-ST UP T-B DN65,2 1/2 Inch DN40,1 1/2'' BLOCK PNEU NC SS/SS W-W-W RA0.5 SF1 EPDM DIN 11850 QDOC},{BODYTYPE=T-body},{TUBESTANDARD=DIN 11850},{BODYMATERIAL=Block},{PORTSIZE=DN-40},{OUTLETPORT=DN-40},{MAINPORTSIZE=DN-65},{CONNECTION=Welding ends},{DIAPHRAGMCON=Thread},{DIAPMATERIAL=EPDM},{ACTUATION=Pneumatic actuator},{ACTFUNCTION=Normally closed},{ACTHP=Yes},{ACTMATERIAL=SS/SS},{SEATSIZE=DN-40},{SURFACEFINISH=Ra 0,5 (SF1)},{CUSTOMDOC=Q-doc certificate},{DRYWEIGHT=14.539},{REPLACEDBY=STILL ACTIVE},{PPATH=../../../dv_st_diaphragm_new_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Item number
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
BODYTYPE
Body type
ⁿ/ₐ
TUBESTANDARD
Tube standard
ⁿ/ₐ
BODYMATERIAL
Material type
ⁿ/ₐ
OUTLETPORT
Outlet port size
ⁿ/ₐ
MAINPORTSIZE
Main port size
ⁿ/ₐ
CONNECTION
Connection type
ⁿ/ₐ
DIAPHRAGMCON
Diaphragm holder type
ⁿ/ₐ
DIAPMATERIAL
Diaphragm material
ⁿ/ₐ
ACTUATION
Actuation
ⁿ/ₐ
ACTFUNCTION
Actuator function
ⁿ/ₐ
ACTHP
High power actuation (Yes/No)
ⁿ/ₐ
ACTMATERIAL
Actuator material
ⁿ/ₐ
SEATSIZE
Seat size
ⁿ/ₐ
SURFACEFINISH
Surface finish
ⁿ/ₐ
CUSTOMDOC
Custom documentation
ⁿ/ₐ
DRYWEIGHT
Weight
[kg]
REPLACEDBY
Replaced by
ⁿ/ₐ
9615036211
9615036211
VALVE DV-ST UP T-B DN40,1...
T-body
DIN 11850
Block
DN-20
DN-40
Welding ends/Clamp
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-20
Ra 0,5 (SF1)
Q-doc certificate
3.750
STILL ACTIVE
9615034070
9615034070
VALVE DV-ST UP T-B DN25,1...
T-body
DIN 11850
Block
DN-25
DN-25
Welding ends/Clamp
Thread
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
3.616
STILL ACTIVE
9615038461
9615038461
VALVE DV-ST UP T-B DN32,1...
T-body
DIN 11850
Block
DN-15
DN-32
Welding ends
Button
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
1.529
STILL ACTIVE
9615035721
9615035721
VALVE DV-ST UP T-B DN32,1...
T-body
DIN 11850
Block
DN-25
DN-32
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally open
Yes
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
4.731
STILL ACTIVE
9615035546
9615035546
VALVE DV-ST UP T-B DN32,1...
T-body
DIN 11850
Block
DN-32
DN-32
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-25
Ra 0,4 (SF4)
Q-doc certificate and Sur...
4.931
STILL ACTIVE
9615038271
9615038271
VALVE DV-ST UP T-B DN10,3...
T-body
DIN 11850
Block
DN-10
DN-10
Welding ends
Button
TFM/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-8
Ra 0,5 (SF1)
Q-doc certificate
1.014
STILL ACTIVE
9615036442
9615036442
VALVE DV-ST UP T-B DN8,1/...
T-body
DIN 11850
Block
DN-8
DN-8
Welding ends
Button
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-8
Ra 0,5 (SF1)
Q-doc certificate
1.012
STILL ACTIVE
9615036445
9615036445
VALVE DV-ST UP T-B DN50,2...
T-body
DIN 11850
Block
DN-8
DN-50
Welding ends
Button
TFM/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-8
Ra 0,5 (SF1)
Q-doc certificate
1.634
STILL ACTIVE
9615036568
9615036568
VALVE DV-ST UP T-B DN25,1...
T-body
DIN 11850
Block
DN-20
DN-25
Welding ends
Button
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-20
Ra 0,5 (SF1)
Q-doc certificate
3.188
STILL ACTIVE
9615034144
9615034144
VALVE DV-ST UP T-B DN50,2...
T-body
DIN 11850
Block
DN-25
DN-50
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
4.211
STILL ACTIVE
9615035540
9615035540
VALVE DV-ST UP T-B DN32,1...
T-body
DIN 11850
Block
DN-15
DN-32
Welding ends
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-15
Ra 0,4 (SF4)
Q-doc certificate and Sur...
1.895
STILL ACTIVE
9615036105
9615036105
VALVE DV-ST UP T-B DN25,1...
T-body
DIN 11850
Block
DN-15
DN-25
Welding ends/Clamp
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
1.635
STILL ACTIVE
9615038522
9615038522
VALVE DV-ST UP T-B DN25,1...
T-body
DIN 11850
Block
DN-25
DN-25
Welding ends
Thread
EPDM
Pneumatic actuator
Normally open
No
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
2.786
STILL ACTIVE
9615038272
9615038272
VALVE DV-ST UP T-B DN50,2...
T-body
DIN 11850
Block
DN-10
DN-50
Welding ends
Button
TFM/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-8
Ra 0,5 (SF1)
Q-doc certificate
1.634
STILL ACTIVE
9615036334
9615036334
VALVE DV-ST UP T-B DN80,3...
T-body
DIN 11850
Block
DN-40
DN-80
Welding ends
Thread
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-40
Ra 0,5 (SF1)
Q-doc certificate and Sur...
14.289
STILL ACTIVE
9615036439
9615036439
VALVE DV-ST UP T-B DN50,2...
T-body
DIN 11850
Block
DN-15
DN-50
Welding ends
Button
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
1.889
STILL ACTIVE
9615037874
9615037874
VALVE DV-ST UP T-B DN40,1...
T-body
DIN 11850
Block
DN-20
DN-40
Welding ends
Button
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-20
Ra 0,5 (SF1)
Q-doc certificate
2.563
STILL ACTIVE
9615033636
9615033636
VALVE DV-ST UP T-B DN15,1...
T-body
DIN 11850
Block
DN-15
DN-15
Clamp
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
1.685
STILL ACTIVE
9615036447
9615036447
VALVE DV-ST UP T-B DN8,1/...
T-body
DIN 11850
Block
DN-8
DN-8
Welding ends
Button
TFM/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-8
Ra 0,5 (SF1)
Q-doc certificate
1.014
STILL ACTIVE
9615037873
9615037873
VALVE DV-ST UP T-B DN40,1...
T-body
DIN 11850
Block
DN-15
DN-40
Welding ends/Clamp
Button
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-15
Ra 0,5 (SF1)
Q-doc certificate
1.554
STILL ACTIVE
9615038022
9615038022
VALVE DV-ST UP T-B DN65,2...
T-body
DIN 11850
Block
DN-32
DN-65
Welding ends
Thread
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
3.991
STILL ACTIVE
9615035829
9615035829
VALVE DV-ST UP T-B DN40,1...
T-body
DIN 11850
Block
DN-20
DN-40
Welding ends
Button
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-20
Ra 0,5 (SF1)
Q-doc certificate
3.573
STILL ACTIVE
9615036277
9615036277
VALVE DV-ST UP T-B DN25,1...
T-body
DIN 11850
Block
DN-25
DN-25
Welding ends/Clamp
Bayonet
PTFE/EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
3.691
STILL ACTIVE
9615038021
9615038021
VALVE DV-ST UP T-B DN65,2...
T-body
DIN 11850
Block
DN-40
DN-65
Welding ends
Thread
EPDM
Pneumatic actuator
Normally closed
No
SS/SS
DN-40
Ra 0,5 (SF1)
Q-doc certificate
6.899
STILL ACTIVE
9615036381
9615036381
VALVE DV-ST UP T-B DN40,1...
T-body
DIN 11850
Block
DN-32
DN-40
Welding ends
Thread
EPDM
Pneumatic actuator
Normally closed
Yes
SS/SS
DN-25
Ra 0,5 (SF1)
Q-doc certificate
3.876
STILL ACTIVE
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성