피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
português
русский
Türkçe
中文
English
BOAX-SF with Manual actuator MA, MN and MR- Material number -BIM Data - Centred disc butterfly valves with elastomer liner for Building services
KSB
BIM Data- KSB Products
Valves-BIM Data
BOAX-SF-BIM Data
Powered by
CAD모델 선택
{ksb/ksb_bim_products/valves/boax_sf/bim_boax_sf_manual_control_ma_mn_mr_asmtab.prj},{NB=BOAX-SF with Manual actuator Material number -BIM Data 01743569 DN350 LOD-200 B12A},{SA810ID03=1743569},{IDNRDEF=107},{SIZEDN1=350},{SIZEDN1DEF=350},{DRVSIZE=50},{HDFLNGTYPDEF=11012},{DN=350},{TYP=3},{H1=388.0},{SA700ID06=9200.00},{SA700ID33=-10},{SA700ID07=90},{SA700ID08=16},{SA700ID04_=11},{SA700ID13_=0},{SA700ID36_=1},{SA700ID40_=2},{SA700ID41_=1},{MTRLNO=01743569},{NMNLPRPN1=PN16},{DRVTYP=MR},{HDFLNGTYP=F10/F12},{MTRLNR=K},{PPATH=bim_boax_sf_manual_control_ma_mn_mr_asmtpl.prj},{TSGCODE=B12A},{SA010ID04=KSB SE & Co. KGaA},{SA810ID10=BOAX-SF PN16 DN350 T43g6gK MR50},{SA110ID04=BOAX-SF Absperrklappe,Gewindeflansch, PN10/16, DN20-600, bis 90°C},{LOD=200}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MTRLNO
Material number
ⁿ/ₐ
SIZEDN1
Nominal size
[mm]
NMNLPRPN1
Nominal pressure inlet
ⁿ/ₐ
DRVTYP
Type series drive
ⁿ/ₐ
DRVSIZE
Drive size
[mm]
HDFLNGTYP
Head flange design valve side
ⁿ/ₐ
MTRLNR
Material liner
ⁿ/ₐ
SA010ID04
Manufacturer’s name
ⁿ/ₐ
SA810ID03
Manufacturer’s reference number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA110ID04
Valve type
ⁿ/ₐ
SA700ID04
Valve assembly type
ⁿ/ₐ
SA200ID03
Body style
ⁿ/ₐ
SA300ID03
Body connection variants
ⁿ/ₐ
SA400ID03
Body material
ⁿ/ₐ
SA450ID03
Surface
ⁿ/ₐ
SA700ID30
nominal pressure
ⁿ/ₐ
SA700ID06
kvs value
[m³/h]
SA700ID33
min. operating temperature TB
[°C]
SA700ID07
max. operating temperature
[°C]
SA700ID08
max. operating pressure
[bar]
SA700ID40
permitted media
ⁿ/ₐ
SA700ID41
Manual adjustment on the valve available
ⁿ/ₐ
SA010ID02
Sheet number of the guideline
ⁿ/ₐ
42381835
42381835
20
PN10/16
MA
12
F04
XU
KSB SE & Co. KGaA
PN10_DN20_42381835
BOAX-SF PN10/16 DN20 T43g...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
37.00
-10
130
10
water with glycol up to 5...
yes
2
42381845
42381845
20
PN10/16
MA
12
F04
K
KSB SE & Co. KGaA
PN10_DN20_42381845
BOAX-SF PN10/16 DN20 T43g...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
37.00
-10
90
10
water with glycol up to 5...
yes
2
42381836
42381836
25
PN10/16
MA
12
F04
XU
KSB SE & Co. KGaA
PN10_DN25_42381836
BOAX-SF PN10/16 DN25 T43g...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
37.00
-10
130
10
water with glycol up to 5...
yes
2
42381846
42381846
25
PN10/16
MA
12
F04
K
KSB SE & Co. KGaA
PN10_DN25_42381846
BOAX-SF PN10/16 DN25 T43g...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
37.00
-10
90
10
water with glycol up to 5...
yes
2
42381837
42381837
32
PN10/16
MA
12
F04
XU
KSB SE & Co. KGaA
PN10_DN32_42381837
BOAX-SF PN10/16 DN32 T43g...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
65.00
-10
130
10
water with glycol up to 5...
yes
2
42381847
42381847
32
PN10/16
MA
12
F04
K
KSB SE & Co. KGaA
PN10_DN32_42381847
BOAX-SF PN10/16 DN32 T43g...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
65.00
-10
90
10
water with glycol up to 5...
yes
2
42096723
42096723
40
PN10/16
MA
12
F04
XU
KSB SE & Co. KGaA
PN10_DN40_42096723
BOAX-SF PN10/16 DN40 T43g...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
80.00
-10
130
10
water with glycol up to 5...
yes
2
42094810
42094810
40
PN10/16
MA
12
F04
K
KSB SE & Co. KGaA
PN10_DN40_42094810
BOAX-SF PN10/16 DN40 T43g...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
80.00
-10
90
10
water with glycol up to 5...
yes
2
42096724
42096724
50
PN10/16
MA
12
F04
XU
KSB SE & Co. KGaA
PN10_DN50_42096724
BOAX-SF PN10/16 DN50 T43g...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
130.00
-10
130
10
water with glycol up to 5...
yes
2
42094811
42094811
50
PN10/16
MA
12
F04
K
KSB SE & Co. KGaA
PN10_DN50_42094811
BOAX-SF PN10/16 DN50 T43g...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
130.00
-10
90
10
water with glycol up to 5...
yes
2
42096725
42096725
65
PN10/16
MA
12
F04
XU
KSB SE & Co. KGaA
PN10_DN65_42096725
BOAX-SF PN10/16 DN65 T43g...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
275.00
-10
130
10
water with glycol up to 5...
yes
2
42094812
42094812
65
PN10/16
MA
12
F04
K
KSB SE & Co. KGaA
PN10_DN65_42094812
BOAX-SF PN10/16 DN65 T43g...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
275.00
-10
90
10
water with glycol up to 5...
yes
2
42096726
42096726
80
PN10/16
MA
12
F04
XU
KSB SE & Co. KGaA
PN10_DN80_42096726
BOAX-SF PN10/16 DN80 T43g...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
410.00
-10
130
10
water with glycol up to 5...
yes
2
42094813
42094813
80
PN10/16
MA
12
F04
K
KSB SE & Co. KGaA
PN10_DN80_42094813
BOAX-SF PN10/16 DN80 T43g...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
410.00
-10
90
10
water with glycol up to 5...
yes
2
42096727
42096727
100
PN10/16
MA
12
F05
XU
KSB SE & Co. KGaA
PN10_DN100_42096727
BOAX-SF PN10/16 DN100 T43...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
650.00
-10
130
10
water with glycol up to 5...
yes
2
42094814
42094814
100
PN10/16
MA
12
F05
K
KSB SE & Co. KGaA
PN10_DN100_42094814
BOAX-SF PN10/16 DN100 T43...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
650.00
-10
90
10
water with glycol up to 5...
yes
2
42096728
42096728
125
PN10/16
MA
12
F05
XU
KSB SE & Co. KGaA
PN10_DN125_42096728
BOAX-SF PN10/16 DN125 T43...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
1200.00
-10
130
10
water with glycol up to 5...
yes
2
42094815
42094815
125
PN10/16
MA
12
F05
K
KSB SE & Co. KGaA
PN10_DN125_42094815
BOAX-SF PN10/16 DN125 T43...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
1200.00
-10
90
10
water with glycol up to 5...
yes
2
42096729
42096729
150
PN10/16
MA
25
F07
XU
KSB SE & Co. KGaA
PN10_DN150_42096729
BOAX-SF PN10/16 DN150 T43...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
1600.00
-10
130
10
water with glycol up to 5...
yes
2
42094816
42094816
150
PN10/16
MA
25
F07
K
KSB SE & Co. KGaA
PN10_DN150_42094816
BOAX-SF PN10/16 DN150 T43...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
1600.00
-10
90
10
water with glycol up to 5...
yes
2
01743554
01743554
200
PN10
MR
25
F07/F10
XU
KSB SE & Co. KGaA
1743554
BOAX-SF PN10 DN200 T43g6g...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
3200.00
-10
130
10
water with glycol up to 5...
yes
2
01743556
01743556
200
PN10
MR
25
F07/F10
K
KSB SE & Co. KGaA
1743556
BOAX-SF PN10 DN200 T43g6g...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
3200.00
-10
90
10
water with glycol up to 5...
yes
2
01743555
01743555
200
PN16
MR
25
F07/F10
XU
KSB SE & Co. KGaA
1743555
BOAX-SF PN16 DN200 T43g6g...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
16
3200.00
-10
130
16
water with glycol up to 5...
yes
2
01743557
01743557
200
PN16
MR
25
F07/F10
k
KSB SE & Co. KGaA
1743557
BOAX-SF PN16 DN200 T43g6g...
BOAX-SF Butterfly Valve ...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
16
3200.00
-10
90
16
water with glycol up to 5...
yes
2
01743558
01743558
250
PN10
MR
25
F07/F10
XU
KSB SE & Co. KGaA
1743558
BOAX-SF PN10 DN250 T43g6g...
BOAX-SF Butterfly Valve w...
fixed flow resistor(e.g. ...
straight
Flange with threaded eye
ductile iron
coated
10
5400.00
-10
130
10
water with glycol up to 5...
yes
2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성