SSC Bare Tube Bundle Shell & Tube Water to Oil Cooling Stainless St. - All stainless steel construction for applications where poor cooling water condition exists.
Thermal Transfer Products
Hydraulic Oil Cooling
Industrial
Water Cooled
Shell & Tube
Powered by
CAD모델 선택
{thermaltransferproducts/hydraulic_oil_cooling/industrial/water_cooled/shell_and_tube/ssc_series_asmtab.prj},{NB=SSC-1036-2-6-O},{MS=SSC},{SCON=},{MSS=1036},{NO=1000},{BS=2},{TDC=3/8},{TP=O},{A=5.25},{B=6.75},{C=31.00},{D=3.75},{F=4.00},{G=5.25},{H=2.00},{J=.50 x .75},{K=0.25000000},{SNOM=3/8},{SL=1.250},{PPATH=ssc_series_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
PN
Part No.
ⁿ/ₐ
MS
Model Series
ⁿ/ₐ
TCON
Tube Side Connections
ⁿ/ₐ
MSS
Model Size Selected
ⁿ/ₐ
TDC
Tube Diameter Code
ⁿ/ₐ
A
[인치]
B
[인치]
C
[인치]
D
[인치]
E
[인치]
F
[인치]
G
[인치]
H
[인치]
J
[인치]
K
K NPT/BSPT
[인치]
L
ⁿ/ₐ
M
[인치]
N
[인치]
P
[인치]
R
R NPT
[인치]
S
S NPT
[인치]
T
[인치]
SHORTDESC
Short Description
ⁿ/ₐ
SSC-0614-1.3-4-O
SSC-0614-1.3-4-O
SSC
NPT
614
1/4
3.25
4.50
10.00
2.62
16.38
2.75
4.50
1.62
0.44
1/4
1" NPT
17.32
3.66
0.47
3/8 (2)
1 1/2
0.38
The SSC Series features a...
SSC-0624-1.3-4-O
SSC-0624-1.3-4-O
SSC
NPT
624
1/4
3.25
4.50
20.00
2.62
23.37
2.75
4.50
1.62
0.44
1/4
1" NPT
27.31
3.66
0.47
3/8 (2)
1 1/2
0.38
The SSC Series features a...
SSC-0814-1.7-4-O
SSC-0814-1.7-4-O
SSC
NPT
814
1/4
4.25
6.00
9.00
3.25
16.84
3.50
4.25
1.75
0.44 x .63
1/4
1 1/2" NPT
18.03
4.51
0.60
3/8 (2)
2
-
The SSC Series features a...
SSC-0824-1.7-4-O
SSC-0824-1.7-4-O
SSC
NPT
824
1/4
4.25
6.00
19.00
3.25
26.84
3.50
4.25
1.75
0.44 x .63
1/4
1 1/2" NPT
28.04
4.51
0.60
3/8 (2)
2
-
The SSC Series features a...
SSC-0836-1.7-4-O
SSC-0836-1.7-4-O
SSC
NPT
836
1/4
4.25
6.00
31.00
3.25
38.84
3.50
4.25
1.75
0.44 x .63
1/4
1 1/2" NPT
40.03
4.51
0.60
3/8 (2)
2
-
The SSC Series features a...
SSC-1014-2-6-O
SSC-1014-2-6-O
SSC
NPT
1014
3/8
5.25
6.75
9.00
3.75
17.42
4.00
5.25
2.00
.50 x .75
1/4
1 1/2" NPT
19.25
5.12
0.92
3/8 (4)
2
-
The SSC Series features a...
SSC-1024-2-6-O
SSC-1024-2-6-O
SSC
NPT
1024
3/8
5.25
6.75
19.00
3.75
27.42
4.00
5.25
2.00
.50 x .75
1/4
1 1/2" NPT
29.25
5.12
0.92
3/8 (4)
2
-
The SSC Series features a...
SSC-1036-2-6-O
SSC-1036-2-6-O
SSC
NPT
1036
3/8
5.25
6.75
31.00
3.75
39.42
4.00
5.25
2.00
.50 x .75
1/4
1 1/2" NPT
41.25
5.12
0.92
3/8 (4)
2
-
The SSC Series features a...
SSC-1224-2.5-6-O
SSC-1224-2.5-6-O
SSC
NPT
1224
3/8
6.25
7.75
18.25
4.25
27.53
4.50
6.25
2.50
.50 x .75
3/8
2" NPT
30.16
5.95
1.31
1/2 (4)
3
-
The SSC Series features a...
SSC-1236-2.5-6-O
SSC-1236-2.5-6-O
SSC
NPT
1236
3/8
6.25
7.75
30.25
4.25
39.53
4.50
6.25
2.50
.50 x .75
3/8
2" NPT
42.16
5.95
1.31
1/2 (4)
3
-
The SSC Series features a...
SSC-1248-2.5-6-O
SSC-1248-2.5-6-O
SSC
NPT
1248
3/8
6.25
7.75
42.25
4.25
51.53
4.50
6.25
2.50
.50 x .75
3/8
2" NPT
54.16
5.95
1.31
1/2 (4)
3
-
The SSC Series features a...
SSC-1260-2.5-6-O
SSC-1260-2.5-6-O
SSC
NPT
1260
3/8
6.25
7.75
54.25
4.25
65.53
4.50
6.25
2.50
.50 x .75
3/8
2" NPT
66.16
5.95
1.31
1/2 (4)
3
-
The SSC Series features a...
SSC-1724-3.5-6-O
SSC-1724-3.5-6-O
SSC
NPT
1724
3/8
8.62
10.50
17.00
5.81
27.13
5.75
8.25
3.50
.62 x .88
3/8
3" NPT
31.63
7.31
2.25
1/2 (4)
4
-
The SSC Series features a...
SSC-1736-3.5-6-O
SSC-1736-3.5-6-O
SSC
NPT
1736
3/8
8.62
10.50
29.00
5.81
39.13
5.75
8.25
3.50
.62 x .88
3/8
3" NPT
43.63
7.31
2.25
1/2 (4)
4
-
The SSC Series features a...
SSC-1748-3.5-6-O
SSC-1748-3.5-6-O
SSC
NPT
1748
3/8
8.62
10.50
41.00
5.81
51.13
5.75
8.25
3.50
.62 x .88
3/8
3" NPT
55.63
7.31
2.25
1/2 (4)
4
-
The SSC Series features a...
SSC-1760-3.5-6-O
SSC-1760-3.5-6-O
SSC
NPT
1760
3/8
8.62
10.50
53.00
5.81
63.13
5.75
8.25
3.50
.62 x .88
3/8
3" NPT
67.63
7.31
2.25
1/2 (4)
4
-
The SSC Series features a...
SSC-1772-3.5-6-O
SSC-1772-3.5-6-O
SSC
NPT
1772
3/8
8.62
10.50
65.00
5.81
75.13
5.75
8.25
3.50
.62 x .88
3/8
3" NPT
79.63
7.31
2.25
1/2 (4)
4
-
The SSC Series features a...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성