카탈로그: Gates Tube Fittings
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
SRO - Stützring
Gates Tube Fittings
Rohrverschraubungen
Einzelteile
Powered by
CAD모델 선택
{emb/rohrverschraubungen/einzelteile/sro.prj},{NB=SRO22LV},{MANU=Gates Tube Fittings GmbH},{BESTELLNR=SRO22LV},{BZ=SRO 22-L/1.4571},{PN=L / PN 250},{INFO=Stützring},{D1=27.800},{D2=22.000},{D3=24.200},{L2=18.000},{GEW=1.600},{OBLF=},{SK=SROLS},{WERK=1.4571},{BESTNR1=SRO22LV},{BESTNR2=SRO22LV}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BZ
Notation
ⁿ/ₐ
PN
Druck
[Bar]
INFO
Infotext
ⁿ/ₐ
D1
Durchmesser D1
[mm]
D2
Durchmesser D2
[mm]
D3
Durchmesser D3
[mm]
L2
Laenge L2
[mm]
OBLF
Oberflaeche
ⁿ/ₐ
WERK
Werkstoff
ⁿ/ₐ
SRO10LSZN
SRO 10-L/S/ZN
L/S / PN 500
Stützring
14.200
10.000
11.500
12.500
Zink-Nickel
Stahl
SRO10LSV
SRO 10-L/S/1.4571
L/S / PN 500
Stützring
14.200
10.000
11.500
12.500
1.4571
SRO12LSZN
SRO 12-L/S/ZN
L/S / PN 400
Stützring
16.200
12.000
13.600
13.000
Zink-Nickel
Stahl
SRO12LSV
SRO 12-L/S/1.4571
L/S / PN 400
Stützring
16.200
12.000
13.600
13.000
1.4571
SRO14SZN
SRO 14-S/ZN
S / PN 630
Stützring
20.200
14.000
17.500
14.500
Zink-Nickel
Stahl
SRO14SV
SRO 14-S/1.4571
S / PN 630
Stützring
20.200
14.000
17.500
14.500
1.4571
SRO15LZN
SRO 15-L/ZN
L / PN 400
Stützring
20.200
15.000
17.500
14.000
Zink-Nickel
Stahl
SRO15LV
SRO 15-L/1.4571
L / PN 400
Stützring
20.200
15.000
17.500
14.000
1.4571
SRO16SZN
SRO 16-S/ZN
S / PN 630
Stützring
22.000
16.000
18.500
17.000
Zink-Nickel
Stahl
SRO16SV
SRO 16-S/1.4571
S / PN 630
Stützring
22.000
16.000
18.500
17.000
1.4571
SRO18LZN
SRO 18-L/ZN
L / PN 400
Stützring
24.200
18.000
21.000
14.500
Zink-Nickel
Stahl
SRO18LV
SRO 18-L/1.4571
L / PN 400
Stützring
24.200
18.000
21.000
14.500
1.4571
SRO20SZN
SRO 20-S/ZN
S / PN 400
Stützring
27.800
20.000
24.200
17.500
Zink-Nickel
Stahl
SRO20SV
SRO 20-S/1.4571
S / PN 400
Stützring
27.800
20.000
24.200
17.500
1.4571
SRO22LZN
SRO 22-L/ZN
L / PN 250
Stützring
27.800
22.000
24.200
18.000
Zink-Nickel
Stahl
SRO22LV
SRO 22-L/1.4571
L / PN 250
Stützring
27.800
22.000
24.200
18.000
1.4571
SRO25SZN
SRO 25-S/ZN
S / PN 400
Stützring
32.800
25.000
28.500
20.000
Zink-Nickel
Stahl
SRO25SV
SRO 25-S/1.4571
S / PN 400
Stützring
32.800
25.000
28.500
20.000
1.4571
SRO28LZN
SRO 28-L/ZN
L / PN 250
Stützring
33.800
28.000
30.200
17.000
Zink-Nickel
Stahl
SRO28LV
SRO 28-L/1.4571
L / PN 250
Stützring
33.800
28.000
30.200
17.000
1.4571
SRO30SZN
SRO 30-S/ZN
S / PN 400
Stützring
39.000
30.000
34.000
21.500
Zink-Nickel
Stahl
SRO30SV
SRO 30-S/1.4571
S / PN 400
Stützring
39.000
30.000
34.000
21.500
1.4571
SRO35LZN
SRO 35-L/ZN
L / PN 250
Stützring
42.700
35.000
38.000
19.000
Zink-Nickel
Stahl
SRO35LV
SRO 35-L/1.4571
L / PN 250
Stützring
42.700
35.000
38.000
19.000
1.4571
SRO38SZN
SRO 38-S/ZN
S / PN 400
Stützring
48.500
38.000
42.000
26.500
Zink-Nickel
Stahl
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성