Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0660 - Toggle clamps horizontal with flat foot and adjustable clamping spindle
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05900_asmtab.prj},{NB=K0660.0060000},{LOCHBILD=3},{OH=86},{OG=67},{HALTEKRAFT1=1900},{GEW=0.3157},{EAN=4059245432325},{OGG=0.56000},{OGGG=0.000},{OG1=67.30000},{OH1=86.560},{OLO=106.84569},{OLG=44.77377},{OHG=0.11000},{OHGG=0.000},{HUB=6.500},{SCHRL=35},{OL=5.500},{GR1=3},{GR=3},{TYPC=2},{TYPB=3},{TYPA=2},{TYP=1},{BESTKIPP=K0660.006000},{FARBE=schwarzgrau RAL 7021},{HANDKRAFT=160},{HALTEKRAFT=1350},{SPANNKRAFT=720},{SPANNKRAFT1=1200},{BESTBEFWK=K0098.04},{BESTBEFWN=05880-04},{M=M6X35},{A=26},{A1=39},{A2=6.5},{A3=-},{A4=-},{B=28},{B1=39},{B2=17.5},{B3=12,5},{B4=24.6},{B5=2.5},{B6=43.5},{C=25,4},{C2=-},{D=5.5},{H=63.2},{H1=59,6},{L=186,6},{L1=60.5},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
LOCHBILD
Hole arrangement
ⁿ/ₐ
OH
Opening angle of holding arm ~
[°]
OG
Opening angle of handle ~
[°]
HANDKRAFT
hand force
[N]
HALTEKRAFT
Holding force F1
[N]
HALTEKRAFT1
Holding force F2
[N]
SPANNKRAFT
Clamping force F3
[N]
SPANNKRAFT1
Clamping force F4
[N]
BESTBEFWK
Order No. of angle Bracket
ⁿ/ₐ
M
thread
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
B
[mm]
B1
Width ~
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
C
Height ~
[mm]
C2
[mm]
D
[mm]
H
Height ~
[mm]
H1
Height ~
[mm]
L
Length ~
[mm]
L1
Length ~
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0660.004001
K0660.004001
ultramarine blue RAL 5002
1
87
69
80
400
500
250
300
K0098.02
M4X16
16
24
4
12,8
0,95
16
24
10.2
7,2
14.1
1.5
20
11.7
4,95
4.2
28,7
26.3
91.8
23.7
0.0462
Yes
82057000
4059245199310
31.12.2099
98% Warenverfügbarkeit. N...
K0660.005001
K0660.005001
ultramarine blue RAL 5002
2
86
67
100
650
900
550
620
K0098.02
M5X25
18
27
4.5
13.5
-
16.8
27,3
13.2
9,2
-
2
22.5
17,2
5,25
5.5
43.4
38.9
125,7
41,8
0.0923
Yes
82057000
4059245199327
31.12.2099
98% Warenverfügbarkeit. N...
K0660.006001
K0660.006001
ultramarine blue RAL 5002
3
86
67
160
1350
1900
720
1200
K0098.04
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
24.6
2.5
43.5
25,4
-
5.5
63.2
59,6
186,6
60.5
0.3169
Yes
82057000
4059245199334
31.12.2099
98% Warenverfügbarkeit. N...
K0660.008001
K0660.008001
ultramarine blue RAL 5002
3
86
67
200
2000
2800
830
1400
K0098.04
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
32.2
-
6.2
73.9
70,1
223,1
74.9
0.4102
Yes
82057000
4059245199358
31.12.2099
98% Warenverfügbarkeit. N...
K0660.010001
K0660.010001
ultramarine blue RAL 5002
3
90
71
250
2200
4500
1200
2800
K0098.06
M10X55
41.5
59
9
-
-
43
59
26
19
39
3.5
47
40
-
8.8
94.8
88
279,4
103.9
0.8114
Yes
82057000
4059245199372
31.12.2099
98% Warenverfügbarkeit. N...
K0660.012001
K0660.012001
ultramarine blue RAL 5002
4
88
68
280
2400
5500
1000
2800
K0098.06
M12X70
44
65
10
40
1
42
67
28
21
40
3.5
47
52.3
13,5
8.5
104.8
101.6
314.7
122
1.0420
Yes
82057000
4059245199396
31.12.2099
98% Warenverfügbarkeit. N...
K0660.004000
K0660.004000
black grey RAL 7021
1
87
69
80
400
500
250
300
K0098.02
M4X16
16
24
4
12,8
0,95
16
24
10.2
7,2
14.1
1.5
20
11.7
4,95
4.2
28,7
26.3
91.8
23.7
0.0370
Yes
82057000
4059245432301
31.12.2099
98% Warenverfügbarkeit. N...
K0660.005000
K0660.005000
black grey RAL 7021
2
86
67
100
650
900
550
620
K0098.02
M5X25
18
27
4.5
13.5
-
16.8
27,3
13.2
9,2
-
2
22.5
17,2
5,25
5.5
43.4
38.9
125,7
41,8
0.0933
Yes
82057000
4059245432318
31.12.2099
98% Warenverfügbarkeit. N...
K0660.006000
K0660.006000
black grey RAL 7021
3
86
67
160
1350
1900
720
1200
K0098.04
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
24.6
2.5
43.5
25,4
-
5.5
63.2
59,6
186,6
60.5
0.3157
Yes
82057000
4059245432325
31.12.2099
98% Warenverfügbarkeit. N...
K0660.008000
K0660.008000
black grey RAL 7021
3
86
67
200
2000
2800
830
1400
K0098.04
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
32.2
-
6.2
73.9
70,1
223,1
74.9
0.3604
Yes
82057000
4059245432332
31.12.2099
98% Warenverfügbarkeit. N...
K0660.010000
K0660.010000
black grey RAL 7021
3
90
71
250
2200
4500
1200
2800
K0098.06
M10X55
41.5
59
9
-
-
43
59
26
19
39
3.5
47
40
-
8.8
94.8
88
279,4
103.9
0.8178
Yes
82057000
4059245432349
31.12.2099
98% Warenverfügbarkeit. N...
K0660.012000
K0660.012000
black grey RAL 7021
4
88
68
280
2400
5500
1000
2800
K0098.06
M12X70
44
65
10
40
1
42
67
28
21
40
3.5
47
52.3
13,5
8.5
104.8
101.6
314.7
122
1.0420
Yes
82057000
4059245432356
31.12.2099
98% Warenverfügbarkeit. N...
K0660.004003
K0660.004003
traffic red RAL 3020
1
87
69
80
400
500
250
300
K0098.02
M4X16
16
24
4
12,8
0,95
16
24
10.2
7,2
14.1
1.5
20
11.7
4,95
4.2
28,7
26.3
91.8
23.7
0.0465
Yes
82057000
4059245432462
31.12.2099
98% Warenverfügbarkeit. N...
K0660.005003
K0660.005003
traffic red RAL 3020
2
86
67
100
650
900
550
620
K0098.02
M5X25
18
27
4.5
13.5
-
16.8
27,3
13.2
9,2
-
2
22.5
17,2
5,25
5.5
43.4
38.9
125,7
41,8
0.0933
Yes
82057000
4059245432479
31.12.2099
98% Warenverfügbarkeit. N...
K0660.006003
K0660.006003
traffic red RAL 3020
3
86
67
160
1350
1900
720
1200
K0098.04
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
24.6
2.5
43.5
25,4
-
5.5
63.2
59,6
186,6
60.5
0.3157
Yes
82057000
4059245432486
31.12.2099
98% Warenverfügbarkeit. N...
K0660.008003
K0660.008003
traffic red RAL 3020
3
86
67
200
2000
2800
830
1400
K0098.04
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
32.2
-
6.2
73.9
70,1
223,1
74.9
0.3550
Yes
82057000
4059245432493
31.12.2099
98% Warenverfügbarkeit. N...
K0660.010003
K0660.010003
traffic red RAL 3020
3
90
71
250
2200
4500
1200
2800
K0098.06
M10X55
41.5
59
9
-
-
43
59
26
19
39
3.5
47
40
-
8.8
94.8
88
279,4
103.9
0.8178
Yes
82057000
4059245432509
31.12.2099
98% Warenverfügbarkeit. N...
K0660.012003
K0660.012003
traffic red RAL 3020
4
88
68
280
2400
5500
1000
2800
K0098.06
M12X70
44
65
10
40
1
42
67
28
21
40
3.5
47
52.3
13,5
8.5
104.8
101.6
314.7
122
1.0420
Yes
82057000
4059245432516
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성