GAJ01 26 - Flange type guide shaft support ??¨¨ Extended type ??¨¨ Mounting hole through hole
Yiheda 3D Electronic Gallery
yhd_fa
A2-shaft supports
Powered by
CAD모델 선택
{yiheda/yhd_fa/a2/gaj01_26.prj},{NB=GAJ12-D16},{CODE=GAJ12},{TYPOOL=The stretched},{TYPOOL1=Install Kong Tong hole},{TYPE=Square Flange},{MAT=S45C},{SUR=electroless nickel plating},{D=16},{TOL=+0.018/0},{L=48},{D1=21.8},{H=42},{T=6},{V=17},{PCD=32},{K=33},{W=0},{P=0},{F=0},{FPOOL=-},{DD1=4.5},{M=M4},{MPOOL=4},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPOOL
type
ⁿ/ₐ
TYPOOL1
type
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT
material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
D
DH7
[mm]
TOL
D tolerance
ⁿ/ₐ
L
[mm]
D1
[mm]
H
[mm]
T
[mm]
V
[mm]
PCD
[mm]
K
[mm]
W
[mm]
P
[mm]
F
[mm]
DD1
d1
[mm]
M
ⁿ/ₐ
GAJ01-D12
GAJ01
Extended type
Mounting hole through hol...
Round flange
S45C
Black
12
+0.018/0
30
15.8
36
6
16
26
0
0
0
0
4.5
M4
GAJ01-D16
GAJ01
Extended type
Mounting hole through hol...
Round flange
S45C
Black
16
+0.018/0
48
21.8
42
6
17
32
0
0
0
0
4.5
M4
GAJ01-D20
GAJ01
Extended type
Mounting hole through hol...
Round flange
S45C
Black
20
+0.021/0
48
27.8
50
8
17
39
0
0
0
0
5.5
M5
GAJ01-D25
GAJ01
Extended type
Mounting hole through hol...
Round flange
S45C
Black
25
+0.021/0
57
32.8
55
8
20
44
0
0
0
0
5.5
M5
GAJ01-D30
GAJ01
Extended type
Mounting hole through hol...
Round flange
S45C
Black
30
+0.021/0
57
37.8
66
10
20
52
0
0
0
0
6.6
M6
GAJ02-D12
GAJ02
Extended type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
12
+0.018/0
30
15.8
36
6
16
26
0
0
0
0
4.5
M4
GAJ02-D16
GAJ02
Extended type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
16
+0.018/0
48
21.8
42
6
17
32
0
0
0
0
4.5
M4
GAJ02-D20
GAJ02
Extended type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
20
+0.021/0
48
27.8
50
8
17
39
0
0
0
0
5.5
M5
GAJ02-D25
GAJ02
Extended type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
25
+0.021/0
57
32.8
55
8
20
44
0
0
0
0
5.5
M5
GAJ02-D30
GAJ02
Extended type
Mounting hole through hol...
Round flange
S45C
Electroless nickel platin...
30
+0.021/0
57
37.8
66
10
20
52
0
0
0
0
6.6
M6
GAJ06-D12
GAJ06
Extended type
Mounting hole through hol...
Round flange
SUS304
-
12
+0.018/0
30
15.8
36
6
16
26
0
0
0
0
4.5
M4
GAJ06-D16
GAJ06
Extended type
Mounting hole through hol...
Round flange
SUS304
-
16
+0.018/0
48
21.8
42
6
17
32
0
0
0
0
4.5
M4
GAJ06-D20
GAJ06
Extended type
Mounting hole through hol...
Round flange
SUS304
-
20
+0.021/0
48
27.8
50
8
17
39
0
0
0
0
5.5
M5
GAJ06-D25
GAJ06
Extended type
Mounting hole through hol...
Round flange
SUS304
-
25
+0.021/0
57
32.8
55
8
20
44
0
0
0
0
5.5
M5
GAJ06-D30
GAJ06
Extended type
Mounting hole through hol...
Round flange
SUS304
-
30
+0.021/0
57
37.8
66
10
20
52
0
0
0
0
6.6
M6
GAJ11-D12
GAJ11
Extended type
Mounting hole through hol...
Method blue
S45C
Black
12
+0.018/0
30
15.8
36
6
16
26
28
0
0
0
4.5
M4
GAJ11-D16
GAJ11
Extended type
Mounting hole through hol...
Method blue
S45C
Black
16
+0.018/0
48
21.8
42
6
17
32
33
0
0
0
4.5
M4
GAJ11-D20
GAJ11
Extended type
Mounting hole through hol...
Method blue
S45C
Black
20
+0.021/0
48
27.8
50
8
17
39
39
0
0
0
5.5
M5
GAJ11-D25
GAJ11
Extended type
Mounting hole through hol...
Method blue
S45C
Black
25
+0.021/0
57
32.8
55
8
20
44
44
0
0
0
5.5
M5
GAJ11-D30
GAJ11
Extended type
Mounting hole through hol...
Method blue
S45C
Black
30
+0.021/0
57
37.8
66
10
20
52
52
0
0
0
6.6
M6
GAJ12-D12
GAJ12
Extended type
Mounting hole through hol...
Method blue
S45C
Electroless nickel platin...
12
+0.018/0
30
15.8
36
6
16
26
28
0
0
0
4.5
M4
GAJ12-D16
GAJ12
Extended type
Mounting hole through hol...
Method blue
S45C
Electroless nickel platin...
16
+0.018/0
48
21.8
42
6
17
32
33
0
0
0
4.5
M4
GAJ12-D20
GAJ12
Extended type
Mounting hole through hol...
Method blue
S45C
Electroless nickel platin...
20
+0.021/0
48
27.8
50
8
17
39
39
0
0
0
5.5
M5
GAJ12-D25
GAJ12
Extended type
Mounting hole through hol...
Method blue
S45C
Electroless nickel platin...
25
+0.021/0
57
32.8
55
8
20
44
44
0
0
0
5.5
M5
GAJ12-D30
GAJ12
Extended type
Mounting hole through hol...
Method blue
S45C
Electroless nickel platin...
30
+0.021/0
57
37.8
66
10
20
52
52
0
0
0
6.6
M6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성