카탈로그: Gates Tube Fittings
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
CSH - Schraubkupplung
Gates Tube Fittings
Messtechnik
Schraub-System CSH 400 bar
Powered by
CAD모델 선택
{emb/messtechnik/schraub_system_csh_400_bar/csh.prj},{NB=CSHM1415},{MANU=Gates Tube Fittings GmbH},{BESTELLNR=CSHM1415},{BZ=CSH M 14X1,5/ZN},{INFO=Schraubkupplung},{G=M 14X1,5},{NDR=14.000},{KDR=12.160},{BZE=MIN},{NG=MIN},{TYP=1.000},{I=12.000},{L=40.000},{S=19.000},{GEW=0.000},{DF=B},{OBLF=Zink-Nickel},{SK=CSH},{WERK=Stahl},{BESTNR1=CSHM1415},{BESTNR2=CSHM1415}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
MANU
Manufacturer
ⁿ/ₐ
BZ
Notation
ⁿ/ₐ
INFO
Infotext
ⁿ/ₐ
G
Gewinde G Nenndurchmesser
ⁿ/ₐ
L
Laenge L
[mm]
S
Schluesselweite S
[mm]
OBLF
Oberflaeche
ⁿ/ₐ
WERK
Werkstoff
ⁿ/ₐ
CSH12U
Gates Tube Fittings GmbH
CSH 1/2" UNF/ZN
Schraubkupplung
1/2-20 UNF
36.000
17.000
Zink-Nickel
Stahl
CSH14N
Gates Tube Fittings GmbH
CSH 1/4" / NPT/ZN
Schraubkupplung
1/4" NPT
40.000
19.000
Zink-Nickel
Stahl
CSH18N
Gates Tube Fittings GmbH
CSH 1/8" / NPT/ZN
Schraubkupplung
1/8" NPT
38.000
17.000
Zink-Nickel
Stahl
CSH516U
Gates Tube Fittings GmbH
CSH 5/16" UNF/ZN
Schraubkupplung
5/16-24 UNF
36.000
17.000
Zink-Nickel
Stahl
CSH716U
Gates Tube Fittings GmbH
CSH 7/16" UNF/ZN
Schraubkupplung
7/16-20 UNF
38.000
17.000
Zink-Nickel
Stahl
CSH916U
Gates Tube Fittings GmbH
CSH 9/16" UNF/ZN
Schraubkupplung
9/16-18 UNF
40.000
19.000
Zink-Nickel
Stahl
CSHM101
Gates Tube Fittings GmbH
CSH M 10X1/ZN
Schraubkupplung
M 10X1
38.000
17.000
Zink-Nickel
Stahl
CSHM1215
Gates Tube Fittings GmbH
CSH M 12X1,5/ WD/ZN
Schraubkupplung
M 12X1,5
40.000
17.000
Zink-Nickel
Stahl
CSHM1415
Gates Tube Fittings GmbH
CSH M 14X1,5/ZN
Schraubkupplung
M 14X1,5
40.000
19.000
Zink-Nickel
Stahl
CSHM1615
Gates Tube Fittings GmbH
CSH M 16X1,5/ZN
Schraubkupplung
M 16X1,5
37.000
22.000
Zink-Nickel
Stahl
CSHM81
Gates Tube Fittings GmbH
CSH M 8X1/ZN
Schraubkupplung
M 8X1
38.000
17.000
Zink-Nickel
Stahl
CSHR14B
Gates Tube Fittings GmbH
CSH R 1/4" / FORM B/ZN
Schraubkupplung
R 1/4"
40.000
19.000
Zink-Nickel
Stahl
CSHR14K
Gates Tube Fittings GmbH
CSH R 1/4" K/ZN
Schraubkupplung
R 1/4" K
36.000
17.000
Zink-Nickel
Stahl
CSHR14W
Gates Tube Fittings GmbH
CSH R 1/4"/WD/ZN
Schraubkupplung
R 1/4"
40.000
19.000
Zink-Nickel
Stahl
CSHR18
Gates Tube Fittings GmbH
CSH R 1/8"/ZN
Schraubkupplung
R 1/8"
37.000
17.000
Zink-Nickel
Stahl
CSHR18K
Gates Tube Fittings GmbH
CSH R 1/8" K/ZN
Schraubkupplung
R 1/8" K
36.000
17.000
Zink-Nickel
Stahl
CSHR18W
Gates Tube Fittings GmbH
CSH R 1/8" / WD/ZN
Schraubkupplung
R 1/8"
37.000
17.000
Zink-Nickel
Stahl
CSHR38
Gates Tube Fittings GmbH
CSH R 3/8"/ZN
Schraubkupplung
R 3/8"
37.000
22.000
Zink-Nickel
Stahl
CSHR38W
Gates Tube Fittings GmbH
CSH R 3/8" / WD/ZN
Schraubkupplung
R 3/8"
37.000
22.000
Zink-Nickel
Stahl
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성