90 Fitting Metric
ABB Installation Products
Harnessflex
Sealed Fittings
Powered by
CAD모델 선택
{thomas_betts/harnessflex/sealed_fittings/90_fitting_metric.prj},{NB=AB16-M20-90},{CN=AB16-M20-90},{DESCRIPTION=M20 Nylon 90 Degree Elbow For NC16 Conduit},{MATERIAL=Polyamide (Nylon) 6,6},{NC=16},{NW=13},{A=46},{B=13},{C=26},{D=15},{D2=16.900},{E=M20x1.5},{F=27},{G=49},{H=17},{E1=20},{E2=22},{F1=37.300},{X=12.900},{X1=16.500},{Y=23.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
CN
Cat. No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
NC
NC Size
[mm]
NW
NW Size
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
D Min. Bore
[mm]
E
E Thread
ⁿ/ₐ
F
[mm]
G
[mm]
H
[mm]
AB12-M16-90
AB12-M16-90
M16 Nylon 90 Degree Elbow...
Polyamide (Nylon) 6,6
10
8.5
46
12
23
11
M16x1.5
19
46
17
AB12-M20-90
AB12-M20-90
M16 Nylon 90 Degree Elbow...
Polyamide (Nylon) 6,6
12
10
46
12
23
11
M20x1.5
19
46
17
AB16-M16-90
AB16-M16-90
M16 Nylon 90 Degree Elbow...
Polyamide (Nylon) 6,6
16
13
46
12
26
15
M16x1.5
22
48
17
AB16-M20-90
AB16-M20-90
M20 Nylon 90 Degree Elbow...
Polyamide (Nylon) 6,6
16
13
46
13
26
15
M20x1.5
27
49
17
AB20-M20-90
AB20-M20-90
M20 Nylon 90 Degree Elbow...
Polyamide (Nylon) 6,6
20
17
47
13
31
15
M20x1.5
27
51
20
AB25-M25-90
AB25-M25-90
M25 Nylon 90 Degree Elbow...
Polyamide (Nylon) 6,6
25
22
56
15
39
20
M25x1.5
33
62
21
AB32-M32-90
AB32-M32-90
M32 Nylon 90 Degree Elbow...
Polyamide (Nylon) 6,6
32
29
66
16
46
26
M32x1.5
40
76
27
AB40-M40-90
AB40-M40-90
M40 Nylon 90 Degree Elbow...
Polyamide (Nylon) 6,6
40
37
77
16
59
34
M40x1.5
48
93
35
AB50-M50-90
AB50-M50-90
M50 Nylon 90 Degree Elbow...
Polyamide (Nylon) 6,6
50
50
94
16
72
40
M50x1.5
59
114
35
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
NC Standard Weight
ABB Installation Products
09.03.2023
Cap Nut
ABB Installation Products
09.03.2023
90 Fitting PG
ABB Installation Products
09.03.2023
Straight Fittings Metric
ABB Installation Products
09.03.2023
Straight Fittings PG
ABB Installation Products
09.03.2023
Locknut Metric
ABB Installation Products
09.03.2023
Cable Gland Metric
ABB Installation Products
09.03.2023
52 and 53 Series 90 Angle - Liquidtight Connectors
ABB Installation Products
09.03.2023
Metalic Accesories Type: Brass Female Coupler
ABB Installation Products
06.10.2020
52 and 53 Series 45 Angle - Liquidtight Connectors
ABB Installation Products
09.03.2023
Solenoid Connector Interfaces 90 Elbow
ABB Installation Products
09.03.2023
PG Nylon Insulated 90 Angle Connectors - PG Metric Thread Liquidtight Fitti...
ABB Installation Products
09.03.2023
28-TY62
ABB Installation Products
09.03.2023
Interface for Circular Connector
ABB Installation Products
09.03.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성