HC Bare Tube Bundle Shell & Tube Water to Oil Cooling - Multiple material options and cooling water requirements for hydraulic oil or compressed air-cooling applications.
Thermal Transfer Products
Hydraulic Oil Cooling
Industrial
Water Cooled
Shell & Tube
Powered by
CAD모델 선택
{thermaltransferproducts/hydraulic_oil_cooling/industrial/water_cooled/shell_and_tube/hc_series_asmtab.prj},{NB=HC-1036-2-6-O},{MS=HC},{SCON=},{MSS=1036},{NO=1000},{BS=2},{TDC=3/8},{TP=O},{CTM=},{EBM=},{TM=},{ZA=},{A=5.24},{B=6.75},{C=31.00},{D1=3.43},{F=4.00},{G=5.25},{H=2.00},{J=.50 x .75},{K=0.25000000},{PPATH=hc_series_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
PN
Part No.
ⁿ/ₐ
MS
Model Series
ⁿ/ₐ
TCON
Tube Side Connections
ⁿ/ₐ
MSS
Model Size Selected
ⁿ/ₐ
TDC
Tube Diameter Code
ⁿ/ₐ
A
[인치]
B
[인치]
C
[인치]
D
[인치]
E
[인치]
F
[인치]
G
[인치]
H
[인치]
J
[인치]
K
K NPT/BSPT
[인치]
L
ⁿ/ₐ
M
[인치]
N
[인치]
P
[인치]
R
R NPT
[인치]
S
S NPT
[인치]
T
[인치]
SHORTDESC
Short Description
ⁿ/ₐ
HC-0614-1.3-4-O
HC-0614-1.3-4-O
HC
NPT
614
1/4
3.27
4.50
10.00
2.31
16.37
2.75
4.50
1.63
0.44
1/4
1" NPT
17.31
3.66
0.47
3/8 (2)
1 1/2
0.38
TTP offers a compressed a...
HC-0624-1.3-4-O
HC-0624-1.3-4-O
HC
NPT
624
1/4
3.27
4.50
20.00
2.31
26.37
2.75
4.50
1.63
0.44
1/4
1" NPT
27.31
3.66
0.47
3/8 (2)
1 1/2
0.38
TTP offers a compressed a...
HC-0814-1.7-4-O
HC-0814-1.7-4-O
HC
NPT
814
1/4
4.25
6.00
9.00
3.13
16.69
3.50
4.25
1.75
.44 x .63
1/4
1 1/2" NPT
17.88
4.44
0.59
3/8 (2)
2
-
TTP offers a compressed a...
HC-0824-1.7-4-O
HC-0824-1.7-4-O
HC
NPT
824
1/4
4.25
6.00
19.00
3.13
26.69
3.50
4.25
1.75
.44 x .63
1/4
1 1/2" NPT
27.88
4.44
0.59
3/8 (2)
2
-
TTP offers a compressed a...
HC-0836-1.7-4-O
HC-0836-1.7-4-O
HC
NPT
836
1/4
4.25
6.00
31.00
3.13
38.69
3.50
4.25
1.75
.44 x .63
1/4
1 1/2" NPT
39.88
4.44
0.59
3/8 (2)
2
-
TTP offers a compressed a...
HC-1014-2-6-O
HC-1014-2-6-O
HC
NPT
1014
3/8
5.24
6.75
9.00
3.43
17.29
4.00
5.25
2.00
.50 x .75
1/4
1 1/2" NPT
19.13
5.06
0.92
3/8 (4)
2
-
TTP offers a compressed a...
HC-1024-2-6-O
HC-1024-2-6-O
HC
NPT
1024
3/8
5.24
6.75
19.00
3.43
27.29
4.00
5.25
2.00
.50 x .75
1/4
1 1/2" NPT
29.13
5.06
0.92
3/8 (4)
2
-
TTP offers a compressed a...
HC-1036-2-6-O
HC-1036-2-6-O
HC
NPT
1036
3/8
5.24
6.75
31.00
3.43
39.29
4.00
5.25
2.00
.50 x .75
1/4
1 1/2" NPT
41.13
5.06
0.92
3/8 (4)
2
-
TTP offers a compressed a...
HC-1224-2.5-6-O
HC-1224-2.5-6-O
HC
NPT
1224
3/8
6.26
7.75
18.25
4.06
27.00
4.50
6.25
2.50
.50 x .75
3/8
2" NPT
29.63
5.69
1.31
1/2 (4)
3
-
TTP offers a compressed a...
HC-1236-2.5-6-O
HC-1236-2.5-6-O
HC
NPT
1236
3/8
6.26
7.75
30.25
4.06
39.00
4.50
6.25
2.50
.50 x .75
3/8
2" NPT
41.63
5.69
1.31
1/2 (4)
3
-
TTP offers a compressed a...
HC-1248-2.5-6-O
HC-1248-2.5-6-O
HC
NPT
1248
3/8
6.26
7.75
42.25
4.06
51.00
4.50
6.25
2.50
.50 x .75
3/8
2" NPT
53.63
5.69
1.31
1/2 (4)
3
-
TTP offers a compressed a...
HC-1260-2.5-6-O
HC-1260-2.5-6-O
HC
NPT
1260
3/8
6.26
7.75
54.25
4.06
63.00
4.50
6.25
2.50
.50 x .75
3/8
2" NPT
65.63
5.69
1.31
1/2 (4)
3
-
TTP offers a compressed a...
HC-1724-3.5-6-O
HC-1724-3.5-6-O
HC
NPT
1724
3/8
8.62
10.50
17.00
5.43
27.25
5.75
8.25
3.50
.63 x .88
3/8
3" NPT
31.75
7.38
2.25
1/2 (4)
4
-
TTP offers a compressed a...
HC-1736-3.5-6-O
HC-1736-3.5-6-O
HC
NPT
1736
3/8
8.62
10.50
29.00
5.43
39.25
5.75
8.25
3.50
.63 x .88
3/8
3" NPT
43.75
7.38
2.25
1/2 (4)
4
-
TTP offers a compressed a...
HC-1748-3.5-6-O
HC-1748-3.5-6-O
HC
NPT
1748
3/8
8.62
10.50
41.00
5.43
51.25
5.75
8.25
3.50
.63 x .88
3/8
3" NPT
55.75
7.38
2.25
1/2 (4)
4
-
TTP offers a compressed a...
HC-1760-3.5-6-O
HC-1760-3.5-6-O
HC
NPT
1760
3/8
8.62
10.50
53.00
5.43
63.25
5.75
8.25
3.50
.63 x .88
3/8
3" NPT
67.75
7.38
2.25
1/2 (4)
4
-
TTP offers a compressed a...
HC-1772-3.5-6-O
HC-1772-3.5-6-O
HC
NPT
1772
3/8
8.62
10.50
65.00
5.43
75.25
5.75
8.25
3.50
.63 x .88
3/8
3" NPT
79.75
7.38
2.25
1/2 (4)
4
-
TTP offers a compressed a...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성