카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7416 - Guide bushes with shoulder, ball guide aluminium
Steinel Normalien
3 Guide units
Powered by
CAD모델 선택
{steinel/fuehrungselemente_3/st_7416.prj},{NB=ST7416.38X052},{BESTNR=ST7416.38X052},{D1=38},{V=1.000},{D2=46},{D3=58},{D5=66},{D6=58},{D8=83},{L1=52},{L3=37},{L4=15},{BM=mit Bund Wälzführung ohne Käfig},{WG=0.491},{FUNC=Guiding, Stamping, Blanking, Forming}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
D8
Diameter
[mm]
L1
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7416.19X035
ST7416.19X035
19
25
32
40
32
59
35
23
12
with collar Rolling guide...
0.129
ST7416.19X043
ST7416.19X043
19
25
32
40
32
59
43
23
20
with collar Rolling guide...
0.177
ST7416.19X059
ST7416.19X059
19
25
32
40
32
59
59
23
36
with collar Rolling guide...
0.273
ST7416.20X035
ST7416.20X035
20
26
32
40
32
59
35
23
12
with collar Rolling guide...
0.118
ST7416.20X043
ST7416.20X043
20
26
32
40
32
59
43
23
20
with collar Rolling guide...
0.163
ST7416.20X059
ST7416.20X059
20
26
32
40
32
59
59
23
36
with collar Rolling guide...
0.254
ST7416.24X035
ST7416.24X035
24
30
40
48
40
65
35
23
12
with collar Rolling guide...
0.175
ST7416.24X060
ST7416.24X060
24
30
40
48
40
65
60
23
37
with collar Rolling guide...
0.400
ST7416.24X080
ST7416.24X080
24
30
40
48
40
65
80
23
57
with collar Rolling guide...
0.550
ST7416.25X035
ST7416.25X035
25
31
40
48
40
65
35
23
12
with collar Rolling guide...
0.175
ST7416.25X060
ST7416.25X060
25
31
40
48
40
65
60
23
37
with collar Rolling guide...
0.370
ST7416.25X080
ST7416.25X080
25
31
40
48
40
65
80
23
57
with collar Rolling guide...
0.550
ST7416.30X042
ST7416.30X042
30
38
48
56
48
73
42
30
12
with collar Rolling guide...
0.284
ST7416.30X075
ST7416.30X075
30
38
48
56
48
73
75
30
45
with collar Rolling guide...
0.628
ST7416.30X093
ST7416.30X093
30
38
48
56
48
73
93
30
63
with collar Rolling guide...
0.816
ST7416.32X042
ST7416.32X042
32
40
48
56
48
73
42
30
12
with collar Rolling guide...
0.244
ST7416.32X075
ST7416.32X075
32
40
48
56
48
73
75
30
45
with collar Rolling guide...
0.556
ST7416.32X093
ST7416.32X093
32
40
48
56
48
73
93
30
63
with collar Rolling guide...
0.726
ST7416.38X052
ST7416.38X052
38
46
58
66
58
83
52
37
15
with collar Rolling guide...
0.491
ST7416.38X082
ST7416.38X082
38
46
58
66
58
83
82
37
45
with collar Rolling guide...
0.906
ST7416.38X107
ST7416.38X107
38
46
58
66
58
83
107
37
70
with collar Rolling guide...
1.251
ST7416.40X052
ST7416.40X052
40
48
58
66
58
83
52
37
15
with collar Rolling guide...
0.431
ST7416.40X082
ST7416.40X082
40
48
58
66
58
83
82
37
45
with collar Rolling guide...
0.811
ST7416.40X107
ST7416.40X107
40
48
58
66
58
83
107
37
70
with collar Rolling guide...
1.127
ST7416.48X065
ST7416.48X065
48
56
70
80
70
97
65
47
18
with collar Rolling guide...
0.875
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성