카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7170 - Ball cages made of aluminium, with installation assistance
Steinel Normalien
3 Guide units
Powered by
CAD모델 선택
{steinel/fuehrungselemente_3/st_7170.prj},{NB=ST7170.32X054},{BESTNR=ST7170.32X054},{D1=32},{D2=40},{L2=54},{BM=Aluminium mit Montagehilfe},{H=50.000},{WG=0.067},{FUNC=Guiding, Stamping, Blanking, Forming}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L2
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7170.15X030
ST7170.15X030
15
21
30
Aluminium with mounting a...
0.015
ST7170.15X038
ST7170.15X038
15
21
38
Aluminium with mounting a...
0.018
ST7170.15X043
ST7170.15X043
15
21
43
Aluminium with mounting a...
0.022
ST7170.15X054
ST7170.15X054
15
21
54
Aluminium with mounting a...
0.028
ST7170.15X063
ST7170.15X063
15
21
63
Aluminium with mounting a...
0.032
ST7170.16X030
ST7170.16X030
16
22
30
Aluminium with mounting a...
0.015
ST7170.16X038
ST7170.16X038
16
22
38
Aluminium with mounting a...
0.018
ST7170.16X043
ST7170.16X043
16
22
43
Aluminium with mounting a...
0.022
ST7170.16X054
ST7170.16X054
16
22
54
Aluminium with mounting a...
0.028
ST7170.16X063
ST7170.16X063
16
22
63
Aluminium with mounting a...
0.032
ST7170.19X030
ST7170.19X030
19
25
30
Aluminium with mounting a...
0.017
ST7170.19X038
ST7170.19X038
19
25
38
Aluminium with mounting a...
0.022
ST7170.19X043
ST7170.19X043
19
25
43
Aluminium with mounting a...
0.025
ST7170.19X054
ST7170.19X054
19
25
54
Aluminium with mounting a...
0.032
ST7170.19X063
ST7170.19X063
19
25
63
Aluminium with mounting a...
0.037
ST7170.19X074
ST7170.19X074
19
25
74
Aluminium with mounting a...
0.044
ST7170.20X030
ST7170.20X030
20
26
30
Aluminium with mounting a...
0.017
ST7170.20X038
ST7170.20X038
20
26
38
Aluminium with mounting a...
0.022
ST7170.20X043
ST7170.20X043
20
26
43
Aluminium with mounting a...
0.025
ST7170.20X054
ST7170.20X054
20
26
54
Aluminium with mounting a...
0.032
ST7170.20X063
ST7170.20X063
20
26
63
Aluminium with mounting a...
0.037
ST7170.20X074
ST7170.20X074
20
26
74
Aluminium with mounting a...
0.044
ST7170.24X030
ST7170.24X030
24
30
30
Aluminium with mounting a...
0.021
ST7170.24X038
ST7170.24X038
24
30
38
Aluminium with mounting a...
0.027
ST7170.24X043
ST7170.24X043
24
30
43
Aluminium with mounting a...
0.032
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성