카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7152 - Ball cages brass, with lock ring
Steinel Normalien
3 Guide units
Powered by
CAD모델 선택
{steinel/fuehrungselemente_3/st_7152.prj},{NB=ST7152.32X054},{BESTNR=ST7152.32X054},{D1=32},{D2=40},{L2=54},{D4=44.400},{L3=4.100},{B1=2.000},{BM=Messing mit Sicherungsring},{WG=0.123},{FUNC=Guiding, Stamping, Blanking, Forming},{D3=38},{HRING=1.750}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L2
±0.1 Länge
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7152.15X030
ST7152.15X030
15
21
30
Brass with circlip
0.027
ST7152.15X038
ST7152.15X038
15
21
38
Brass with circlip
0.033
ST7152.15X043
ST7152.15X043
15
21
43
Brass with circlip
0.040
ST7152.15X054
ST7152.15X054
15
21
54
Brass with circlip
0.051
ST7152.15X063
ST7152.15X063
15
21
63
Brass with circlip
0.058
ST7152.16X030
ST7152.16X030
16
22
30
Brass with circlip
0.029
ST7152.16X038
ST7152.16X038
16
22
38
Brass with circlip
0.035
ST7152.16X043
ST7152.16X043
16
22
43
Brass with circlip
0.042
ST7152.16X054
ST7152.16X054
16
22
54
Brass with circlip
0.053
ST7152.16X063
ST7152.16X063
16
22
63
Brass with circlip
0.064
ST7152.19X030
ST7152.19X030
19
25
30
Brass with circlip
0.032
ST7152.19X038
ST7152.19X038
19
25
38
Brass with circlip
0.040
ST7152.19X043
ST7152.19X043
19
25
43
Brass with circlip
0.045
ST7152.19X054
ST7152.19X054
19
25
54
Brass with circlip
0.058
ST7152.19X063
ST7152.19X063
19
25
63
Brass with circlip
0.067
ST7152.19X074
ST7152.19X074
19
25
74
Brass with circlip
0.080
ST7152.20X030
ST7152.20X030
20
26
30
Brass with circlip
0.034
ST7152.20X038
ST7152.20X038
20
26
38
Brass with circlip
0.042
ST7152.20X043
ST7152.20X043
20
26
43
Brass with circlip
0.047
ST7152.20X054
ST7152.20X054
20
26
54
Brass with circlip
0.060
ST7152.20X063
ST7152.20X063
20
26
63
Brass with circlip
0.070
ST7152.20X074
ST7152.20X074
20
26
74
Brass with circlip
0.082
ST7152.24X030
ST7152.24X030
24
30
30
Brass with circlip
0.039
ST7152.24X038
ST7152.24X038
24
30
38
Brass with circlip
0.049
ST7152.24X043
ST7152.24X043
24
30
43
Brass with circlip
0.058
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성