카탈로그: Steinel Normalien
생성됨: 04.02.2019
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 9.1
Steinel Normalien
ST 7100 - Guide pillars smooth, for pouring
Steinel Normalien
3 Guide units
Powered by
CAD모델 선택
{steinel/fuehrungselemente_3/st_7100.prj},{NB=ST7100.30X180},{BESTNR=ST7100.30X180},{D1=30},{VERS=1},{L=180},{L1=7},{BM=glatt, zum Einpressen, ohne Gewinde},{WG=0.990},{FUNC=Guiding, Stamping, Blanking, Forming}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
BM
Comment
ⁿ/ₐ
WG
Weight
[kg]
ST7100.10X090
ST7100.10X090
10
90
4
smooth, to press in, with...
0.060
ST7100.10X100
ST7100.10X100
10
100
4
smooth, to press in, with...
0.062
ST7100.10X112
ST7100.10X112
10
112
4
smooth, to press in, with...
0.069
ST7100.10X125
ST7100.10X125
10
125
4
smooth, to press in, with...
0.077
ST7100.10X140
ST7100.10X140
10
140
4
smooth, to press in, with...
0.086
ST7100.12X090
ST7100.12X090
12
90
4
smooth, to press in, with...
0.080
ST7100.12X100
ST7100.12X100
12
100
4
smooth, to press in, with...
0.089
ST7100.12X112
ST7100.12X112
12
112
4
smooth, to press in, with...
0.099
ST7100.12X125
ST7100.12X125
12
125
4
smooth, to press in, with...
0.111
ST7100.12X140
ST7100.12X140
12
140
4
smooth, to press in, with...
0.120
ST7100.15X090
ST7100.15X090
15
90
5
smooth, to press in, with...
0.120
ST7100.15X100
ST7100.15X100
15
100
5
smooth, to press in, with...
0.139
ST7100.15X112
ST7100.15X112
15
112
5
smooth, to press in, with...
0.160
ST7100.15X125
ST7100.15X125
15
125
5
smooth, to press in, with...
0.173
ST7100.15X140
ST7100.15X140
15
140
5
smooth, to press in, with...
0.190
ST7100.15X160
ST7100.15X160
15
160
5
smooth, to press in, with...
0.222
ST7100.15X180
ST7100.15X180
15
180
5
smooth, to press in, with...
0.250
ST7100.15X200
ST7100.15X200
15
200
5
smooth, to press in, with...
0.277
ST7100.15X224
ST7100.15X224
15
224
5
smooth, to press in, with...
0.310
ST7100.15X250
ST7100.15X250
15
250
5
smooth, to press in, with...
0.350
ST7100.16X090
ST7100.16X090
16
90
5
smooth, to press in, with...
0.142
ST7100.16X100
ST7100.16X100
16
100
5
smooth, to press in, with...
0.160
ST7100.16X112
ST7100.16X112
16
112
5
smooth, to press in, with...
0.180
ST7100.16X125
ST7100.16X125
16
125
5
smooth, to press in, with...
0.200
ST7100.16X140
ST7100.16X140
16
140
5
smooth, to press in, with...
0.221
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성