FBNA,FBNBR - O-ring P series
SRD-FA
SRD-FA
t94
Powered by
CAD모델 선택
{srdfaa/fagczih/t94/srd-mifengquan1698.prj},{NB=FBNA40},{CODE=FBNA},{MAT=dinjiao},{YINDU=70±5},{YANSE=0.275,0.275,0.275,0},{KE=-30~100°C},{JIS=1zhoA},{USE=naiyou},{SPECIALTY=naimo},{NO=40},{JIS1=P40},{W=3.5},{WTOL=±0.1},{DO=39.7},{DOTOL=±0.37},{D1=40.0},{DTOL=0/-0.08},{D=46.0},{D1TOL2=+0.08/0},{T=0.00},{TTOL=-}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
MAT
mat
ⁿ/ₐ
YINDU
hardness
ⁿ/ₐ
YANSE
colour
ⁿ/ₐ
KE
ke
ⁿ/ₐ
JIS
JIS symbol
ⁿ/ₐ
USE
use
ⁿ/ₐ
SPECIALTY
Specialty
ⁿ/ₐ
NO
specification
ⁿ/ₐ
JIS1
jis1
ⁿ/ₐ
W
ⁿ/ₐ
WTOL
wtol
ⁿ/ₐ
DO
do inner diameter
ⁿ/ₐ
DOTOL
do tol
ⁿ/ₐ
D1
d
ⁿ/ₐ
DTOL
d tol
ⁿ/ₐ
D
ⁿ/ₐ
D1TOL2
D tol
ⁿ/ₐ
T
ⁿ/ₐ
TTOL
ⁿ/ₐ
FBNA3
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
3
P3
1.9
±0.08
2.8
±0.14
3.0
0/-0.05
6.0
+0.05/0
0.00
-
FBNA4
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
4
P4
1.9
±0.08
3.8
±0.14
4.0
0/-0.05
7.0
+0.05/0
0.00
-
FBNA5
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
5
P5
1.9
±0.08
4.8
±0.15
5.0
0/-0.05
8.0
+0.05/0
0.00
-
FBNA6
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
6
P6
1.9
±0.08
5.8
±0.15
6.0
0/-0.05
9.0
+0.05/0
0.00
-
FBNA7
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
7
P7
1.9
±0.08
6.8
±0.16
7.0
0/-0.05
10.0
+0.05/0
0.00
-
FBNA8
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
8
P8
1.9
±0.08
7.8
±0.16
8.0
0/-0.05
11.0
+0.05/0
0.00
-
FBNA9
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
9
P9
1.9
±0.08
8.8
±0.17
9.0
0/-0.05
12.0
+0.05/0
0.00
-
FBNA10
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
10
P10
1.9
±0.08
9.8
±0.17
10.0
0/-0.05
13.0
+0.05/0
0.00
-
FBNA10A
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
10A
P10A
2.4
±0.09
9.8
±0.17
10.0
0/-0.06
14.0
+0.06/0
0.00
-
FBNA11
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
11
P11
2.4
±0.09
10.8
±0.18
11.0
0/-0.06
15.0
+0.06/0
0.00
-
FBNA11.2
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
11.2
P11.2
2.4
±0.09
11.0
±0.18
11.2
0/-0.06
15.2
+0.06/0
0.00
-
FBNA12
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
12
P12
2.4
±0.09
11.8
±0.19
12.0
0/-0.06
16.0
+0.06/0
0.00
-
FBNA12.5
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
12.5
P12.5
2.4
±0.09
12.3
±0.19
12.5
0/-0.06
16.5
+0.06/0
0.00
-
FBNA14
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
14
P14
2.4
±0.09
13.8
±0.19
14.0
0/-0.06
18.0
+0.06/0
0.00
-
FBNA15
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
15
P15
2.4
±0.09
14.8
±0.20
15.0
0/-0.06
19.0
+0.06/0
0.00
-
FBNA16
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
16
P16
2.4
±0.09
15.8
±0.20
16.0
0/-0.06
20.0
+0.06/0
0.00
-
FBNA18
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
18
P18
2.4
±0.09
17.8
±0.21
18.0
0/-0.06
22.0
+0.06/0
0.00
-
FBNA20
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
20
P20
2.4
±0.09
19.8
±0.22
20.0
0/-0.06
24.0
+0.06/0
0.00
-
FBNA21
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
21
P21
2.4
±0.09
20.8
±0.23
21.0
0/-0.06
25.0
+0.06/0
0.00
-
FBNA22
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
22
P22
2.4
±0.09
21.8
±0.24
22.0
0/-0.06
26.0
+0.06/0
0.00
-
FBNA22A
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
22A
P22A
3.5
±0.1
21.7
±0.24
22.0
0/-0.08
28.0
+0.08/0
0.00
-
FBNA22.4
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
22.4
P22.4
3.5
±0.1
22.1
±0.24
22.4
0/-0.08
28.4
+0.08/0
0.00
-
FBNA24
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
24
P24
3.5
±0.1
23.7
±0.24
24.0
0/-0.08
30.0
+0.08/0
0.00
-
FBNA25
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
25
P25
3.5
±0.1
24.7
±0.25
25.0
0/-0.08
31.0
+0.08/0
0.00
-
FBNA25.5
FBNA
dinjiao
70±5
0.275,0.275,0.275,0
-30~100°C
1zhoA
For mineral oil resistanc...
naimo
25.5
P25.5
3.5
±0.1
25.2
±0.25
25.5
0/-0.08
31.5
+0.08/0
0.00
-
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성