카탈로그: Parker
생성됨: 01.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
RED EO - Tube end reducer
Parker
ERMETO DIN-fittings
Tube to swivel
Powered by
CAD모델 선택
{parker/i_eo_din/02i_rohr_dichtkegel/red.prj},{NB=EO Konus-Reduzieranschluss mit Dichtkegel RED42L/38SOMDCF},{IDNR=},{ZFACTOR=1.300},{ZOOM=0.900},{ERMETO=RED42L/38SOMDCF},{HID=0},{INFO=PDF Link},{PHASEOUT=Phase-out info},{EO2STAHL=},{EOSTAHL=},{EOSTAHLXOMD=X},{EO2EDELSTAHL=},{EOEDELSTAHL=},{EOEDELSTAHLXOMD=},{XOMD=0.000},{BAUREIHE=L/S},{D1=42.000},{D2=38.000},{D3=32.000},{L1=61.500},{L2=45.500},{L3=76.000},{S1=55.000},{S2=60.000},{S3=60.000},{L=59.000},{T1=52.000},{P=2.0},{D4K=41.000},{L1A=16.000},{L2A=22.000},{DK=41.550},{DZ=46.950},{LK=26.150},{LO=4.025},{LD=15.950},{SS=2.500},{L4M=32.500},{TMDF=52.000},{PMDF=2.000},{LMDF=26.500},{LDMDF=18.400},{PT=0.300},{WEIGHT=0.67691},{ERMETO2=RED42L/38SOMDCF}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ERMETO
Order code
ⁿ/ₐ
EO2STAHL
EO-2 Steel
ⁿ/ₐ
EOSTAHL
EO Steel
ⁿ/ₐ
EOSTAHLXOMD
EO Steel X/OMD
ⁿ/ₐ
EO2EDELSTAHL
EO-2 Stainless Steel
ⁿ/ₐ
EOEDELSTAHL
EO Stainless Steel
ⁿ/ₐ
EOEDELSTAHLXOMD
EO Stainless Steel (X/OMD)
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
D2
Tube O.D.
[mm]
D3
Through hole
[mm]
L1
Overall length w/o nut
[mm]
L2
Distance between Seats
[mm]
L3
Overall length with nuts
[mm]
S1
HEX Body
[mm]
S2
HEX Tube Fitting
[mm]
S3
HEX Nut
[mm]
WEIGHT
Weight
[kg]
EO Tube end reducer RED08...
RED08/06ZLCF
X
L
8.000
6.000
4.000
30.500
23.500
38.000
12.000
17.000
14.000
0.04055
EO Tube end reducer RED08...
RED08/06LCF
X
L
8.000
6.000
4.000
30.500
23.500
38.000
12.000
17.000
14.000
0.04073
EO Tube end reducer RED08...
RED08/06LOMDCF
X
L
8.000
6.000
4.000
30.500
23.500
38.000
12.000
17.000
14.000
0.02975
EO Tube end reducer RED08...
RED08/06ZL71
X
L
8.000
6.000
4.000
30.500
23.500
38.000
12.000
17.000
14.000
0.04310
EO Tube end reducer RED08...
RED08/06L71
X
L
8.000
6.000
4.000
30.500
23.500
38.000
12.000
17.000
14.000
0.04310
EO Tube end reducer RED08...
RED08/06LOMD71
X
L
8.000
6.000
4.000
30.500
23.500
38.000
12.000
17.000
14.000
0.03440
EO Tube end reducer RED10...
RED10/06ZLCF
X
L
10.000
6.000
4.000
32.000
25.000
40.000
14.000
19.000
14.000
0.04875
EO Tube end reducer RED10...
RED10/06LCF
X
L
10.000
6.000
4.000
32.000
25.000
40.000
14.000
19.000
14.000
0.05000
EO Tube end reducer RED10...
RED10/06LOMDCF
X
L
10.000
6.000
4.000
32.000
25.000
40.000
14.000
19.000
14.000
0.03760
EO Tube end reducer RED10...
RED10/06ZL71
X
L
10.000
6.000
4.000
32.000
25.000
40.000
14.000
19.000
14.000
0.05030
EO Tube end reducer RED10...
RED10/06L71
X
L
10.000
6.000
4.000
32.000
25.000
40.000
14.000
19.000
14.000
0.05030
EO Tube end reducer RED10...
RED10/06LOMD71
X
L
10.000
6.000
4.000
32.000
25.000
40.000
14.000
19.000
14.000
0.04280
EO Tube end reducer RED10...
RED10/08ZLCF
X
L
10.000
8.000
6.000
32.000
25.000
40.000
14.000
19.000
17.000
0.05497
EO Tube end reducer RED10...
RED10/08LCF
X
L
10.000
8.000
6.000
32.000
25.000
40.000
14.000
19.000
17.000
0.05600
EO Tube end reducer RED10...
RED10/08LOMDCF
X
L
10.000
8.000
6.000
32.000
25.000
40.000
14.000
19.000
17.000
0.03885
EO Tube end reducer RED10...
RED10/08ZL71
X
L
10.000
8.000
6.000
32.000
25.000
40.000
14.000
19.000
17.000
0.06000
EO Tube end reducer RED10...
RED10/08L71
X
L
10.000
8.000
6.000
32.000
25.000
40.000
14.000
19.000
17.000
0.05916
EO Tube end reducer RED10...
RED10/08LOMD71
X
L
10.000
8.000
6.000
32.000
25.000
40.000
14.000
19.000
17.000
0.04290
EO Tube end reducer RED12...
RED12/06ZLCF
X
L
12.000
6.000
4.000
32.000
25.000
40.000
17.000
22.000
14.000
0.06008
EO Tube end reducer RED12...
RED12/06LCF
X
L
12.000
6.000
4.000
32.000
25.000
40.000
17.000
22.000
14.000
0.06023
EO Tube end reducer RED12...
RED12/06LOMDCF
X
L
12.000
6.000
4.000
32.000
25.000
40.000
17.000
22.000
14.000
0.05000
EO Tube end reducer RED12...
RED12/06ZL71
X
L
12.000
6.000
4.000
32.000
25.000
40.000
17.000
22.000
14.000
0.06330
EO Tube end reducer RED12...
RED12/06L71
X
L
12.000
6.000
4.000
32.000
25.000
40.000
17.000
22.000
14.000
0.06330
EO Tube end reducer RED12...
RED12/06LOMD71
X
L
12.000
6.000
4.000
32.000
25.000
40.000
17.000
22.000
14.000
0.05200
EO Tube end reducer RED12...
RED12/08ZLCF
X
L
12.000
8.000
6.000
32.000
25.000
40.000
17.000
22.000
17.000
0.06651
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성