Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05838-02 - Toggle clamps push-pull without mounting bracket
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Push-pull toggle clamps, manual clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schubstangenspanner_handstangenspanner/k1440_asmtab.prj},{NB=05838-02-035000},{OG=185},{B3=24.0},{S=31},{C1=9.5},{D1=10},{D2=19.0},{H=104.5},{L=126.4},{L1=52.0},{L2=16},{L3=18},{L4=36.0},{R=95.0},{HANDKRAFT=100},{SPANNKRAFTF1=1400},{HALTEKRAFTF2=3500},{GEW=0.2624},{EAN=4059495773698},{NDM=6},{NDM1=16},{XA=25.000},{W=1.73570},{W1=170.85216},{BEST=05838-02-03500},{M=M6X25},{M1=M16X1,5},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1440_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
OG
opening angle of handle
[°]
B3
width
[mm]
S
stroke
[mm]
C1
height
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
M
thread
ⁿ/ₐ
M1
thread 1
ⁿ/ₐ
R
Radius
[mm]
HANDKRAFT
hand force FH
[N]
SPANNKRAFTF1
Clamping force F1
[N]
HALTEKRAFTF2
Holding force F2
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05838-02-03500
05838-02-03500
185
24.0
31
9.5
10
19.0
104.5
126.4
52.0
16
18
36.0
M6X25
M16X1,5
95.0
100
1400
3500
0.2624
Yes
82057000
4059495773698
31.12.2099
98% Warenverfügbarkeit. N...
05838-02-05500
05838-02-05500
185
25.6
38
12.0
13
24.0
120.5
158.5
60.0
20
30
40.0
M8X40
M20X1,5
108.5
140
1500
5500
0.4587
Yes
82057000
4059495773704
31.12.2099
98% Warenverfügbarkeit. N...
05838-02-07500
05838-02-07500
185
29.0
67
14.3
16
28.6
146.3
234.9
92.8
23
40
69.8
M10X50
M24X1,5
132.0
160
1600
7500
0.9387
Yes
82057000
4059495773711
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성