Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03021 - Spring plungers with slot and thrust pin, LONG-LOK secured, steel
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Spring plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/federnde_druckstuecke/03021.prj},{NB=03021-1060},{D1=2.7},{L=14},{L1=7},{H=2.0},{N=1.0},{F1=4},{F2=10},{GEW=0.0017},{EAN=4059495016535},{TYP=1},{TYP1=1},{TYP2=1},{TYP3=1},{TYP4=1},{Z=1},{NDM=6},{XJ=6.000},{NDM1=0.0000},{XA=1.50},{XB=4.20},{XC=1.00},{XD=2.00},{XE=7.00},{XF=10.70},{XG=0.75},{XH=0.75},{BEST=03021-106},{MATERIAL=Stahl},{AUSF=leichte Federkraft},{FORM=A},{D=M 6},{L2=ca. zwei Gewindegänge},{DREHMOMENTEIN=0,44},{DREHMOMENTAUS=0,21},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=NORELEM,,BLOHM},{ZGT=ca. zwei Gewindegänge },{IMPERIAL=MM},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
ⁿ/ₐ
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque after third unscrewing approx.
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03021-04
03021-04
Steel
Standard spring force
M 4
1.8
9
5
approx. two thread dials
1.5
0.6
6
20
0,18
0,12
0.0005
Yes
73181520
4059495016467
98% Warenverfügbarkeit. N...
31.12.2099
03021-05
03021-05
Steel
Standard spring force
M 5
2.4
12
6
approx. two thread dials
2.0
0.8
6
20
0,12
0,08
0.0010
Yes
73181520
4059495016474
98% Warenverfügbarkeit. N...
31.12.2099
03021-06
03021-06
Steel
Standard spring force
M 6
2.7
14
7
approx. two thread dials
2.0
1.0
7
20
0,44
0,21
0.0017
Yes
73181520
4059495016481
98% Warenverfügbarkeit. N...
31.12.2099
03021-08
03021-08
Steel
Standard spring force
M 8
4.0
16
8
approx. two thread dials
2.0
1.2
15
30
1,10
0,38
0.0037
Yes
73181520
4059495016498
98% Warenverfügbarkeit. N...
31.12.2099
03021-10
03021-10
Steel
Standard spring force
M 10
4.5
19
9
approx. two thread dials
2.5
1.6
20
35
1,36
0,62
0.0063
Yes
73181520
4059495016504
98% Warenverfügbarkeit. N...
31.12.2099
03021-12
03021-12
Steel
Standard spring force
M 12
6.0
22
10
approx. two thread dials
3.5
2.0
30
55
2,11
1,41
0.0111
Yes
73181520
4059495016580
98% Warenverfügbarkeit. N...
31.12.2099
03021-16
03021-16
Steel
Standard spring force
M 16
8.5
24
14
approx. two thread dials
4.5
2.5
45
100
3,95
3,05
0.0340
Yes
73181520
4059495016597
98% Warenverfügbarkeit. N...
31.12.2099
03021-104
03021-104
Steel
light spring force
M 4
1.8
9
5
approx. two thread dials
1.5
0.6
3
10
0,18
0,12
0.0005
Yes
73181520
4059495016511
98% Warenverfügbarkeit. N...
31.12.2099
03021-105
03021-105
Steel
light spring force
M 5
2.4
12
6
approx. two thread dials
2.0
0.8
3
10
0,12
0,08
0.0010
Yes
73181520
4059495016528
98% Warenverfügbarkeit. N...
31.12.2099
03021-106
03021-106
Steel
light spring force
M 6
2.7
14
7
approx. two thread dials
2.0
1.0
4
10
0,44
0,21
0.0017
Yes
73181520
4059495016535
98% Warenverfügbarkeit. N...
31.12.2099
03021-108
03021-108
Steel
light spring force
M 8
4.0
16
8
approx. two thread dials
2.0
1.2
7
15
1,10
0,38
0.0035
Yes
73181520
4059495016542
98% Warenverfügbarkeit. N...
31.12.2099
03021-110
03021-110
Steel
light spring force
M 10
4.5
19
9
approx. two thread dials
2.5
1.6
9
16
1,36
0,62
0.0065
Yes
73181520
4059495016559
98% Warenverfügbarkeit. N...
31.12.2099
03021-112
03021-112
Steel
light spring force
M 12
6.0
22
10
approx. two thread dials
3.5
2.0
14
26
2,11
1,41
0.0111
Yes
73181520
4059495016566
98% Warenverfügbarkeit. N...
31.12.2099
03021-116
03021-116
Steel
light spring force
M 16
8.5
24
14
approx. two thread dials
4.5
2.5
22
50
3,95
3,05
0.0218
Yes
73181520
4059495016573
98% Warenverfügbarkeit. N...
31.12.2099
03021-205
03021-205
Steel
strong spring force
M 5
2.4
12
6
approx. two thread dials
2.0
0.8
9
25
0.12
0.08
0.0010
Yes
73181520
4059495016603
98% Warenverfügbarkeit. N...
31.12.2099
03021-206
03021-206
Steel
strong spring force
M 6
2.7
14
7
approx. two thread dials
2.0
1.0
11
25
0.44
0.21
0.0018
Yes
73181520
4059495016610
98% Warenverfügbarkeit. N...
31.12.2099
03021-208
03021-208
Steel
strong spring force
M 8
4.0
16
8
approx. two thread dials
2.0
1.2
22
43
1.10
0.38
0.0036
Yes
73181520
4059495016627
98% Warenverfügbarkeit. N...
31.12.2099
03021-210
03021-210
Steel
strong spring force
M 10
4.5
19
9
approx. two thread dials
2.5
1.6
20
54
1.36
0.62
0.0066
Yes
73181520
4059495016634
98% Warenverfügbarkeit. N...
31.12.2099
03021-212
03021-212
Steel
strong spring force
M 12
6.0
22
10
approx. two thread dials
3.5
2.0
36
94
2.11
1.41
0.0113
Yes
73181520
4059495016641
98% Warenverfügbarkeit. N...
31.12.2099
03021-216
03021-216
Steel
strong spring force
M 16
8.5
24
14
approx. two thread dials
4.5
2.5
60
110
3.99
3.05
0.0226
Yes
73181520
4059495016658
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성