Modèle R1-01-SKF - Roulement rigide à billes ouvert
MICHAUD CHAILLY - Direct Transmission
Roulements
rigides
Powered by
CAD모델 선택
{michaud_chailly_transmission/roulements/rigides/r1_01_skf.prj},{NB=michaud_chailly_6209/C3},{D1=45.000},{D2=85.000},{L1=19.0},{DD1=57.60},{D11=35.10},{D1X=21.60},{HH=0.000},{R0MAX=0.000},{R0=0.000},{R12=1.10},{PITCH=65.00},{DW=12.303},{DDAMIN=52.000},{DDAMAX=0.000},{DDBMIN=0.000},{DDBMAX=0.000},{DBMIN=0.000},{DAMAX=78.000},{BBAMIN=0.000},{CAMAX=0.000},{RAMAX=1.000},{LOAD1=35.100},{LOAD2=21.600},{LOAD3=0.915},{SPEED1=17000},{SPEED2=11000},{KR=0.025},{F0=14.200},{Z=10},{II=1},{MASS=0.416},{DESIGNATION=6209},{REF=6209/C3},{MODELE=R1-01},{MARQUE=SKF},{JEU=C3},{CAGE=ACIER},{SPECIFICATION=-},{POIDS=0,404},{INFOS=INFOTEXTE},{WEB=WWW},{SCHEMA=0},{C=},{CX=},{CXX=},{XXVARIANT=},{XXDESIGN=Single row},{XXSEALING=No seals},{VARIANT=},{DD2=},{DD2X=},{D22=75.19}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
DESIGNATION
Designation
ⁿ/ₐ
REF
Référence
ⁿ/ₐ
MODELE
ⁿ/ₐ
MARQUE
ⁿ/ₐ
JEU
ⁿ/ₐ
CAGE
ⁿ/ₐ
SPECIFICATION
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
POIDS
[kg]
Michaud Chailly 16002
16002
16002
R1-01
SKF
CN
ACIER
-
15.000
32.000
8.0
0,025
Michaud Chailly 16002/C3
16002
16002/C3
R1-01
SKF
C3
ACIER
-
15.000
32.000
8.0
0,025
Michaud Chailly 16003
16003
16003
R1-01
SKF
CN
ACIER
-
17.000
35.000
8.0
0,029
Michaud Chailly 16004
16004
16004
R1-01
SKF
CN
ACIER
-
20.000
42.000
8.0
0,048
Michaud Chailly 16004/C3
16004
16004/C3
R1-01
SKF
C3
ACIER
-
20.000
42.000
8.0
0,048
Michaud Chailly 16005
16005
16005
R1-01
SKF
CN
ACIER
-
25.000
47.000
8.0
0,056
Michaud Chailly 16005/C3
16005
16005/C3
R1-01
SKF
C3
ACIER
-
25.000
47.000
8.0
0,056
Michaud Chailly 16005TN9
16005
16005TN9
R1-01
SKF
CN
POLYAMIDE
-
25.000
47.000
8.0
0,056
Michaud Chailly 16006
16006
16006
R1-01
SKF
CN
ACIER
-
30.000
55.000
9.0
0,085
Michaud Chailly 16006/C3
16006
16006/C3
R1-01
SKF
C3
ACIER
-
30.000
55.000
9.0
0,085
Michaud Chailly 16007
16007
16007
R1-01
SKF
CN
ACIER
-
35.000
62.000
9.0
0,108
Michaud Chailly 16007/C3
16007
16007/C3
R1-01
SKF
C3
ACIER
-
35.000
62.000
9.0
0,108
Michaud Chailly 16008
16008
16008
R1-01
SKF
CN
ACIER
-
40.000
68.000
9.0
0,125
Michaud Chailly 16008/C3
16008
16008/C3
R1-01
SKF
C3
ACIER
-
40.000
68.000
9.0
0,125
Michaud Chailly 16009
16009
16009
R1-01
SKF
CN
ACIER
-
45.000
75.000
10.0
0,166
Michaud Chailly 16009/C3
16009
16009/C3
R1-01
SKF
C3
ACIER
-
45.000
75.000
10.0
0,166
Michaud Chailly 16010
16010
16010
R1-01
SKF
CN
ACIER
-
50.000
80.000
10.0
0,179
Michaud Chailly 16010/C3
16010
16010/C3
R1-01
SKF
C3
ACIER
-
50.000
80.000
10.0
0,179
Michaud Chailly 16011
16011
16011
R1-01
SKF
CN
ACIER
-
55.000
90.000
11.0
0,269
Michaud Chailly 16011/C3
16011
16011/C3
R1-01
SKF
C3
ACIER
-
55.000
90.000
11.0
0,269
Michaud Chailly 16012
16012
16012
R1-01
SKF
CN
ACIER
-
60.000
95.000
11.0
0,279
Michaud Chailly 16012/C3
16012
16012/C3
R1-01
SKF
C3
ACIER
-
60.000
95.000
11.0
0,281
Michaud Chailly 16013
16013
16013
R1-01
SKF
CN
ACIER
-
65.000
100.000
11.0
0,282
Michaud Chailly 16013/C3
16013
16013/C3
R1-01
SKF
C3
ACIER
-
65.000
100.000
11.0
0,291
Michaud Chailly 16014
16014
16014
R1-01
SKF
CN
ACIER
-
70.000
110.000
13.0
0,417
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성