카탈로그: AMDL - Atelier Mécanique de La Lauch
생성됨: 06.07.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
P22 - Guide pillar - Demountabble guide pillar with central fixing
AMDL - Atelier Mécanique de La Lauch
Guiding Components - MDL standard
Powered by
CAD모델 선택
{mdl/guiding_elements_mdl/p22.prj},{NB=mdl_europe_P22.019.080_1},{REF=P22.019.080},{MAT=Case-hardened and tempered to 60 - 64 HRC},{OPT=1},{D1=19},{D2=19},{F=80}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
E
[mm]
D
d
ⁿ/ₐ
M
m
[mm]
A
a
[mm]
B
b
[mm]
CMIN
C min.
[mm]
WASHER
Washer
ⁿ/ₐ
H
h
[mm]
F
[mm]
MDL Europe - P22.019.080
P22.019.080
Case-hardened and tempere...
19
19
25
25
19
20
M5
6
3.3
4.2
28
P02.020.000
3.3
80
MDL Europe - P22.019.090
P22.019.090
Case-hardened and tempere...
19
19
25
25
19
20
M5
6
3.3
4.2
28
P02.020.000
3.3
90
MDL Europe - P22.019.100
P22.019.100
Case-hardened and tempere...
19
19
25
25
19
20
M5
6
3.3
4.2
28
P02.020.000
3.3
100
MDL Europe - P22.019.110
P22.019.110
Case-hardened and tempere...
19
19
25
25
19
20
M5
6
3.3
4.2
28
P02.020.000
3.3
110
MDL Europe - P22.019.125
P22.019.125
Case-hardened and tempere...
19
19
25
25
19
20
M5
6
3.3
4.2
28
P02.020.000
3.3
125
MDL Europe - P22.019.140
P22.019.140
Case-hardened and tempere...
19
19
25
25
19
20
M5
6
3.3
4.2
28
P02.020.000
3.3
140
MDL Europe - P22.019.160
P22.019.160
Case-hardened and tempere...
19
19
25
25
19
20
M5
6
3.3
4.2
28
P02.020.000
3.3
160
MDL Europe - P22.020.080
P22.020.080
Case-hardened and tempere...
20
20
25
25
19
20
M5
6
3.3
4.2
28
P02.020.000
3.3
80
MDL Europe - P22.020.090
P22.020.090
Case-hardened and tempere...
20
20
25
25
19
20
M5
6
3.3
4.2
28
P02.020.000
3.3
90
MDL Europe - P22.020.100
P22.020.100
Case-hardened and tempere...
20
20
25
25
19
20
M5
6
3.3
4.2
28
P02.020.000
3.3
100
MDL Europe - P22.020.110
P22.020.110
Case-hardened and tempere...
20
20
25
25
19
20
M5
6
3.3
4.2
28
P02.020.000
3.3
110
MDL Europe - P22.020.125
P22.020.125
Case-hardened and tempere...
20
20
25
25
19
20
M5
6
3.3
4.2
28
P02.020.000
3.3
125
MDL Europe - P22.020.140
P22.020.140
Case-hardened and tempere...
20
20
25
25
19
20
M5
6
3.3
4.2
28
P02.020.000
3.3
140
MDL Europe - P22.020.160
P22.020.160
Case-hardened and tempere...
20
20
25
25
19
20
M5
6
3.3
4.2
28
P02.020.000
3.3
160
MDL Europe - P22.024.080
P22.024.080
Case-hardened and tempere...
24
24
32
32
24
25
M6
8
5.0
4.0
35
P02.025.000
5.0
80
MDL Europe - P22.024.090
P22.024.090
Case-hardened and tempere...
24
24
32
32
24
25
M6
8
5.0
4.0
35
P02.025.000
5.0
90
MDL Europe - P22.024.100
P22.024.100
Case-hardened and tempere...
24
24
32
32
24
25
M6
8
5.0
4.0
35
P02.025.000
5.0
100
MDL Europe - P22.024.110
P22.024.110
Case-hardened and tempere...
24
24
32
32
24
25
M6
8
5.0
4.0
35
P02.025.000
5.0
110
MDL Europe - P22.024.125
P22.024.125
Case-hardened and tempere...
24
24
32
32
24
25
M6
8
5.0
4.0
35
P02.025.000
5.0
125
MDL Europe - P22.024.140
P22.024.140
Case-hardened and tempere...
24
24
32
32
24
25
M6
8
5.0
4.0
35
P02.025.000
5.0
140
MDL Europe - P22.024.160
P22.024.160
Case-hardened and tempere...
24
24
32
32
24
25
M6
8
5.0
4.0
35
P02.025.000
5.0
160
MDL Europe - P22.024.180
P22.024.180
Case-hardened and tempere...
24
24
32
32
24
25
M6
8
5.0
4.0
35
P02.025.000
5.0
180
MDL Europe - P22.024.200
P22.024.200
Case-hardened and tempere...
24
24
32
32
24
25
M6
8
5.0
4.0
35
P02.025.000
5.0
200
MDL Europe - P22.025.080
P22.025.080
Case-hardened and tempere...
25
25
32
32
24
25
M6
8
5.0
4.0
35
P02.025.000
5.0
80
MDL Europe - P22.025.090
P22.025.090
Case-hardened and tempere...
25
25
32
32
24
25
M6
8
5.0
4.0
35
P02.025.000
5.0
90
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성