lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-FREILAUF-BB - Ball bearing freewheels, Design BB
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Freewheels
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/freilaeufe/kulg_freilauf_bb.prj},{NB=BB20},{ARTNR=BB20},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Wärmebehandelter Kohlenstoffstahl},{HW=-},{D=20},{DD=47},{D1=41.7},{B=14},{R=1.0},{B1JS9=3},{T=1.5},{B2JS10=6},{T1=2.5},{T2=1.6},{PI=6 x 4 x 14 (19)},{PA=3 x 3 x 14},{DM=61},{SM=0.014},{UEDI=3000},{UEDA=1600},{LTD=8500},{LTS=4900},{GEW=120},{AIR=29},{VJ=0.7},{PIB=6},{PIH=4},{PIL=14},{PAB=3},{PAH=3},{PAL=14},{CTN=84836020}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
D1
[mm]
B
[mm]
R
r
[mm]
DM
Torque
[Nm]
SM
Drag Torque
[Nm]
UEDI
max. Overrunning - Innerer Race
[1/min]
UEDA
max. Overrunning - Outer Race
[1/min]
LTD
Load Rating radial - dyn. C
[N]
LTS
Load Rating radial - stat. C0
[N]
GEW
approx. Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
BB15
BB15
Steel
Heat treated carbon steel
15
35
32.6
11
0.6
29
0.010
3600
2000
5950
3230
50
84836020
BB17
BB17
Steel
Heat treated carbon steel
17
40
36.1
12
0.6
43
0.010
3500
1900
7000
3700
80
84836020
BB20
BB20
Steel
Heat treated carbon steel
20
47
41.7
14
1.0
61
0.014
3000
1600
8500
4900
120
84836020
BB25
BB25
Steel
Heat treated carbon steel
25
52
47.1
15
1.0
78
0.017
2500
1400
10700
6300
150
84836020
BB30
BB30
Steel
Heat treated carbon steel
30
62
56.6
16
1.0
140
0.030
2000
1100
11900
7900
230
84836020
BB35
BB35
Steel
Heat treated carbon steel
35
72
64.0
17
1.1
173
0.034
1800
1000
13500
9700
320
84836020
BB40
BB40
Steel
Heat treated carbon steel
40
80
71.0
22
1.1
260
0.040
1800
900
14500
11700
400
84836020
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성