Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1388 - Schwenkspanner-pneumatisch
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Clamping elements
Swing clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/spannelemente/schwenkspanner/04365_asmtab.prj},{NB=K1388.03945},{B=65},{B1=16},{B2=10},{B3=48},{D=30},{D1=16},{D2=28},{D4=8.0},{D5=28},{D6=8.4},{D7=48},{H=85},{H1=50},{H2=18},{H3=45.5},{H4=12},{H5=9},{H6=81},{H7=6},{L=30},{L1=45},{L2=37},{S1=1.2},{HALTEKRAFT=0.8},{XMIN=32.5},{XMAX=39.0},{YMIN=33.5},{YMAX=40.0},{GEW=0.5145},{EAN=4059245339051},{TYP=2},{W=-90},{S1X=1.2},{BESTKIPP=K1388.03945},{AUSF=links},{D3=M08},{F=400},{BETRDRUCK=0,3 - 0,7},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,WERKSTUECK_SPANNSYSTEME_FRENCH,NORELEM},{IMPERIAL=MM},{PPATH=04365_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
D
width
[mm]
D1
width
[mm]
D2
width
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
D7
Diameter
[mm]
H
Diameter
[mm]
H1
Diameter
[mm]
H2
Diameter
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
H6
height
[mm]
H7
height
[mm]
L
height
[mm]
L1
height
[mm]
L2
height
[mm]
S1
travel
[mm]
F
Clampingforce
[N]
HALTEKRAFT
Holding force
[kN]
BETRDRUCK
Operating pressure
[MPa]
XMIN
height
ⁿ/ₐ
XMAX
height
ⁿ/ₐ
YMIN
height
ⁿ/ₐ
YMAX
height
ⁿ/ₐ
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1388.13945
K1388.13945
rechts
65
16
10
48
30
16
28
M08
8.0
28
8.4
48
85
50
18
45.5
12
9
81
6
30
45
37
1.2
400
0.8
0,3 - 0,7
32.5
39.0
33.5
40.0
0.5143
Info
Yes
84662080
4059245339044
31.12.2099
98% Warenverfügbarkeit. N...
K1388.03945
K1388.03945
links
65
16
10
48
30
16
28
M08
8.0
28
8.4
48
85
50
18
45.5
12
9
81
6
30
45
37
1.2
400
0.8
0,3 - 0,7
32.5
39.0
33.5
40.0
0.5145
Info
Yes
84662080
4059245339051
31.12.2099
98% Warenverfügbarkeit. N...
K1388.15155
K1388.15155
rechts
85
20
13
64
40
22
35
M10
10.0
35
10.4
64
106
65
22
57.0
15
11
101
8
40
55
45
1.6
650
1.3
0,3 - 0,7
41.5
51.0
44.0
53.5
1.1200
Info
Yes
84662080
4059245339068
31.12.2099
98% Warenverfügbarkeit. N...
K1388.05155
K1388.05155
links
85
20
13
64
40
22
35
M10
10.0
35
10.4
64
106
65
22
57.0
15
11
101
8
40
55
45
1.6
650
1.3
0,3 - 0,7
41.5
51.0
44.0
53.5
1.1200
Info
Yes
84662080
4059245339075
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성