Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1547 - Push-pull toggle clamp with mounting bracket
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/k1547_asmtab.prj},{NB=K1547.040000},{S=66.7},{OG=181},{A3=31.8},{B3=40.0},{C1=37.0},{D1=15.9},{H=164.5},{L=169.2},{L1=86.0},{L2=17.0},{L3=32.0},{L4=69.0},{R=127},{T=5},{GEW=1.1150},{EAN=4059245497218},{XA=180.0},{XB=0.00000},{XC=10.000},{XD=50.000},{XE=0.000},{XF=0},{XG=5},{XH=12},{TYP=3.000},{BESTKIPP=K1547.04000},{LOCHBILD=3},{AUSF=mit Konsole},{A1=62},{A2=21},{B=45.2},{B1=76},{B2=45.2},{C2=21},{C3=52.8},{D=8.5},{M=M10},{M1=M27x2},{HANDKRAFT=100},{HALTEKRAFTF2=4000},{SPANNKRAFTF1=2000},{BS=Infotext},{ROHS=Yes},{INFO=},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{ZGT=mit Konsole},{ZGT1=ohne Konsole},{PPATH=k1547_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
LOCHBILD
Hole arrangement 1
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
S
stroke
[mm]
OG
opening angle of handle
[°]
A1
width
[mm]
A2
distance
[mm]
A3
distance
[mm]
B3
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
distance
[mm]
C1
height
[mm]
C2
distance
[mm]
C3
distance
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
distance
[mm]
M
thread
[mm]
M1
thread
[mm]
R
Radius
[mm]
T
thickness
ⁿ/ₐ
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF2
Holding force F2
[N]
SPANNKRAFTF1
Clamping force F1
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
INFO
Technical Information
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
ZGT
Drawing reference
ⁿ/ₐ
ZGT1
Zeichnugnstext
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1547.01000
K1547.01000
1
mit Konsole
20.3
189
30
13.5
10.5
24.0
18
44
-
26.0
-
-
5.2
9.4
94.5
64.3
30.0
8.7
15.8
21.3
M6
M16x1.5
68
4
40
1000
500
0.1970
Yes
82057000
4059245497195
mit Konsole
ohne Konsole
31.12.2099
98% Warenverfügbarkeit. N...
K1547.02000
K1547.02000
2
mit Konsole
40.0
186
41.3
14.4
19.0
28.6
41.3
69.9
41.3
33.3
12.7
33.3
5.6
10.9
123.0
118.7
41.7
11.0
25.4
40.7
M8
M20x1.5
90
5
60
2000
1000
0.4963
Yes
82057000
4059245497201
mit Konsole
ohne Konsole
31.12.2099
98% Warenverfügbarkeit. N...
K1547.04000
K1547.04000
3
mit Konsole
66.7
181
62
21
31.8
40.0
45.2
76
45.2
37.0
21
52.8
8.5
15.9
164.5
169.2
86.0
17.0
32.0
69.0
M10
M27x2
127
5
100
4000
2000
1.1150
Yes
82057000
4059245497218
mit Konsole
ohne Konsole
31.12.2099
98% Warenverfügbarkeit. N...
K1547.11000
K1547.11000
-
ohne Konsole
20.3
189
-
-
0.0
0.0
-
-
-
26.0
-
-
-
9.4
78.0
64.3
34.0
12.7
15.8
21.3
M6
M16x1.5
68
0
40
1000
500
0.1220
Yes
82057000
4059245497225
mit Konsole
ohne Konsole
31.12.2099
98% Warenverfügbarkeit. N...
K1547.12000
K1547.12000
-
ohne Konsole
40.0
186
-
-
0.0
0.0
-
-
-
33.3
-
-
-
10.9
100.9
118.7
46.7
16.0
25.4
40.7
M8
M20x1.5
90
0
60
2000
1000
0.2800
Yes
82057000
4059245497232
mit Konsole
ohne Konsole
31.12.2099
98% Warenverfügbarkeit. N...
K1547.14000
K1547.14000
-
ohne Konsole
66.7
181
-
0.0
0.0
-
-
-
37.0
-
-
-
15.9
143.0
169.2
91.0
22.0
32.0
69.0
M10
M27x2
127
0
100
4000
2000
0.7750
Yes
82057000
4059245497249
mit Konsole
ohne Konsole
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성