Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0059 - Toggle clamps vertical with safety interlock with flat foot and adjustable clamping spindle
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Toggle clamps, power clamps
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/schnellslpanner_kraftspanner/05716_asmtab.prj},{NB=K0059.0250_0},{OH1=95},{OH2=125},{OG1=70},{OG2=85},{A=19},{A1=35},{A2=8},{B=32},{B1=47},{B3=8.8},{C=32},{C1=17.5},{D=7.1},{H=175},{L=110},{L1=75},{HANDKRAFT=190},{F1=1000},{F2=2800},{GEW=0.4637},{EAN=4059245034536},{TYP=1.0},{NDM=8.0},{XA=60.000},{SW=13.0},{W3=105.000},{W4=60.000},{VERS=5.000},{VERS1=6.000},{VERS2=5.000},{VERS3=5.000},{XOG1=67.33866},{OL1=40.87544},{XOG2=80.84498},{OL2=24.61563},{BESTKIPP=K0059.0250},{BESTBW=K0098.04},{M=M8x60},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA},{W=150},{W1=135},{XPOS='0','Haltearm geschlossen','1','Anschlag Position 1','2','Anschlag Position 2'},{PPATH=05716_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
OH1
opening angle of holding arm, position 1
[mm]
OH2
opening angle of holding arm, position 2
[mm]
OG1
opening angle of handle, position 1
[mm]
OG2
opening angle of handle, position 2
[mm]
A
distance
[mm]
A1
Length
[mm]
A2
distance
[mm]
B
distance
[mm]
B1
width
[mm]
B3
width
[mm]
C
height
[mm]
C1
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
clamping spindles
ⁿ/ₐ
HANDKRAFT
hand force
[N]
F1
Holding force
[mm]
F2
Holding force
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0059.0250
K0059.0250
95
125
70
85
19
35
8
32
47
8.8
32
17.5
7.1
175
110
75
M8x60
190
1000
2800
0.4637
Yes
82057000
4059245034536
31.12.2099
98% Warenverfügbarkeit. N...
K0059.0350
K0059.0350
90
120
70
80
32
50
9
45
64
10.6
43
22.0
8.3
220
146
95
M10x80
230
2200
4500
0.9857
Yes
82057000
4059245034543
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성