BA04 - O-ring V series
HEFA
29-sealingelemeng
Powered by
CAD모델 선택
{hefa/29-sealingelemeng/ba04.prj},{NB=BA04BA-175},{SC=BA04BA},{LX=V series},{MAT=Nitrile rubber},{HRC=HS70±5},{CL=black },{PP=Mineral oil resistant},{OTR=-20℃~100℃},{GG=175},{NU=V175},{DD=4.0},{DDT=4.0±0.1},{DO=173.0},{IDT=±1.37},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
LX
type
ⁿ/ₐ
MAT
texture of material
ⁿ/ₐ
HRC
hardness
ⁿ/ₐ
CL
colour
ⁿ/ₐ
PP
purpose
ⁿ/ₐ
OTR
Operating temperature range
ⁿ/ₐ
GG
Specifications
ⁿ/ₐ
NU
Nominal number
ⁿ/ₐ
DDT
d
[mm]
DO
internal diameter(do)
[mm]
IDT
Inner diameter tolerance
[mm]
BA04BA-15
BA04BA-15
BA04BA
V series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
15
V15
4.0±0.1
14.5
±0.21
BA04BA-24
BA04BA-24
BA04BA
V series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
24
V24
4.0±0.1
23.5
±0.25
BA04BA-34
BA04BA-34
BA04BA
V series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
34
V35
4.0±0.1
33.5
±0.34
BA04BA-40
BA04BA-40
BA04BA
V series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
40
V40
4.0±0.1
39.5
±0.38
BA04BA-55
BA04BA-55
BA04BA
V series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
55
V55
4.0±0.1
54.5
±0.50
BA04BA-70
BA04BA-70
BA04BA
V series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
70
V70
4.0±0.1
69.0
±0.62
BA04BA-85
BA04BA-85
BA04BA
V series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
85
V85
4.0±0.1
84.0
±0.73
BA04BA-100
BA04BA-100
BA04BA
V series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
100
V100
4.0±0.1
99.0
±0.84
BA04BA-120
BA04BA-120
BA04BA
V series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
120
V120
4.0±0.1
119.0
±0.98
BA04BA-150
BA04BA-150
BA04BA
V series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
150
V150
4.0±0.1
148.5
±1.19
BA04BA-175
BA04BA-175
BA04BA
V series
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
175
V175
4.0±0.1
173.0
±1.37
BA04BC-15
BA04BC-15
BA04BC
V series
Fluororubber
HS70±5
black
High temperature resistan...
-40℃~200℃
15
V15
4.0±0.1
14.5
±0.25
BA04BC-24
BA04BC-24
BA04BC
V series
Fluororubber
HS70±5
black
High temperature resistan...
-40℃~200℃
24
V24
4.0±0.1
23.5
±0.30
BA04BC-34
BA04BC-34
BA04BC
V series
Fluororubber
HS70±5
black
High temperature resistan...
-40℃~200℃
34
V35
4.0±0.1
33.5
±0.41
BA04BC-40
BA04BC-40
BA04BC
V series
Fluororubber
HS70±5
black
High temperature resistan...
-40℃~200℃
40
V40
4.0±0.1
39.5
±0.45
BA04BC-55
BA04BC-55
BA04BC
V series
Fluororubber
HS70±5
black
High temperature resistan...
-40℃~200℃
55
V55
4.0±0.1
54.5
±0.60
BA04BC-70
BA04BC-70
BA04BC
V series
Fluororubber
HS70±5
black
High temperature resistan...
-40℃~200℃
70
V70
4.0±0.1
69.0
±0.75
BA04BC-85
BA04BC-85
BA04BC
V series
Fluororubber
HS70±5
black
High temperature resistan...
-40℃~200℃
85
V85
4.0±0.1
84.0
±0.88
BA04BC-100
BA04BC-100
BA04BC
V series
Fluororubber
HS70±5
black
High temperature resistan...
-40℃~200℃
100
V100
4.0±0.1
99.0
±1.01
BA04BC-120
BA04BC-120
BA04BC
V series
Fluororubber
HS70±5
black
High temperature resistan...
-40℃~200℃
120
V120
4.0±0.1
119.0
±1.18
BA04BC-150
BA04BC-150
BA04BC
V series
Fluororubber
HS70±5
black
High temperature resistan...
-40℃~200℃
150
V150
4.0±0.1
148.5
±1.43
BA04BC-175
BA04BC-175
BA04BC
V series
Fluororubber
HS70±5
black
High temperature resistan...
-40℃~200℃
175
V175
4.0±0.1
173.0
±1.64
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성