BA02 - O-ring S series
HEFA
29-sealingelemeng
Powered by
CAD모델 선택
{hefa/29-sealingelemeng/ba02.prj},{NB=BA02AB-50},{SC=BA02AB},{MAT=silicon rubber},{HRC=HS50±5},{CL=Translucent color},{PP=High temperature resistant},{OTR=-40℃~200℃},{GG=50},{NU=50},{DD=2.0},{DDT=2.0±0.1},{DO=49.5},{IDT=±0.76},{FDD1=50.0},{D1T=0/-0.05},{FDD=53.0},{DT=+0.05/0},{INFOTEXT=website}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Serial code
ⁿ/ₐ
MAT
texture of material
ⁿ/ₐ
HRC
hardness
ⁿ/ₐ
CL
colour
ⁿ/ₐ
PP
purpose
ⁿ/ₐ
OTR
Operating temperature range
ⁿ/ₐ
GG
Specifications
ⁿ/ₐ
NU
Nominal number
ⁿ/ₐ
DDT
d
[mm]
DO
internal diameter(do)
[mm]
IDT
Inner diameter tolerance
[mm]
FDD1
Fit dimension D1
[mm]
D1T
D1 tolerance
[mm]
FDD
Fit dimension D
[mm]
DT
D tolerance
[mm]
BA02BA-3
BA02BA-3
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
3
3
1.5±0.1
2.5
±0.16
3.0
0/-0.05
5.0
+0.05/0
BA02BA-4
BA02BA-4
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
4
4
1.5±0.1
3.5
±0.16
4.0
0/-0.05
6.0
+0.05/0
BA02BA-5
BA02BA-5
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
5
5
1.5±0.1
4.5
±0.16
5.0
0/-0.05
7.0
+0.05/0
BA02BA-6
BA02BA-6
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
6
6
1.5±0.1
5.5
±0.16
6.0
0/-0.05
8.0
+0.05/0
BA02BA-7
BA02BA-7
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
7
7
1.5±0.1
6.5
±0.16
7.0
0/-0.05
9.0
+0.05/0
BA02BA-8
BA02BA-8
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
8
8
1.5±0.1
7.5
±0.16
8.0
0/-0.05
10.0
+0.05/0
BA02BA-9
BA02BA-9
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
9
9
1.5±0.1
8.5
±0.16
9.0
0/-0.05
11.0
+0.05/0
BA02BA-10
BA02BA-10
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
10
10
1.5±0.1
9.5
±0.16
10.0
0/-0.05
12.0
+0.05/0
BA02BA-11.2
BA02BA-11.2
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
11.2
11.2
1.5±0.1
10.7
±0.16
11.2
0/-0.05
13.2
+0.05/0
BA02BA-12
BA02BA-12
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
12
12
1.5±0.1
11.5
±0.16
12.0
0/-0.05
14.0
+0.05/0
BA02BA-12.5
BA02BA-12.5
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
12.5
12.5
1.5±0.1
12.0
±0.16
12.5
0/-0.05
14.5
+0.05/0
BA02BA-14
BA02BA-14
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
14
14
1.5±0.1
13.5
±0.16
14.0
0/-0.05
16.0
+0.05/0
BA02BA-15
BA02BA-15
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
15
15
1.5±0.1
14.5
±0.16
15.0
0/-0.05
17.0
+0.05/0
BA02BA-16
BA02BA-16
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
16
16
1.5±0.1
15.5
±0.16
16.0
0/-0.05
18.0
+0.05/0
BA02BA-18
BA02BA-18
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
18
18
1.5±0.1
17.5
±0.16
18.0
0/-0.05
20.0
+0.05/0
BA02BA-20
BA02BA-20
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
20
20
1.5±0.1
19.5
±0.16
20.0
0/-0.05
22.0
+0.05/0
BA02BA-22
BA02BA-22
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
22
22
1.5±0.1
21.5
±0.16
22.0
0/-0.05
24.0
+0.05/0
BA02BA-22.4
BA02BA-22.4
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
22.4
22.4
2.0±0.1
21.9
±0.16
22.4
0/-0.05
25.4
+0.05/0
BA02BA-24
BA02BA-24
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
24
24
2.0±0.1
23.5
±0.16
24.0
0/-0.05
27.0
+0.05/0
BA02BA-25
BA02BA-25
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
25
25
2.0±0.1
24.5
±0.16
25.0
0/-0.05
28.0
+0.05/0
BA02BA-26
BA02BA-26
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
26
26
2.0±0.1
25.5
±0.16
26.0
0/-0.05
29.0
+0.05/0
BA02BA-28
BA02BA-28
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
28
28
2.0±0.1
27.5
±0.16
28.0
0/-0.05
31.0
+0.05/0
BA02BA-29
BA02BA-29
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
29
29
2.0±0.1
28.5
±0.16
29.0
0/-0.05
32.0
+0.05/0
BA02BA-30
BA02BA-30
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
30
30
2.0±0.1
29.5
±0.16
30.0
0/-0.05
33.0
+0.05/0
BA02BA-31.5
BA02BA-31.5
BA02BA
Nitrile rubber
HS70±5
black
Mineral oil resistant
-20℃~100℃
31.5
31.5
2.0±0.1
31.0
±0.16
31.5
0/-0.05
34.5
+0.05/0
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성