카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
2018.00.26.24. - T swivel coupling, complete
FIBRO
Standard Parts for Stamping and Punching Dies
Cam units
Flex Cam
Accessories
Powered by
CAD모델 선택
{fibro/normalien/k/k01/k01_16/2018_00_26_24.prj},{NB=2018.00.26.24.02},{BC=2018.00.26.24.02},{DOC=2018_00_26_24.pdf},{DN=DN 20},{M=M30x2},{MINH=30.000},{D1=20.000},{D2=16.000},{L1=37.000},{L2=26.500},{L3=44.500},{SW1=27.000},{SW2=36.000},{L4=16.000},{L5=23.200},{D4=31.180},{L6=1.200},{D5=41.569},{L7=15.500},{D8=25.450},{L8=1.050},{A=3.680},{D6=22.900},{GEW=0.050},{ZTC=82073010},{MAT=Stahl}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BC
Order No.
ⁿ/ₐ
DN
Nominal hose size
ⁿ/ₐ
M
Hose connector thread m
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
ⁿ/ₐ
L2
ⁿ/ₐ
L3
ⁿ/ₐ
SW1
ⁿ/ₐ
SW2
ⁿ/ₐ
GEW
Weight
[kg]
ZTC
Customs tariff number
ⁿ/ₐ
2018.00.26.24.01
2018.00.26.24.01
DN 12
M24x1.5
16.000
12.000
33.000
24.500
36.500
24.000
30.000
0.035
82073010
2018.00.26.24.02
2018.00.26.24.02
DN 20
M30x2
20.000
16.000
37.000
26.500
44.500
27.000
36.000
0.050
82073010
2018.00.26.24.03
2018.00.26.24.03
DN 25
M36x2
25.000
20.000
42.000
30.000
50.000
36.000
46.000
0.093
82073010
2018.00.26.24.04
2018.00.26.24.04
DN 32
M42x2
30.000
25.000
49.000
35.500
55.000
41.000
50.000
0.125
82073010
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성