카탈로그: FIBRO
생성됨: 11.01.2022.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese, french, italian, chinese, spanish, polish, turkish
Additional documentation included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
eCl@ss 11.1
Designation of spare parts included
English as original or default language
FIBRO
241.18. - Helical spring for ball cage retention
FIBRO
Standard Parts for Stamping and Punching Dies
Guide elements
Accessories
Helical springs for ball cage retention
Powered by
CAD모델 선택
{fibro/normalien/d/d09/d09_04/241_18.prj},{NB=241.18.385.060},{DOC=241_18_pdf},{D1=38},{D2=38.500},{D3=42.500},{S=18.000},{D=2.000},{L0=60},{P=10.000},{ZTC=73202020}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BC
Order No.
ⁿ/ₐ
D1
Pillar diameter
ⁿ/ₐ
D2
Inside diameter
[mm]
D3
External diameter
[mm]
S
Pitch
[mm]
D
Diameter of spring wire
[mm]
P
Gradation
[mm]
ZTC
Customs tariff number
ⁿ/ₐ
241.18.205.040
241.18.205.040
19/20
20.500
22.500
14.000
1.000
10.000
73202020
241.18.255.040
241.18.255.040
24/25
25.500
27.900
14.000
1.200
10.000
73202020
241.18.325.050
241.18.325.050
30/32
32.500
35.700
16.000
1.600
10.000
73202020
241.18.385.060
241.18.385.060
38
38.500
42.500
18.000
2.000
10.000
73202020
241.18.405.060
241.18.405.060
40
40.500
45.100
20.000
2.300
10.000
73202020
241.18.505.070
241.18.505.070
48/50
50.500
55.700
20.000
2.600
10.000
73202020
241.18.605.080
241.18.605.080
60
60.500
66.900
20.000
3.200
10.000
73202020
241.18.635.080
241.18.635.080
63
63.500
69.900
20.000
3.200
10.000
73202020
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성