MA20 - Swivelling Tee fitting, taper
C Matic
Category Fittings
Push-in Fittings
MA Line - Push-in Fittings
Powered by
CAD모델 선택
{cmatic/typology/push_in_fittings/ma_line_push-in_fittings/ma2020-20swivelling20tee20fitting2c20taper.prj},{NB=A0100041},{SHA256=AbWN02Qni+bt0EmBUfWs9VaIarql4n4cn/zeIx/JKZU=},{INAME=a0100041},{NAME=a0100041},{NNCUSTOM=MA20},{NTCUSTOM=Swivelling Tee fitting, taper},{NBCUSTOM=A0100041},{LINACUSTOM=A0100041},{STEPFILE=A0100041},{PNGFILE=MA20},{DWGFILE=MA20},{CODE=A0100041},{TYPE=MA20 08 18},{MAT=Brass Nickel Plated},{DTUBO=8},{D1=R1/8},{D2=14.0},{D2IN=.551},{D3=14.5},{D3IN=.571},{L1=7.5},{L1IN=.295},{L2=20.0},{L2IN=.787},{L3=45},{L3IN=1.772},{CH=13},{G=31.3},{GOZ=1.104},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=20},{WPP=290},{TV=-99},{TVH=29\"},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
D3
[mm]
D3IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
TVH
Vacuum
[Hg]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
A0100011
A0100011
MA20 04 18
Brass Nickel Plated
4
R1/8
9.1
.358
14.5
.571
7.5
.295
20.2
.795
39
1.535
13
21.5
.758
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0100012
A0100012
MA20 04 14
Brass Nickel Plated
4
R1/4
9.1
.358
15.5
.610
11.0
.433
24.2
.953
39
1.535
14
25.6
.903
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0100031
A0100031
MA20 06 18
Brass Nickel Plated
6
R1/8
12.0
.472
14.5
.571
7.5
.295
20.0
.787
44
1.732
13
26.3
.928
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0100032
A0100032
MA20 06 14
Brass Nickel Plated
6
R1/4
12.0
.472
15.5
.610
11.0
.433
24.0
.945
44
1.732
14
30.4
1.072
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0100041
A0100041
MA20 08 18
Brass Nickel Plated
8
R1/8
14.0
.551
14.5
.571
7.5
.295
20.0
.787
45
1.772
13
31.3
1.104
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0100042
A0100042
MA20 08 14
Brass Nickel Plated
8
R1/4
14.0
.551
15.5
.610
11.0
.433
24.0
.945
45
1.772
14
35.3
1.245
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0100043
A0100043
MA20 08 38
Brass Nickel Plated
8
R3/8
14.0
.551
20.0
.787
11.5
.453
27.0
1.063
46
1.811
18
49.1
1.732
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0100052
A0100052
MA20 10 14
Brass Nickel Plated
10
R1/4
16.0
.630
20.0
.787
11.0
.433
26.5
1.043
52
2.047
18
50.0
1.764
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0100053
A0100053
MA20 10 38
Brass Nickel Plated
10
R3/8
16.0
.630
20.0
.787
11.5
.453
27.0
1.063
52
2.047
18
51.6
1.820
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0100063
A0100063
MA20 12 38
Brass Nickel Plated
12
R3/8
19.0
.748
22.5
.886
11.5
.453
30.5
1.201
57
2.244
20
80.0
2.822
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
A0100064
A0100064
MA20 12 12
Brass Nickel Plated
12
R1/2
19.0
.748
24.5
.965
14.0
.551
33.5
1.319
57
2.244
22
83.5
2.945
-20 ÷ 80
-4 ÷ 176
20
290
-99
29"
Silicone Free
RoHS
Pneumatic circuits
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
MC20 - Taper Male Tee
C Matic
11.03.2021
MA26 - Union
C Matic
01.12.2023
MA11 - Taper Straight, male
C Matic
11.03.2021
MA21 - Swivelling Tee fitting, parallel
C Matic
11.03.2021
MA23 - Lateral Swivelling Tee fitting, taper
C Matic
11.03.2021
MX20 - Swivelling Tee fitting, taper
C Matic
11.03.2021
MA22 - Swivelling Fitting with double banjo ring
C Matic
11.03.2021
MA25 - Reducer
C Matic
01.12.2023
Tee, central male (C7) with PTFE
Metalwork
21.07.2022
MA15 - Taper Swivelling Elbow Fitting, male
C Matic
11.03.2021
MX15 - Taper Swivelling Elbow Fitting, male
C Matic
11.03.2021
PL - Elbow Connector Taper
AIRWORK
27.06.2022
A105X - Tee Connector
AIRWORK
27.06.2022
AV21 - Lateral Swivelling Tee fitting, taper
C Matic
11.03.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성