MV36 - Flow Control with Swivelling acetal push-in fitting and Handwheel
C Matic
Category Fittings
Function Fittings
MV Line - Function Fittings
flow_controls
Powered by
CAD모델 선택
{cmatic/typology/function_fittings/mv_line_function_fittings/flow_controls/mv36_flow_control_with_swivelling_acetal_push-in_fitting_and_handwheel.prj},{NB=04260C32},{SHA256=I98CDjhZ7oJsN4fPcKFKFI7eX+Qp9iuOPEuFSStXKXY=},{INAME=04260c32},{NAME=04260c32},{NNCUSTOM=MV36},{NTCUSTOM=Flow Control with Swivelling acetal push-in fitting and Handwheel},{NBCUSTOM=04260C32},{LINACUSTOM=04260C32},{STEPFILE=04260C32},{PNGFILE=MV36},{DWGFILE=MV36},{CODE=04260C32},{TYPE=MV36 06 14},{MAT=Brass Nickel Plated},{TUBO=6},{D1=G1/4},{D2=12.0},{D2IN=.472},{L1=6.4},{L1IN=.252},{L2=17.4},{L2IN=.685},{L3MAX=50.8},{L3MAXIN=2.000},{L4=24.3},{L4IN=.957},{CH=10},{G=34.0},{GOZ=1.199},{FLOW=OUT},{WT=-20 ÷ 70},{WTF=-4 ÷ 158},{WP=0 ÷ 10},{WPP=145},{CONF=RoHS},{AF=Pneumatic installations fed with filtered, lubricated air}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TUBO
Øe Tube
[mm]
D1
ⁿ/ₐ
D2
[mm]
D2IN
[in]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3MAX
[mm]
L3MAXIN
[in]
L4
[mm]
L4IN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
FLOW
[Flow control]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure
[bar]
WPP
Working Pressure (max)
[psi]
CONF
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
04260B10
04260B10
MV36 04 M5
Brass Nickel Plated
4
M5x0,8
9.7
.382
4.0
.157
12.0
.472
39.4
1.551
17.6
.693
6
10.0
.353
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260B11
04260B11
MV36 04 18
Brass Nickel Plated
4
G1/8
9.7
.382
5.2
.205
15.1
.594
41.9
1.650
19.1
.752
9
20.0
.705
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260B30
04260B30
MV36 06 M5
Brass Nickel Plated
6
M5x0,8
12.0
.472
4.0
.157
11.5
.453
39.4
1.551
21.5
.846
6
11.0
.388
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260B31
04260B31
MV36 06 18
Brass Nickel Plated
6
G1/8
12.0
.472
5.2
.205
15.1
.594
41.9
1.650
22.7
.894
9
21.0
.741
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260B32
04260B32
MV36 06 14
Brass Nickel Plated
6
G1/4
12.0
.472
6.4
.252
17.4
.685
50.8
2.000
24.3
.957
10
34.0
1.199
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260B41
04260B41
MV36 08 18
Brass Nickel Plated
8
G1/8
14.0
.551
5.2
.205
14.9
.587
41.9
1.650
23.0
.906
9
23.0
.811
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260B42
04260B42
MV36 08 14
Brass Nickel Plated
8
G1/4
14.0
.551
6.4
.252
17.4
.685
50.8
2.000
24.6
.969
10
35.0
1.235
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260B43
04260B43
MV36 08 38
Brass Nickel Plated
8
G3/8
14.0
.551
7.0
.276
20.0
.787
63.5
2.500
26.5
1.043
14
72.0
2.540
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260B52
04260B52
MV36 10 14
Brass Nickel Plated
10
G1/4
16.0
.630
6.4
.252
17.4
.685
50.8
2.000
27.0
1.063
10
36.0
1.270
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260B53
04260B53
MV36 10 38
Brass Nickel Plated
10
G3/8
16.0
.630
7.0
.276
20.0
.787
63.5
2.500
28.5
1.122
14
73.0
2.575
BID
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260C10
04260C10
MV36 04 M5
Brass Nickel Plated
4
M5x0,8
9.7
.382
4.0
.157
12.0
.472
39.4
1.551
17.6
.693
6
10.0
.353
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260C11
04260C11
MV36 04 18
Brass Nickel Plated
4
G1/8
9.7
.382
5.2
.205
15.1
.594
41.9
1.650
19.1
.752
9
20.0
.705
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260C30
04260C30
MV36 06 M5
Brass Nickel Plated
6
M5x0,8
12.0
.472
4.0
.157
11.5
.453
39.4
1.551
21.5
.846
6
11.0
.388
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260C31
04260C31
MV36 06 18
Brass Nickel Plated
6
G1/8
12.0
.472
5.2
.205
15.1
.594
41.9
1.650
22.7
.894
9
19.0
.670
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260C32
04260C32
MV36 06 14
Brass Nickel Plated
6
G1/4
12.0
.472
6.4
.252
17.4
.685
50.8
2.000
24.3
.957
10
34.0
1.199
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260C41
04260C41
MV36 08 18
Brass Nickel Plated
8
G1/8
14.0
.551
5.2
.205
14.9
.587
41.9
1.650
23.0
.906
9
18.6
.656
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260C42
04260C42
MV36 08 14
Brass Nickel Plated
8
G1/4
14.0
.551
6.4
.252
17.4
.685
50.8
2.000
24.6
.969
10
35.0
1.235
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260C43
04260C43
MV36 08 38
Brass Nickel Plated
8
G3/8
14.0
.551
7.0
.276
20.0
.787
63.5
2.500
26.5
1.043
14
64.5
2.275
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260C52
04260C52
MV36 10 14
Brass Nickel Plated
10
G1/4
16.0
.630
6.4
.252
17.4
.685
50.8
2.000
27.0
1.063
10
36.0
1.270
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260C53
04260C53
MV36 10 38
Brass Nickel Plated
10
G3/8
16.0
.630
7.0
.276
20.0
.787
63.5
2.500
28.5
1.122
14
73.0
2.575
OUT
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260V10
04260V10
MV36 04 M5
Brass Nickel Plated
4
M5x0,8
9.7
.382
4.0
.157
12.0
.472
39.4
1.551
17.6
.693
6
10.0
.353
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260V11
04260V11
MV36 04 18
Brass Nickel Plated
4
G1/8
9.7
.382
5.2
.205
15.1
.594
41.9
1.650
19.1
.752
9
20.0
.705
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260V30
04260V30
MV36 06 M5
Brass Nickel Plated
6
M5x0,8
12.0
.472
4.0
.157
11.5
.453
39.4
1.551
21.5
.846
6
11.0
.388
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260V31
04260V31
MV36 06 18
Brass Nickel Plated
6
G1/8
12.0
.472
5.2
.205
15.1
.594
41.9
1.650
22.7
.894
9
19.0
.670
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
04260V32
04260V32
MV36 06 14
Brass Nickel Plated
6
G1/4
12.0
.472
6.4
.252
17.4
.685
50.8
2.000
24.3
.957
10
34.0
1.199
IN
-20 ÷ 70
-4 ÷ 158
0 ÷ 10
145
RoHS
Pneumatic installations f...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성