카탈로그: Buerkert
생성됨: 02.09.2014
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
S030 - INLINE sensor-fitting with paddle
Buerkert
Products (A - Z)
S030
Powered by
CAD모델 선택
{buerkert/produkteaz/s030/s030.prj},{NB=S030-449739-INLINE-Fitting fuer Durchflussmessung mit integriertem Fluegelrad},{BUNR=449739},{AUSF=Außengewindeanschluss},{AUSF2=2},{NORM=Rc (ISO7)},{DN=8},{LTA=RS84},{WKST=VA},{DWKSTSML=FF},{SENSML=P6},{A=90.000},{D=20.960},{L=14.000},{P=29.650},{P1=17.650},{D1=16.000},{B1=50.000},{B2=41.000},{B3=7.650},{C1=15.800},{C2=33.200},{C3=9.000},{E1=MIN},{E2=MIN},{E3=MIN},{E4=MIN},{L1=MIN},{F1=MIN},{F2=MIN},{F3=MIN},{F4=MIN},{D2=MIN},{D3=MIN},{A1=MIN},{A2=MIN},{G1=MIN},{G2=MIN},{G3=MIN},{H1=MIN},{H2=MIN},{D4=MIN},{I1=MIN},{I2=MIN},{I3=MIN},{I4=MIN},{I5=MIN},{I6=MIN},{I7=MIN},{I8=MIN},{I9=MIN},{I10=MIN},{J1=MIN},{J2=MIN},{J3=MIN},{A3=MIN},{CNSMASSEXACT=0.500}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BUNR
Bürkert-ITEM-No.
ⁿ/ₐ
AUSF
connection
ⁿ/ₐ
NORM
[mm]
DN
Orifice size
ⁿ/ₐ
DWKST
Sealing material
ⁿ/ₐ
WKST
Material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
S030-424048-INLINE sensor...
424048
Flange connection
ANSI B 16-5-1988
25
FPM
VA
2.690
S030-424040-INLINE sensor...
424040
Flange connection
EN 1092-1
15
FPM
VA
1.990
S030-424041-INLINE sensor...
424041
Flange connection
EN 1092-1
20
FPM
VA
2.640
S030-424042-INLINE sensor...
424042
Flange connection
EN 1092-1
25
FPM
VA
3.210
S030-424043-INLINE sensor...
424043
Flange connection
EN 1092-1
32
FPM
VA
4.300
S030-424045-INLINE sensor...
424045
Flange connection
EN 1092-1
40
FPM
VA
6.000
S030-423980-INLINE sensor...
423980
Internal thread connectio...
G
15
FPM
MS
0.550
S030-550145-INLINE sensor...
550145
Internal thread connectio...
G
15
EPDM
VA
0.530
S030-424004-INLINE sensor...
424004
Internal thread connectio...
G
15
FPM
VA
0.530
S030-427138-INLINE sensor...
427138
Internal thread connectio...
G
15
FPM
VA
0.550
S030-449726-INLINE sensor...
449726
Internal thread connectio...
G
15
FPM
VA
0.510
S030-423981-INLINE sensor...
423981
Internal thread connectio...
G
20
FPM
MS
0.050
S030-430626-INLINE sensor...
430626
Internal thread connectio...
G
20
FPM
MS
0.700
S030-424005-INLINE sensor...
424005
Internal thread connectio...
G
20
FPM
VA
0.650
S030-425737-INLINE sensor...
425737
Internal thread connectio...
G
20
FPM
VA
0.500
S030-449727-INLINE sensor...
449727
Internal thread connectio...
G
20
FPM
VA
0.600
S030-423982-INLINE sensor...
423982
Internal thread connectio...
G
25
FPM
MS
0.770
S030-430627-INLINE sensor...
430627
Internal thread connectio...
G
25
FPM
MS
0.770
S030-550080-INLINE sensor...
550080
Internal thread connectio...
G
25
FPM
MS
0.830
S030-424006-INLINE sensor...
424006
Internal thread connectio...
G
25
FPM
VA
0.800
S030-425729-INLINE sensor...
425729
Internal thread connectio...
G
25
FPM
VA
0.830
S030-449728-INLINE sensor...
449728
Internal thread connectio...
G
25
FPM
VA
0.800
S030-423983-INLINE sensor...
423983
Internal thread connectio...
G
32
FPM
MS
1.190
S030-449408-INLINE sensor...
449408
Internal thread connectio...
G
32
FPM
MS
1.100
S030-424007-INLINE sensor...
424007
Internal thread connectio...
G
32
FPM
VA
1.140
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성