카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 297 - Wire rope clips (DIN 741; DIN 555), Malleable cast iron / steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.500 Clamping and positioning elements
01.100.500.30 Wire rope shackles / Wire rope clips / Wire rope thimbles
BN 297 Wire rope clips
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_500/01_100_500_30/bn_297/bn_297_asmtab.prj},{NB=BN 297 1113755 wire rope clip 6.5},{CNSORDERNO=1113755},{BNARTNR=1113755},{BNNORM1=DIN 741},{BNNORM2=DIN 555},{BNMAT=Temperguss/Stahl},{CNSMAT=Temperguss/Stahl},{BNSURFACE=verzinkt-blau},{NG=6.5},{SEILDURCHMESS=(1/4\")},{D1=M5},{A=13.000},{B=15.000},{H1=28.000},{L2=8.000},{SW=8.000},{PPATH=bn_297_asm_tpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NG
Nominal size
ⁿ/ₐ
SEILDURCHMESS
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
H1
[mm]
L2
[mm]
SW
[mm]
BN 297 1113739 wire rope ...
1113739
DIN 741
DIN 555
Malleable iron / steel
zinc plated blue
3.0
(1/8")
M4
9.000
12.000
20.000
4.000
7.000
BN 297 1113747 wire rope ...
1113747
DIN 741
DIN 555
Malleable iron / steel
zinc plated blue
5.0
(3/16")
M5
11.000
13.000
24.000
6.000
8.000
BN 297 1113755 wire rope ...
1113755
DIN 741
DIN 555
Malleable iron / steel
zinc plated blue
6.5
(1/4")
M5
13.000
15.000
28.000
8.000
8.000
BN 297 1113763 wire rope ...
1113763
DIN 741
DIN 555
Malleable iron / steel
zinc plated blue
8.0
(5/16")
M6
16.000
19.000
34.000
9.000
10.000
BN 297 1113798 wire rope ...
1113798
DIN 741
DIN 555
Malleable iron / steel
zinc plated blue
10.0
(7/16")
M8
19.000
22.000
42.000
11.000
13.000
BN 297 1113771 wire rope ...
1113771
DIN 741
DIN 555
Malleable iron / steel
zinc plated blue
11.0
(3/8")
M8
20.000
22.000
44.000
12.000
13.000
BN 297 1113828 wire rope ...
1113828
DIN 741
DIN 555
Malleable iron / steel
zinc plated blue
13.0
(9/16")
M10
24.000
30.000
55.000
14.000
17.000
BN 297 1113801 wire rope ...
1113801
DIN 741
DIN 555
Malleable iron / steel
zinc plated blue
14.0
(1/2")
M10
25.000
30.000
57.000
15.000
17.000
BN 297 1113836 wire rope ...
1113836
DIN 741
DIN 555
Malleable iron / steel
zinc plated blue
16.0
(5/8")
M12
29.000
33.000
63.000
17.000
19.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성