카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6800NIJ - Vertical acting toggle clamp with horizontal base
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Stainless steel toggle clamps
Powered by
CAD모델 선택
{amf/scsp/906_niro/amf6800nij_assmtab.prj},{NB=AMF557434_0_9},{BESTNR=557434},{GR=1},{PDF=PDF},{HANDGRIFF=orangefarben},{VERSCLR=3},{F1=0.6},{F2=1.1},{AS=M5 x 30},{GEW=105},{WB=0},{W1=95},{W2=95},{A=5},{B=39},{C=16.0},{D=4.5},{E=18},{VB=9.0},{F=6},{H=19},{H1=98},{HWMIN=-4.0},{HWMAX=2.0},{I=10},{K=5.5},{L=-},{L1=61},{L2=58},{M=22 - 26},{M1=-},{N=34},{P=27},{CTN=84662020},{EAN=4020772008888},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6800ni_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
colour
ⁿ/ₐ
F1
Force F1
[kN]
F2
Force F2
[kN]
AS
Clamping screw
[mm]
GEW
Weight
[g]
W1
Angle ALPHA (α)
[°]
W2
Angle Alpha 2 (α2)
[°]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
H1
[mm]
HWMIN
[mm]
HWMAX
[mm]
I
[mm]
K
[mm]
L
[mm]
L1
[mm]
L2
[mm]
M
[mm]
M1
[mm]
N
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
557433
557433
0
orange
0.5
0.7
M4 x 25
60
95
95
4
31
8.5 - 13.5
4.5
14
5.5
18
81
-1.5
3.5
8
5.5
-
49
50
23
-
32
22
84662020
4020772008871
yes
no
14.06.2023
yes
557434
557434
1
orange
0.6
1.1
M5 x 30
105
95
95
5
39
16.0
4.5
18
6
19
98
-4.0
2.0
10
5.5
-
61
58
22 - 26
-
34
27
84662020
4020772008888
yes
no
14.06.2023
yes
557435
557435
2
orange
0.8
1.2
M6 x 35
175
105
60
6
52
20.0
5.5
25
11
23
129
-3.3
4.5
12
6
12.5
78
80
23 - 31
27
43
32
84662020
4020772008895
yes
no
14.06.2023
yes
557436
557436
3
orange
1.2
2.5
M8 x 45
410
105
60
8
79
20.0
7.5
38
20
33
186
3.0
10.5
18
7.5
-
112
112
32
-
46
35
84662020
4020772008901
yes
no
14.06.2023
yes
557437
557437
4
orange
1.7
3.0
M8 x 65
630
105
60
10
101
32.0
8.6
56
18
42.5
221
-6.0
19.5
20
13
-
141
130
45
-
64
53
84662020
4020772008918
yes
no
14.06.2023
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성