카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6832SE - Horizontal toggle clamp with safety latch, open clamping arm and horizontal base
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Toggle clamps with safety latch
Powered by
CAD모델 선택
{amf/scsp/905_s_serie/amf6832se_assmtab.prj},{NB=AMF557749_119},{BESTNR=557749},{GR=3},{PDF=PDF},{HANDGRIFF=blau},{VERSCLR=4},{GRIFF2=schwarz},{VERSGR2=46},{F1=1.8},{F2=2.5},{AS=M8 x 45},{VERSAS=845},{GEW=390},{ALPHA=90},{POS=1},{A=8.0},{B=73},{C=25.7},{D=6.5},{D1=5.1},{E=38.0},{VB=19.0},{F=14},{H=49},{H1=65},{H2=86},{HWMIN=14.5},{HWMAX=26.0},{I=15.0},{K=7.00},{L=13.0},{L1=206},{M=37.5-42.5},{M1=42},{O=6},{P=50},{CTN=84662020},{EAN=4020772093198},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{ARTNR=AMF 6832S-3},{PPATH=amf6832s_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
colour
ⁿ/ₐ
GRIFF2
colour
ⁿ/ₐ
F1
Force F1
[kN]
F2
Force F2
[kN]
AS
Clamping screw
[mm]
GEW
Weight
[g]
A
[mm]
B
[mm]
C
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
E
[mm]
F
[mm]
H
[mm]
H1
[mm]
H2
[mm]
HWMIN
[mm]
HWMAX
[mm]
I
[mm]
K
[mm]
L
[mm]
L1
[mm]
M
[mm]
M1
[mm]
O
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
557749
557749
3
blue
black
1.8
2.5
M8 x 45
390
8.0
73
25.7
6.5
5.1
38.0
14
49
65
86
14.5
26.0
15.0
7.00
13.0
206
37.5-42.5
42
6
50
84662020
4020772093198
yes
no
14.06.2023
yes
557750
557750
4
blue
black
2.0
3.0
M8 x 65
800
10.0
113
41.0
8.5
8.5
63.0
27
67
97
126
17.5
46.0
20.0
8.00
20.5
287
52 - 59
59
8
57
84662020
4020772093266
yes
no
14.06.2023
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성