카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6860J - Combination clamp
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Push-Pull type toggle clamps
Powered by
CAD모델 선택
{amf/scsp/903_schubst/amf6860j_assmtab.prj},{NB=AMF557360_1},{BESTNR=557360},{ARTNR=6860J-1},{GR=1},{PDF=PDF},{F1=1.0},{F2=1.0},{HANDGRIFF=orangefarben},{VERSCLR=3},{GEW=340},{POS=1},{A=17.0},{B=33},{C=40},{D=5.5},{E=15},{F=0.5},{G=22.0},{H=36},{H1=74},{H2=62},{HW1MIN=24},{HW1MAX=32},{HW2MIN=4},{HW2MAX=8},{HGR=2},{ASG=M 5},{I=12},{K=7.5},{L=150},{M=34.5 - 39.5},{N=53},{P=55},{FL3=47.000},{FH3=59.500},{WF3=101.0},{EPOS2=11.000},{HPOS2=39.000},{WPOS2=7.0},{CTN=84662020},{EAN=4020772008338},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6860_sbl.prj},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
F1
[kN]
F2
[kN]
HANDGRIFF
colour
ⁿ/ₐ
GEW
[g]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
H1
[mm]
H2
[mm]
HW1MIN
HW1 min.
[mm]
HW1MAX
HW1 max.
[mm]
HW2MIN
HW2 min.
[mm]
HW2MAX
HW2 max.
[mm]
I
[mm]
K
[mm]
L
[mm]
M
ⁿ/ₐ
N
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
557360
557360
1
1.0
1.0
orange
340
17.0
33
40
5.5
15
0.5
22.0
36
74
62
24
32
4
8
12
7.5
150
34.5 - 39.5
53
55
84662020
4020772008338
yes
no
14.06.2023
yes
557361
557361
2
2.0
2.0
orange
700
19.5
56
50
6.5
32
9.0
28.0
46
94
87
30
40
14
24
16
12.5
219
48.5 - 61.5
75
75
84662020
4020772008352
yes
no
14.06.2023
yes
557362
557362
3
3.0
3.0
orange
1620
29.0
74
50
8.5
37
14.0
34.0
56
110
106
40
50
20
30
20
20.0
270
60 - 80
96
90
84662020
4020772008369
yes
no
14.06.2023
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성