카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6842PL - Heavy push-pull type toggle clamp with replugable hand lever
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Push-Pull type toggle clamps
Powered by
CAD모델 선택
{amf/scsp/903_schubst/amf6842pl_assmtab.prj},{NB=AMF92643_1},{BESTNR=92643},{GR=5},{PDF=PDF},{F1=12},{F2=12},{AS=M10 X 50},{GEW=1600},{OFPOS=50},{POS=1},{A=20},{B=63},{C=76},{D=8.5},{E=40},{H=18},{H1=178.0},{H2=277.5},{K=8},{L=35.0},{L1=195},{L2=266},{M=42},{M1=41},{N=58},{P=135},{CTN=84662020},{EAN=4020772092641},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6842pl_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
F1
Force F1
[kN]
F2
Force F2
[kN]
AS
Clamping screw
[mm]
GEW
Weight
[g]
OFPOS
Stroke
[mm]
A
Diameter
[mm]
B
[mm]
C
[mm]
D
Diameter
[mm]
E
[mm]
H
[mm]
H1
[mm]
H2
[mm]
K
[mm]
L
[mm]
L1
[mm]
L2
[mm]
M
[mm]
M1
[mm]
N
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
92627
92627
4
7
7
M 8 X 35
650
32
14
63
-
5.5
30
12
116.5
184.0
25
36.5
128
174,5
33.6
33.4
46
90
84662020
4020772092627
yes
no
14.06.2023
yes
92643
92643
5
12
12
M10 X 50
1600
50
20
63
76
8.5
40
18
178.0
277.5
8
35.0
195
266
42
41
58
135
84662020
4020772092641
yes
no
14.06.2023
yes
92668
92668
7
25
25
M12 X 50
4280
75
25
114
90
10.3
61
22
250.5
389.0
11
45.0
267
368
54
54
78
196
84662020
4020772092665
yes
no
14.06.2023
yes
92684
92684
8
45
45
M16 X 80
7720
100
30
150
140
10.3
66
28
321.5
514.5
12
70.0
373
490,5
60
60
84
254
84662020
4020772092689
yes
no
14.06.2023
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성