카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6840Y - Push-pull type toggle clamp without angle base
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Push-Pull type toggle clamps
Powered by
CAD모델 선택
{amf/scsp/903_schubst/amf6840y_assmtab.prj},{NB=AMF557163_0_21},{BESTNR=557163},{GR=2},{PDF=PDF},{VERS=2},{VERSCLR=2},{HANDGRIFF=gelb},{F1=2.0},{F2=2.0},{AS=M 6x25},{VERSA=625},{GEW=245},{A=10.0},{BMIN=20.0},{BMAX=46.0},{E=20},{H1=66.0},{HUB=0},{HUBMAX=26},{HWMIN=17},{HWMAX=25},{HW=21},{L1=114.0},{L2=19.0},{L3=105},{M2=M16 X 1,5},{N=24},{CTN=84662020},{EAN=4020772006525},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6840_sbl.prj},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
ⁿ/ₐ
F1
Force F1
[kN]
F2
Force F2
[kN]
AS
Clamping screw
[mm]
GEW
Weight
[g]
A
Diameter
[mm]
BMIN
[mm]
BMAX
[mm]
E
[mm]
H1
[mm]
HUBMAX
[mm]
HWMIN
[mm]
HWMAX
[mm]
L1
Stroke
[mm]
L2
Stroke
[mm]
L3
[mm]
M2
Thread
[mm]
N
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
557161
557161
0
yellow
0.8
0.8
M 4x20
60
6.5
10.5
26.5
13
37.0
16
12
20
66.5
10.0
54
M10 X 1,0
17
84662020
4020772006501
yes
no
14.06.2023
yes
557162
557162
1
yellow
1.0
1.0
M 4x20
100
8.0
17.5
37.5
20
45.5
20
12
20
91.0
16.0
74
M12 X 1,5
19
84662020
4020772006518
yes
no
14.06.2023
yes
557163
557163
2
yellow
2.0
2.0
M 6x25
245
10.0
20.0
46.0
20
66.0
26
17
25
114.0
19.0
105
M16 X 1,5
24
84662020
4020772006525
yes
no
14.06.2023
yes
557164
557164
3
yellow
2.5
2.5
M 8x35
330
12.0
24.0
56.0
30
82.5
32
22
35
140.0
22.0
127
M20 X 1,5
30
84662020
4020772006532
yes
no
14.06.2023
yes
557165
557165
5
yellow
4.5
4.5
M12x50
700
16.0
26.5
66.5
50
99.0
40
30
50
171.5
25.0
158
M24 X 1,5
36
84662020
4020772006549
yes
no
14.06.2023
yes
557166
557166
5 - M27
yellow
4.5
4.5
M12x50
720
16.0
26.5
66.5
50
99.0
40
30
50
171.5
25.0
158
M27 X 2
41
84662020
4020772006556
yes
no
14.06.2023
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성