카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6809P - Modular clamp with swivelling foot, welding version
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Vertical acting toggle clamps
Powered by
CAD모델 선택
{amf/scsp/901_senk/amf6809p_assmtab.prj},{NB=AMF90746_0_0},{BESTNR=90746},{GR=4},{VERS=2},{PDF=PDF},{F1=7.0},{POS=0},{WB=0},{W0=0},{GEW=855},{B2=10},{B4=52},{C=30},{C1=26},{C2=15},{C3=16},{F=41},{G=M 8},{H=58},{H1=38},{H2=20.0},{H3=12},{H4=112},{L=82},{R=8},{R1=15.0},{AL=[0-200]},{BE=[0-70]},{GA=[0-40]},{CTN=84662020},{EAN=4020772090746},{PPATH=6809p/amf6809p_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
VERS
ⁿ/ₐ
F1
Force F1
[kN]
GEW
Weight
[g]
B2
[mm]
B4
[mm]
C
[mm]
C1
[mm]
C2
[mm]
C3
[mm]
F
[mm]
G
Thread
ⁿ/ₐ
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L
[mm]
R
[mm]
R1
[mm]
AL
Angle ALPHA (α)
[°]
BE
Angle Beta
[°]
GA
Angle Gamma
[°]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
90738
90738
2
1
2.5
205
6
31
22
22
11
12
32
M 6
38
18
20.0
5
76
58
5
10.0
[0-200]
[0-70]
[0-40]
84662020
4020772090739
yes
no
14.06.2023
yes
90746
90746
4
2
7.0
855
10
52
30
26
15
16
41
M 8
58
38
20.0
12
112
82
8
15.0
[0-200]
[0-70]
[0-40]
84662020
4020772090746
yes
no
14.06.2023
yes
90753
90753
6
3
11.0
1600
12
60
36
36
18
20
55
M 10
78
50
28.0
16
145
105
11
18.0
[0-200]
[0-70]
[0-40]
84662020
4020772090753
yes
no
14.06.2023
yes
90761
90761
8
4
22.5
3100
16
76
50
50
25
27
72
M 12
98
65
33.0
19
172
135
14
22.5
[0-200]
[0-70]
[0-40]
84662020
4020772090760
yes
no
14.06.2023
yes
90779
90779
10
5
34.0
5560
20
90
70
52
35
22
77
M 16
117
83
33.5
25
210
155
14
25.0
[0-200]
[0-60]
[0-28]
84662020
4020772090777
yes
no
14.06.2023
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성