카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6800C - Vertical toggle clamp comfortline, Ergonomically optimised vertical toggle clamp for increased work economics
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Vertical acting toggle clamps
Powered by
CAD모델 선택
{amf/scsp/901_senk/amf6800c_assmtab.prj},{NB=AMF564132_00},{BESTNR=564132},{GR=1},{PDF=PDF},{F1=0.6},{F2=1.1},{AS=M5 x30},{GEW=409},{VERSAS=530},{WB=0},{A=5},{B=38.5},{C=16},{D=4.5},{VB=0},{E=17},{F=7},{H=18.5},{H1=142},{HWMIN=-4.5},{HWMAX=3.7},{I=10},{K=5.5},{L=-},{L1=108},{L2=56},{M=24. - 25.5},{M1=-},{N=34},{P=62},{ALPHA=81},{CTN=84662020},{EAN=4020772250003},{WB01GST=1.960},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6800c_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
F1
[kN]
F2
[kN]
AS
Clamping screw
ⁿ/ₐ
GEW
Weight
[g]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
H1
[mm]
HWMIN
[mm]
HWMAX
[mm]
I
[mm]
K
[mm]
L
[mm]
L1
[mm]
L2
[mm]
M
[mm]
M1
[mm]
N
[mm]
P
[mm]
ALPHA
[°]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
564132
564132
1
0.6
1.1
M5 x30
409
5
38.5
16
4.5
17
7
18.5
142
-4.5
3.7
10
5.5
-
108
56
24. - 25.5
-
34
62
81
84662020
4020772250003
yes
no
14.06.2023
yes
564133
564133
2
0.8
1.2
M6 x35
486
6
52
20
5.5
25
11
22.8
148
-3.0
5
12
6
12.5
129
56
27 -31
27
43
60
83
84662020
4020772250010
yes
no
14.06.2023
yes
564134
564134
3
1.2
2.5
M8 x45
784
8
78.8
20
7.5
37
19
33.3
168
2.5
11
18
7.5
-
155.5
66
32.5
-
46
71
97
84662020
4020772250027
yes
no
14.06.2023
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성