카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6314AT - Clamping unit to clamp outside of the tool table
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Clamps
Powered by
CAD모델 선택
{amf/mesp/704_spanneisen/amf6314at_assmtab.prj},{NB=AMF73999_20},{BESTNR=73999},{SPK=15},{MD=70},{NUT=18},{G=M12},{H=20},{HMIN=20},{HMAX=35},{A=105},{EMAX=29},{L=125},{K1=27},{K2=40},{SW1=18},{SW2=6},{GEW=840},{CTN=84662020},{EAN=4020772073992},{GR=12},{PPATH=amf6314at_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
SPK
Clamping force
[kN]
MD
Tightening torque
[Nm]
NUT
for T-Slot
ⁿ/ₐ
G
Thread
[mm]
HMIN
[mm]
HMAX
[mm]
A
[mm]
EMAX
[mm]
L
[mm]
K1
[mm]
K2
[mm]
SW1
[mm]
SW2
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
73999
73999
15
70
18
M12
20
35
105
29
125
27
40
18
6
840
84662020
4020772073992
yes
no
14.06.2023
yes
73981
73981
25
170
22
M16
30
45
168
40
165
35
55
24
8
2126
84662020
4020772073985
yes
no
14.06.2023
yes
79194
79194
50
320
28
M20
40
53
206
40
255
33
85
30
10
5000
84662020
4020772079192
yes
no
14.06.2023
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성