카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6961X - Support Element, block-type
AMF - ANDREAS MAIER Fellbach
Hydraulic clamping systems
Support elements, compensating clamps
Powered by
CAD모델 선택
{amf/hysp/628_abstuetz/amf6961x_assmtab.prj},{NB=AMF65276_0 - 6961F-20},{BESTNR=65276},{ARTNR=6961F-20},{GS=Grundstellung ausgefahren},{FN=Anlegekraft von Federvorspannung und Stellweg abhaengig},{PDF=PDF},{F1=40 - 72},{F2=20},{H=10},{HUB=0.0},{VOL=13.0},{LK=4.90},{A=80},{B=60},{C=104},{D=113.5},{E=SW 22},{F=10.5},{G=M 12},{J=60},{K=40},{L=33},{M=40},{N=40.0},{O=20},{P=14.0},{R=G 1/8},{S=62},{V=39},{W=25},{X=44},{Z=Sw 6},{OR1=161554},{GEW=3100},{VERS=1},{G1=22.5},{C1=11},{L2=9.000},{CTN=84662020},{EAN=4020772065270},{PPATH=amf6961x_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
GS
Type
ⁿ/ₐ
FN
Function
ⁿ/ₐ
F1
Contact force F1
[N]
F2
Support force F2
[kN]
H
[mm]
VOL
Vol.
[cm^3]
LK
Piston area
[cm2]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
Width across flats
[mm]
F
Diameter
[mm]
G
Thread
ⁿ/ₐ
J
[mm]
K
[mm]
L
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
R
Thread
[인치]
S
[mm]
V
[mm]
W
Diameter
[mm]
X
[mm]
Z
Width across flats
[mm]
OR1
OR-1 - O-ring
ⁿ/ₐ
GEW
Weight
[g]
VERS
ⁿ/ₐ
G1
[mm]
C1
[mm]
L2
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
65250
65250
6961F-08
Normally extended
Contact force F1 dependen...
20 - 32
8
6
5.5
2.00
60
40
72
79.0
SW 14
6.5
M 8
40
22
28
24
28.5
12
10.5
G 1/8
47
32
16
34
SW 4
161554
1100
1
16.0
7
7.000
84662020
4020772065256
yes
no
14.06.2023
yes
65268
65268
6961F-12
Normally extended
Contact force F1 dependen...
32 - 41
12
8
8.0
3.14
70
50
86
93.5
SW 17
8.5
M 10
50
30
32
32
33.5
16
12.5
G 1/8
56
36
20
42
SW 5
161554
1800
1
20.0
9
8.000
84662020
4020772065263
yes
no
14.06.2023
yes
65276
65276
6961F-20
Normally extended
Contact force F1 dependen...
40 - 72
20
10
13.0
4.90
80
60
104
113.5
SW 22
10.5
M 12
60
40
33
40
40.0
20
14.0
G 1/8
62
39
25
44
Sw 6
161554
3100
1
22.5
11
9.000
84662020
4020772065270
yes
no
14.06.2023
yes
65284
65284
6961L-08
Normally retracted
Contact force F1 depedent...
170
8
6
5.5
2.00
60
40
72
79.0
SW 14
6.5
M 8
40
22
28
24
28.5
12
10.5
G 1/8
47
32
16
34
SW 4
161554
1100
2
16.0
7
7.000
84662020
4020772065287
yes
no
14.06.2023
yes
65292
65292
6961L-12
Normally retracted
Contact force F1 depedent...
270
12
8
8.0
3.14
70
50
86
93.5
SW 17
8.5
M 10
50
65292
32
32
33.5
16
12.5
G 1/8
56
36
20
42
SW 5
161554
1800
2
20.0
9
8.000
84662020
4020772065294
yes
no
14.06.2023
yes
65300
65300
6961L-20
Normally retracted
Contact force F1 depedent...
440
20
10
13.0
4.90
80
60
104
113.5
SW 22
10.5
M 12
60
40
33
40
40.0
20
14.0
G 1/8
62
39
25
44
Sw 6
161554
3100
2
22.5
11
9.000
84662020
4020772065300
yes
no
14.06.2023
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성