카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 7110B - Clamp element, mechanical
AMF - ANDREAS MAIER Fellbach
Block-clamping systems
Powered by
CAD모델 선택
{amf/blksp/amf7110b_assmtab.prj},{NB=AMF119338_78_5},{BESTNR=119338},{ARTNR=AMF 7110B-12-02},{HMIN=78},{HMAX=283},{H=78},{K=5},{SK=15},{G=M12},{G1=12},{GEW=3150},{A=25},{B=25},{B1=30},{C=65},{E=110},{F=20},{H1=112},{I=12.5},{L=40},{N=10},{SW1=19},{SW2=22},{GV=9.853},{GM=10.106},{KMIN=5},{KMAX=35},{HH1MIN=105},{HH2MIN=130},{HH12MIN=155},{HH3MIN=180},{HH13MIN=205},{HH23MIN=230},{HH123MIN=255},{CTN=84662020},{PPATH=7110_parts/amf7110b_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
HMIN
[mm]
HMAX
[mm]
SK
Clamping force
[kN]
G
Thread
[mm]
G1
Thread
[mm]
GEW
Weight
[g]
A
[mm]
B
[mm]
B1
[mm]
C
[mm]
E
[mm]
F
[mm]
H1
[mm]
I
[mm]
L
[mm]
N
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
CTN
Customs tariff number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
119338
119338
78
283
15
M12
12
3150
25
25
30
65
110
20
112
12.5
40
10
19
22
84662020
yes
no
14.06.2023
yes
181743
181743
100
346
30
M16
16
6070
30
30
40
80
142
30
145
14.0
50
13
24
27
84662020
yes
no
14.06.2023
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성