카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
I-CP 2000 Series - Centrifugal Pump
Alfa Laval
Pumps
Centrifugal Pumps
Centrifugal Pumps Asia Version
Powered by
CAD모델 선택
{alfalaval/pumps/centrifugal_pumps/centrifugal_pumps_asia/icp_2000_asmtab.prj},{NB=9618180030},{IDNR=9618180030},{CODE=P(1):PCB43EDSBS5HL2NCJ190SYYNNAEDNNNN},{DESC=PUMP i-CP2025/190 5.5kW 50HZ 380-420D/660-720Y SMS DMS SIC/SIC EPDM BLASTED SCREW LEGS/SHROUD},{CAS29=132},{ALSIS=5341},{W=97.400},{INFO=Data Sheet}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Pumps order code
ⁿ/ₐ
CODE
CAS CODE INPUT
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CAS29
Frame size
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
W
Weight
[kg]
CAS1VIS
Pump Principle
ⁿ/ₐ
CAS2VIS
Pump Type
ⁿ/ₐ
CAS3VIS
Model
ⁿ/ₐ
CAS4VIS
Elastomer
ⁿ/ₐ
CAS5VIS
Seal Type
ⁿ/ₐ
CAS6VIS
Seal Material
ⁿ/ₐ
CAS7VIS
Surface (Internal)
ⁿ/ₐ
CAS8VIS
Connection
ⁿ/ₐ
CAS9VIS
Frequency
ⁿ/ₐ
CAS10VIS
Motor Size
ⁿ/ₐ
CAS11VIS
Voltage
ⁿ/ₐ
CAS12VIS
Number of poles & RPM
ⁿ/ₐ
CAS13VIS
Motor Options
ⁿ/ₐ
CAS14VIS
Motor Vendor
ⁿ/ₐ
CAS15VIS
Max Inlet pressure
ⁿ/ₐ
CAS16VIS
Impeller Size
ⁿ/ₐ
CAS17VIS
Impeller option
ⁿ/ₐ
CAS18VIS
Shroud
ⁿ/ₐ
CAS19VIS
Legs
ⁿ/ₐ
CAS20VIS
Heating Jacket
ⁿ/ₐ
CAS21VIS
Casing Drain
ⁿ/ₐ
CAS22VIS
Outlet position
ⁿ/ₐ
CAS23VIS
Inlet size
ⁿ/ₐ
CAS24VIS
Outlet size
ⁿ/ₐ
CAS25VIS
Certificates
ⁿ/ₐ
CAS26VIS
Special flush arrangement (Basic)
ⁿ/ₐ
CAS27VIS
1/2 diaphragm valve - air actuated
ⁿ/ₐ
CAS28VIS
Product Wetted Parts (Have been used for Flow meter)
ⁿ/ₐ
9618192787
9618192787
P(1):PCB47ESCBS6LX2NWJ198...
PUMP i-CP2050/198 18.5kW ...
160
5341
181.200
Centrifugal Pump
i-CP2000
47
EPDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Union SMS
60 Hz
25
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
5 Bar
Ø198
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
0 Deg
101.6/100
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618150845
9618150845
P(1):PCB46FDSBS5ML2NCJ230...
PUMP i-CP2040/230 22kW 50...
180
5341
235.200
Centrifugal Pump
i-CP2000
46
FDM
DMS (Double Mechanical Sh...
Silicone carbidge/Silicon...
Standard - blasted
Union SMS
50 Hz
30
208-230/460
2 Poles - 3000/3600 RPM
Standard
X
5 Bar
Ø230
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
0 Deg
76.1/80
63.5/65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618180664
9618180664
P(1):PCB41FSCBS5DL2NCJ144...
PUMP i-CP2010/144 1.5kW 5...
90
5341
0.010
Centrifugal Pump
i-CP2000
41
FDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Union SMS
50 Hz
2
208-230/460
2 Poles - 3000/3600 RPM
Standard
X
5 Bar
Ø144
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
0 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618177054
9618177054
P(1):PCB42FDCBS5FL2BTJ163...
PUMP i-CP2020/163 3kW 50H...
100
5341
49.100
Centrifugal Pump
i-CP2000
42
FDM
DMS (Double Mechanical Sh...
Carbon/Silicone carbidge ...
Standard - blasted
Union SMS
50 Hz
4
208-230/460
2 Poles - 3000/3600 RPM
Bimetal
TechTop
5 Bar
Ø163
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
0 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618195996
9618195996
P(1):PCB43FDCBD5GL2BTJ182...
PUMP i-CP2025/182 4kW 50H...
112
5341
81.000
Centrifugal Pump
i-CP2000
43
FDM
DMS (Double Mechanical Sh...
Carbon/Silicone carbidge ...
Standard - blasted
Union DIN for DIN
50 Hz
5
208-230/460
2 Poles - 3000/3600 RPM
Bimetal
TechTop
5 Bar
Ø182
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
0 Deg
DN80
DN65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618200576
9618200576
P(1):PCB43ESSBS5HH2DWJ170...
PUMP i-CP2025/170 5.5kW 5...
132
5341
95.100
Centrifugal Pump
i-CP2000
43
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Union SMS
50 Hz
7.5
208-230/460
2 Poles - 3000/3600 RPM
Ex II 2 G (EEXd)
Weg
5 Bar
Ø170
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
76.1/80
63.5/65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618140381
9618140381
P(1):PCB44ESCBS6JX2NWJ185...
PUMP i-CP2035/185 11kW 60...
132
5341
100.000
Centrifugal Pump
i-CP2000
44
EPDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Union SMS
60 Hz
15
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
5 Bar
Ø185
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
0 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618099317
9618099317
P(1):PCB44ESSIG5GL2BTJ170...
PUMP i-CP2035/170 4kW 50H...
112
5341
64.000
Centrifugal Pump
i-CP2000
44
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
TriClamp for ASME
50 Hz
5
208-230/460
2 Poles - 3000/3600 RPM
Bimetal
TechTop
5 Bar
Ø170
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618148180
9618148180
P(1):PCB42EDCIS6JX2NWJ141...
PUMP i-CP2020/141 11kW 60...
132
5341
115.900
Centrifugal Pump
i-CP2000
42
EPDM
DMS (Double Mechanical Sh...
Carbon/Silicone carbidge ...
3A (Ra<0,8)
Union SMS
60 Hz
15
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
5 Bar
Ø141
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
0 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618201010
9618201010
P(1):PCB41ESCIS5GL2BTJ155...
PUMP i-CP2010/155 4kW 50H...
112
5341
70.600
Centrifugal Pump
i-CP2000
41
EPDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
3A (Ra<0,8)
Union SMS
50 Hz
5
208-230/460
2 Poles - 3000/3600 RPM
Bimetal
TechTop
5 Bar
Ø155
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
0 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614435177
9614435177
P(1):PCB41ESCBD5DL2BTJ133...
PUMP i-CP2010/133 1.5kW 5...
90
5341
40.100
Centrifugal Pump
i-CP2000
41
EPDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Union DIN for DIN
50 Hz
2
208-230/460
2 Poles - 3000/3600 RPM
Bimetal
TechTop
5 Bar
Ø133
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
0 Deg
DN65
DN50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618155887
9618155887
P(1):PCB43FSCBS5HH2NCJ176...
PUMP i-CP2025/176 5.5kW 5...
132
5341
96.200
Centrifugal Pump
i-CP2000
43
FDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Union SMS
50 Hz
7.5
208-230/460
2 Poles - 3000/3600 RPM
Standard
X
5 Bar
Ø176
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
0 Deg
76.1/80
63.5/65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618149764
9618149764
P(1):PCB41ESCBS5DL2NCJ121...
PUMP i-CP2010/121 1.5kW 5...
90
5341
0.010
Centrifugal Pump
i-CP2000
41
EPDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Union SMS
50 Hz
2
208-230/460
2 Poles - 3000/3600 RPM
Standard
X
5 Bar
Ø121
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
0 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618153809
9618153809
P(1):PCB47ESSBC5JL2BTJ174...
PUMP i-CP2050/174 11kW 50...
160
5341
146.200
Centrifugal Pump
i-CP2000
47
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Clamp for ISO-2037
50 Hz
15
208-230/460
2 Poles - 3000/3600 RPM
Bimetal
TechTop
5 Bar
Ø174
Impeller Screw
Without shroud
Without Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
0 Deg
101.6/100
76.1/80
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614380249
9614380249
P(1):PCB41ESCBC5DL2BTJ142...
PUMP i-CP2010/142 1.5kW 5...
90
5341
40.000
Centrifugal Pump
i-CP2000
41
EPDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Clamp for ISO-2037
50 Hz
2
208-230/460
2 Poles - 3000/3600 RPM
Bimetal
TechTop
5 Bar
Ø142
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
0 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618185988
9618185988
P(1):PCB46ESCBC5ML2NCJ235...
PUMP i-CP2040/235 22kW 50...
180
5341
230.200
Centrifugal Pump
i-CP2000
46
EPDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Clamp for ISO-2037
50 Hz
30
208-230/460
2 Poles - 3000/3600 RPM
Standard
X
5 Bar
Ø235
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
0 Deg
76.1/80
63.5/65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618179244
9618179244
P(1):PCB43FSSBC5J0000J205...
PUMP i-CP2025/205 IEC-160
160
5341
31.800
Centrifugal Pump
i-CP2000
43
FDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
Standard - blasted
Clamp for ISO-2037
50 Hz
15
208-230/460
No motor
No motor
No motor
5 Bar
Ø205
Impeller Screw
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
0 Deg
76.1/80
63.5/65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614432088
9614432088
P(1):PCB42ESSPC5EL2BTJ165...
PUMP i-CP2020/165 2.2kW 5...
90
5341
44.000
Centrifugal Pump
i-CP2000
42
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
Clamp for ISO-2037
50 Hz
3
208-230/460
2 Poles - 3000/3600 RPM
Bimetal
TechTop
5 Bar
Ø165
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618136403
9618136403
P(1):PCB44ESCPC5JL2BTJ212...
PUMP i-CP2035/212 11kW 50...
160
5341
135.000
Centrifugal Pump
i-CP2000
44
EPDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
(PL) Mech Ra<0,5
Clamp for ISO-2037
50 Hz
15
208-230/460
2 Poles - 3000/3600 RPM
Bimetal
TechTop
5 Bar
Ø212
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618149868
9618149868
P(1):PCB43ESCBS6JX2NWJ184...
PUMP i-CP2025/184 11kW 60...
132
5341
120.100
Centrifugal Pump
i-CP2000
43
EPDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Union SMS
60 Hz
15
208-230/460
2 Poles - 3000/3600 RPM
Standard
Weg
5 Bar
Ø184
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
0 Deg
76.1/80
63.5/65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618161488
9618161488
P(1):PCB43FSCBC5JL2BTJ164...
PUMP i-CP2025/164 11kW 50...
160
5341
157.600
Centrifugal Pump
i-CP2000
43
FDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Clamp for ISO-2037
50 Hz
15
208-230/460
2 Poles - 3000/3600 RPM
Bimetal
TechTop
5 Bar
Ø164
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
0 Deg
76.1/80
63.5/65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9613292632
9613292632
P(1):PCB43ESCBS5KL2BTJ190...
PUMP i-CP2025/190 15kW 50...
160
5341
125.000
Centrifugal Pump
i-CP2000
43
EPDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Union SMS
50 Hz
20
208-230/460
2 Poles - 3000/3600 RPM
Bimetal
TechTop
5 Bar
Ø190
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
0 Deg
76.1/80
63.5/65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618155936
9618155936
P(1):PCB46FSCBS5LH2NCJ200...
PUMP i-CP2040/200 18.5kW ...
160
5341
182.900
Centrifugal Pump
i-CP2000
46
FDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Union SMS
50 Hz
25
208-230/460
2 Poles - 3000/3600 RPM
Standard
X
5 Bar
Ø200
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
0 Deg
76.1/80
63.5/65
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618135892
9618135892
P(1):PCB42EDSBS5DH2NCJ120...
PUMP i-CP2020/120 1.5kW 5...
90
5341
37.500
Centrifugal Pump
i-CP2000
42
EPDM
DMS (Double Mechanical Sh...
Silicone carbidge/Silicon...
Standard - blasted
Union SMS
50 Hz
2
208-230/460
2 Poles - 3000/3600 RPM
Standard
X
5 Bar
Ø120
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
0 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618136547
9618136547
P(1):PCB42ESCBS5EH2NCJ120...
PUMP i-CP2020/120 2.2kW 5...
90
5341
36.300
Centrifugal Pump
i-CP2000
42
EPDM
SSS (Single Shaft Seal)
Carbon/Silicone carbidge ...
Standard - blasted
Union SMS
50 Hz
3
208-230/460
2 Poles - 3000/3600 RPM
Standard
X
5 Bar
Ø120
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
0 Deg
63.5/65
51/50
No certificate
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성