카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Seal Ring
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD모델 선택
{alfalaval/installation_material/iso_2037/iso2037_seal_ring.prj},{NB=3131705515},{IDNR=3131705515},{NAME=SEAL RING 63.5-PTFE SMS},{DESC=ISO2037},{SIZE=63.5},{SHAPE=Seal Ring},{STANDARD=SMS},{MATERIAL=PTFE},{SURFACE=no spec},{OD1=73.5},{ID1=63.5},{H1=4.0},{R1=0.0},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SIZE
Size
[mm]
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
OD1
Diameter
[mm]
ID1
Diameter
[mm]
H1
Height
[mm]
R1
Radius
[mm]
190601
190601
SEAL RING 25-NBR SMS
ISO2037
25
Seal Ring
SMS
NBR
no spec
32.0
24.8
5.5
0.0
190602
190602
SEAL RING 32-NBR SMS
ISO2037
32
Seal Ring
SMS
NBR
no spec
40.0
29.5
5.0
0.0
190603
190603
SEAL RING 38-NBR SMS
ISO2037
38
Seal Ring
SMS
NBR
no spec
48.0
37.8
5.5
0.0
190604
190604
SEAL RING 51-NBR SMS
ISO2037
51
Seal Ring
SMS
NBR
no spec
61.0
50.8
5.5
0.0
190605
190605
SEAL RING 63.5-NBR SMS
ISO2037
63.5
Seal Ring
SMS
NBR
no spec
73.5
63.2
5.5
0.0
190606
190606
SEAL RING 76.1-NBR SMS
ISO2037
76.1
Seal Ring
SMS
NBR
no spec
86.0
75.5
5.5
0.0
3131708861
3131708861
SEAL RING 101.6-NBR SMS
ISO2037
101.6
Seal Ring
SMS
NBR
no spec
114.0
101.0
5.5
0.0
9611994547
9611994547
SEAL RING 104-NBR SMS
ISO2037
104
Seal Ring
SMS
NBR
no spec
118.0
104.0
5.5
0.0
190608
190608
SEAL RING 25-NBR SMS
ISO2037
25
Seal Ring
SMS
NBR
no spec
32.0
22.5
5.0
0.0
71066
71066
SEAL RING 38-NBR SMS
ISO2037
38
Seal Ring
SMS
NBR
no spec
48.0
35.5
5.0
0.0
71068
71068
SEAL RING 51-NBR SMS
ISO2037
51
Seal Ring
SMS
NBR
no spec
61.0
48.5
5.0
0.0
190610
190610
SEAL RING 63.5-NBR SMS
ISO2037
63.5
Seal Ring
SMS
NBR
no spec
73.5
60.5
5.0
0.0
190611
190611
SEAL RING 76.1-NBR SMS
ISO2037
76.1
Seal Ring
SMS
NBR
no spec
86.0
72.0
5.0
0.0
3131703753
3131703753
SEAL RING 25-EPDM SMS
ISO2037
25
Seal Ring
SMS
EPDM
no spec
32.0
24.8
5.5
0.0
3131703772
3131703772
SEAL RING 38-EPDM SMS
ISO2037
38
Seal Ring
SMS
EPDM
no spec
48.0
37.8
5.5
0.0
3131703785
3131703785
SEAL RING 51-EPDM SMS
ISO2037
51
Seal Ring
SMS
EPDM
no spec
61.0
50.8
5.5
0.0
3131703793
3131703793
SEAL RING 63.5-EPDM SMS
ISO2037
63.5
Seal Ring
SMS
EPDM
no spec
73.5
63.2
5.5
0.0
3131703803
3131703803
SEAL RING 76.1-EPDM SMS
ISO2037
76.1
Seal Ring
SMS
EPDM
no spec
86.0
75.5
5.5
0.0
3131708862
3131708862
SEAL RING 101.6-EPDM SMS
ISO2037
101.6
Seal Ring
SMS
EPDM
no spec
114.0
101.0
5.5
0.0
9611994546
9611994546
SEAL RING 104-EPDM SMS
ISO2037
104
Seal Ring
SMS
EPDM
no spec
118.0
104.0
5.5
0.0
3131703752
3131703752
SEAL RING 25-FPM SMS
ISO2037
25
Seal Ring
SMS
FPM
no spec
32.0
24.8
5.5
0.0
9611991306
9611991306
SEAL RING 32 FPM SMS
ISO2037
32
Seal Ring
SMS
FPM
no spec
40.0
29.5
5.0
0.0
191661
191661
SEAL RING 38-FPM SMS
ISO2037
38
Seal Ring
SMS
FPM
no spec
48.0
37.8
5.5
0.0
3131703782
3131703782
SEAL RING 51-FPM SMS
ISO2037
51
Seal Ring
SMS
FPM
no spec
61.0
50.8
5.5
0.0
3131703792
3131703792
SEAL RING 63.5-FPM SMS
ISO2037
63.5
Seal Ring
SMS
FPM
no spec
73.5
63.2
5.5
0.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성