카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Male Part Short
Alfa Laval
Installation Material
Hygienic, ISO 2037
Powered by
CAD모델 선택
{alfalaval/installation_material/iso_2037/iso2037_male_part_short.prj},{NB=3131800111},{IDNR=3131800111},{NAME=MALE PART-SHORT DN65-1.4404},{DESC=DIN FOR INCH-DIN11850},{SHAPE=Male Part Short},{STANDARD=},{MATERIAL=1.4404},{SURFACE=Machined},{A1=25},{A2=7},{OD1=63.5},{ID1=60.3},{ID2=84.5},{ID3=74.7},{F1=95},{FH1=16},{FH2=10.0},{INFOROW=Data Sheet ROW},{INFOUS=Data Sheet US}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
IDNR
Item number
ⁿ/ₐ
NAME
Name
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
A1
Height
[mm]
OD1
Diameter
[mm]
ID1
Diameter
[mm]
F1
Height
[mm]
FH1
Height
[mm]
3131800071
3131800071
MALE PART-SHORT DN25-1.44...
DIN FOR INCH-DIN11850
Male Part Short
1.4404
Machined
22
25.0
22.6
52
14
3131800072
3131800072
MALE PART-SHORT DN25-1.43...
DIN FOR INCH-DIN11850
Male Part Short
1.4307
Machined
22
25.0
22.6
52
14
3131800091
3131800091
MALE PART-SHORT DN40-1.44...
DIN FOR INCH-DIN11850
Male Part Short
1.4404
Machined
22
38.0
35.6
65
14
3131800092
3131800092
MALE PART-SHORT DN40-1.43...
DIN FOR INCH-DIN11850
Male Part Short
1.4307
Machined
22
38.0
35.6
65
14
3131800101
3131800101
MALE PART-SHORT DN50-1.44...
DIN FOR INCH-DIN11850
Male Part Short
1.4404
Machined
22
51.0
48.6
78
14
3131800102
3131800102
MALE PART-SHORT DN50-1.43...
DIN FOR INCH-DIN11850
Male Part Short
1.4307
Machined
22
51.0
48.6
78
14
3131800111
3131800111
MALE PART-SHORT DN65-1.44...
DIN FOR INCH-DIN11850
Male Part Short
1.4404
Machined
25
63.5
60.3
95
16
3131800112
3131800112
MALE PART-SHORT DN65-1.43...
DIN FOR INCH-DIN11850
Male Part Short
1.4307
Machined
25
63.5
60.3
95
16
3131800121
3131800121
MALE PART-SHORT DN80-1.44...
DIN FOR INCH-DIN11850
Male Part Short
1.4404
Machined
30
76.1
72.9
110
20
3131800122
3131800122
MALE PART-SHORT DN80-1.43...
DIN FOR INCH-DIN11850
Male Part Short
1.4307
Machined
30
76.1
72.9
110
20
3131800341
3131800341
MALE PART WELDING SHORT N...
DIN/INCH BRIGHT 316L
Male Part Short
1.4404
Machined
30
101.6
97.6
130
20
3131800342
3131800342
MALE PART-SHORT DN100-1.4...
DIN FOR INCH-DIN11850
Male Part Short
1.4307
Machined
30
101.6
97.6
130
20
9611306020
9611306020
MALE PART-SHORT DN75-1.43...
DIN FOR INCH-DIN11850
Male Part Short
1.4307
Machined
30
76.1
73.1
104
17
9611306021
9611306021
MALE PART-SHORT DN75-1.44...
DIN FOR INCH-DIN11850
Male Part Short
1.4404
Machined
30
76.1
73.1
104
17
3131800082
3131800082
MALE PART-SHORT DN32-1.43...
DIN FOR INCH-DIN11850
Male Part Short
1.4307
Machined
22
33.7
31.3
58
14
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성