카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
DIN11851 - Union SK
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD모델 선택
{alfalaval/installation_material/din_fittings_and_tubes/din11851_union_sk_asmtab.prj},{NB=9611301126},{IDNR=9611301126},{DESC=UNION SK DN100 HSF0 1.4307 NBR},{SHAPE=Union},{STANDARD=DIN11851},{MATERIAL=1.4307 (304L)},{GASKET=NBR},{SURFACE=HSF0},{ALSIS=5044},{SIZE=100},{A=148},{B=40},{OD=104},{ID=100},{T=2.0},{W=1.932},{INFO=Data sheet},{PPATH=assemblies/din11851_union_sk_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
GASKET
Gasket material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
SIZE
DN
[mm]
A
Diameter
[mm]
B
Width
[mm]
OD
Outer diameter
[mm]
ID
Inner diameter
[mm]
T
Thickness
[mm]
W
Weight
[kg]
9611305790
9611305790
UNION SK DN10 HSF0 1.4307...
Union
DIN11851
1.4307 (304L)
NBR
HSF0
5044
10
38
26
13
10
1.5
0.125
9611305800
9611305800
UNION SK DN15 HSF0 1.4307...
Union
DIN11851
1.4307 (304L)
NBR
HSF0
5044
15
44
26
19
16
1.5
0.151
9611290011
9611290011
UNION SK DN20 HSF0 1.4307...
Union
DIN11851
1.4307 (304L)
NBR
HSF0
5044
20
54
26
23
20
1.5
0.249
9611301119
9611301119
UNION SK DN25 HSF0 1.4307...
Union
DIN11851
1.4307 (304L)
NBR
HSF0
5044
25
63
30
29
26
1.5
0.356
9611301120
9611301120
UNION SK DN32 HSF0 1.4307...
Union
DIN11851
1.4307 (304L)
NBR
HSF0
5044
32
70
30
35
32
1.5
0.407
9611301121
9611301121
UNION SK DN40 HSF0 1.4307...
Union
DIN11851
1.4307 (304L)
NBR
HSF0
5044
40
78
30
41
38
1.5
0.480
9611301122
9611301122
UNION SK DN50 HSF0 1.4307...
Union
DIN11851
1.4307 (304L)
NBR
HSF0
5044
50
92
32
56
50
1.5
0.670
9611301123
9611301123
UNION SK DN65 HSF0 1.4307...
Union
DIN11851
1.4307 (304L)
NBR
HSF0
5044
65
112
34
70
66
2.0
1.056
9611301124
9611301124
UNION SK DN80 HSF0 1.4307...
Union
DIN11851
1.4307 (304L)
NBR
HSF0
5044
80
127
34
85
81
2.0
1.420
9611301126
9611301126
UNION SK DN100 HSF0 1.430...
Union
DIN11851
1.4307 (304L)
NBR
HSF0
5044
100
148
40
104
100
2.0
1.932
9611305791
9611305791
UNION SK DN10 HSF0 1.4404...
Union
DIN11851
1.4404 (316L)
NBR
HSF0
5044
10
38
26
13
10
1.5
0.127
9611305801
9611305801
UNION SK DN15 HSF0 1.4404...
Union
DIN11851
1.4404 (316L)
NBR
HSF0
5044
15
44
26
19
16
1.5
0.151
9611290012
9611290012
UNION SK DN20 HSF0 1.4404...
Union
DIN11851
1.4404 (316L)
NBR
HSF0
5044
20
54
26
23
20
1.5
0.249
9611331119
9611331119
UNION SK DN25 HSF0 1.4404...
Union
DIN11851
1.4404 (316L)
NBR
HSF0
5044
25
63
30
29
26
1.5
0.358
9611331120
9611331120
UNION SK DN32 HSF0 1.4404...
Union
DIN11851
1.4404 (316L)
NBR
HSF0
5044
32
70
30
35
32
1.5
0.405
9611331121
9611331121
UNION SK DN40 HSF0 1.4404...
Union
DIN11851
1.4404 (316L)
NBR
HSF0
5044
40
78
30
41
38
1.5
0.488
9611331122
9611331122
UNION SK DN50 HSF0 1.4404...
Union
DIN11851
1.4404 (316L)
NBR
HSF0
5044
50
92
32
56
50
1.5
0.670
9611331123
9611331123
UNION SK DN65 HSF0 1.4404...
Union
DIN11851
1.4404 (316L)
NBR
HSF0
5044
65
112
34
70
66
2.0
1.064
9611331124
9611331124
UNION SK DN80 HSF0 1.4404...
Union
DIN11851
1.4404 (316L)
NBR
HSF0
5044
80
127
34
85
81
2.0
1.430
9611331126
9611331126
UNION SK DN100 HSF0 1.440...
Union
DIN11851
1.4404 (316L)
NBR
HSF0
5044
100
148
40
104
100
2.0
1.920
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성