카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
BS4825 - Clamp welding ferrule
Alfa Laval
Installation Material
BS 4825, Hygienic
Powered by
CAD모델 선택
{alfalaval/installation_material/bs_4825/bs_4825_clamp_ferrule.prj},{NB=9611340182},{IDNR=9611340182},{DESC=FERRULE 51-316L FERRULES},{SHAPE=Ferrule},{STANDARD=BS4825},{MATERIAL=1.4404 (316L)},{SURFACE=Machined},{ALSIS=5045},{SIZE=51},{A=63.90},{B=12.7},{OD=51.1},{ID=47.50},{T=1.80},{A2=0.4},{F2=56.3},{FH1=4.75},{R1=1.2},{W=0.050},{INFO=Data Sheet},{CAS6=H20}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
SIZE
Size
[mm]
A
Diameter
[mm]
B
Height
[mm]
OD
Diameter
[mm]
ID
Diameter
[mm]
T
Thickness
[mm]
W
Weight
[kg]
9611340170
9611340170
FERRULE 25-304L FERRULES
Ferrule
BS4825
1.4307 (304L)
Machined
5045
25
50.40
12.7
25.7
22.20
1.75
0.050
9611340171
9611340171
FERRULE 38-304L FERRULES
Ferrule
BS4825
1.4307 (304L)
Machined
5045
38
50.40
12.7
38.4
34.90
1.75
0.041
9611340172
9611340172
FERRULE 51-304L FERRULES
Ferrule
BS4825
1.4307 (304L)
Machined
5045
51
63.90
12.7
51.1
47.50
1.80
0.059
9611340173
9611340173
FERRULE 63.5-304L FERRULE...
Ferrule
BS4825
1.4307 (304L)
Machined
5045
63.5
77.40
12.7
63.8
60.20
1.80
0.060
9611340174
9611340174
FERRULE 76.1-304L FERRULE...
Ferrule
BS4825
1.4307 (304L)
Machined
5045
76.1
90.90
12.7
76.5
72.90
1.80
0.095
9611340175
9611340175
FERRULE 101.6-304L FERRUL...
Ferrule
BS4825
1.4307 (304L)
Machined
5045
101.6
118.90
15.9
101.9
97.40
2.25
0.175
9611340180
9611340180
FERRULE 25-316L FERRULES
Ferrule
BS4825
1.4404 (316L)
Machined
5045
25
50.40
12.7
25.7
22.20
1.75
0.057
9611340181
9611340181
FERRULE 38-316L FERRULES
Ferrule
BS4825
1.4404 (316L)
Machined
5045
38
50.40
12.7
38.4
34.90
1.75
0.041
9611340182
9611340182
FERRULE 51-316L FERRULES
Ferrule
BS4825
1.4404 (316L)
Machined
5045
51
63.90
12.7
51.1
47.50
1.80
0.050
9611340183
9611340183
FERRULE 63.5-316L FERRULE...
Ferrule
BS4825
1.4404 (316L)
Machined
5045
63.5
77.40
12.7
63.8
60.20
1.80
0.073
9611340184
9611340184
FERRULE 76.1-316L FERRULE...
Ferrule
BS4825
1.4404 (316L)
Machined
5045
76.1
90.90
12.7
76.5
72.90
1.80
0.098
9611340185
9611340185
FERRULE 101.6-316L FERRUL...
Ferrule
BS4825
1.4404 (316L)
Machined
5045
101.6
118.90
15.9
101.9
97.40
2.25
0.175
9613417203
9613417203
FERRULE 25.4-316L FERRULE...
Ferrule
BS4825
1.4404 (316L)
Machined
5045
25.4
50.50
21.5
25.4
22.20
1.60
0.059
9613417204
9613417204
FERRULE 38.1-316L FERRULE...
Ferrule
BS4825
1.4404 (316L)
Machined
5045
38.1
50.50
21.5
38.1
34.90
1.60
0.041
9613417205
9613417205
FERRULE 51-316L FERRULES
Ferrule
BS4825
1.4404 (316L)
Machined
5045
51
64.00
21.5
50.8
47.60
1.60
0.075
9613417206
9613417206
FERRULE 63.5-316L FERRULE...
Ferrule
BS4825
1.4404 (316L)
Machined
5045
63.5
77.50
21.5
63.5
60.30
1.60
0.097
9613417207
9613417207
FERRULE 76.1-316L FERRULE...
Ferrule
BS4825
1.4404 (316L)
Machined
5045
76.1
91.00
21.5
76.2
73.00
1.60
0.125
9613417208
9613417208
FERRULE 101.6-316L FERRUL...
Ferrule
BS4825
1.4404 (316L)
Machined
5045
101.6
119.00
21.5
101.6
97.60
2.00
0.201
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성